![AKS 12 temperature sensor](/media/xo0gx0xo/aks-12.jpg?anchor=center&mode=crop&width=520)
AKS 12 temperature sensor
Pt 1000 general purpose temperature sensor. The sensor can be used for temperature logging or monitoring in conjunction with EKC controllers in the following areas:
- Refrigeration
- Air conditioning
- Heating
Sensor element is factory calibrated and complies with EN60751 Class B tolerances.
Features and benefits
Temperature range -40 to 100 °C
Resistance 1000 Ohm at 0°C
PVC Cable
Enclosure IP67
18/8 stainless steel probe tip
Time constant of 15s
AMP connector available on select part numbers
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | AKS 12 Temperature sensor | English | Multiple | 20 Aug, 2019 | 185.7 KB | |
Data sheet | AKS 12 Temperature sensor | French | Multiple | 12 Jul, 2016 | 190.4 KB | |
Data sheet | AKS 12 Temperature sensor | Danish | Multiple | 12 Jul, 2016 | 217.0 KB | |
Data sheet | AKS 12 Temperature sensor | German | Multiple | 12 Jul, 2016 | 247.5 KB | |
Data sheet | AKS 12 Temperature sensor | Ukrainian | Ukraine | 15 Nov, 2023 | 296.9 KB |
Related applications
The AKS 12 sensor is well-suited for the following applications:
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Air dryersAt Danfoss we have all the refrigeration solutions, experience and know-how to act as a competent and trustworthy partner for the global air drying industry.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Brewery refrigeration systemsIn the brewing industry, control is a keyword all the way from mash to bottled product. Danfoss provides products to meet all brewery industry requirements.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Case controlsYour refrigeration system is the natural place to look for energy efficiency gains. To unlock that potential, you need a controller, expansion valve, and high accuracy sensors that are smart enough to make the technology work together—and a system manager that can help you see and control the bigger picture.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ChillersEnergy consumption is a key driver for building owners when it comes to chillers. Depending on the building size, type, and use, as well as the surrounding climate, you need different options for your chiller designs to provide the most value to your customers and differentiate yourselves in the market.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Close control systemsAir conditioning systems with precise close control for high reliability, better humidity and temperature control in IT cooling, in server rooms or data centers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Cold roomsDanfoss solutions for cold rooms help keep the food fresh and safe for consumption and therefore contribute to reducing food loss and waste.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Air conditioningDanfoss air conditioners are durable, energy efficient and affordable, you will find solutions for residential and commercial air conditioning applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Commercial refrigerationAs a leading supplier within commercial refrigeration our extensive product range enables us to support solutions for anything from transport refrigeration to speciality cooling.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Food retailComponents designed to provide the lowest total cost of ownership, while at the same time reducing food loss and the carbon footprint of your supermarket refrigeration system.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Industrial refrigerationIndustrial refrigeration systems engineered to ensure perfect conditions for food in safe temperature controlled environments, while allowing for improved food safety and reduced food waste.