Pt 1000 temperature sensor.
The sensor can be used for temperature logging on monitoring in conjunction with Danfoss controllers in the following areas:
- Refrigeration
- Air conditioning
- Heating
The sensor comes adjusted and complies with the requirements to tolerance in EN 60751, class B.
View the 3D model
Features and benefits
Temperature range -40 to 100 °C
Resistance 1000 Ohm @ 0°C
Enclosure IP 67
Fast time response, time constant is 10 sec. on Cu tube.
The sensors are adjusted and comply with the requirements to tolerance in EN 60751, class B
Color coded cables for easy installation
Suitable for HACCP application
![ADAP-KOOL® your food retail store – with new Danfoss Case Controls Solution](/media/14491/adap-kool-case-control-solution_1120x747.jpg?anchor=center&mode=crop&width=810)
ADAP-KOOL® your food retail store – with new Danfoss Case Controls Solution
The new Danfoss ADAP-KOOL® Case Controls Solution for food retail applications drives down cost and takes user friendliness to the next level with a new smartphone app that simplify design, installation, service, and use. The solution includes four new products: new case controller platform, electric expansion valve, pressure transmitter, and temperature sensor – all designed for an optimum solution.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | AKS 11 Temperature sensor | Ukrainian | Ukraine | 11 Dec, 2023 | 419.0 KB | |
Data sheet | AKS 11 Temperature sensor | Danish | Multiple | 07 Dec, 2021 | 581.2 KB | |
Data sheet | AKS 11 Temperature sensor | French | Multiple | 01 Oct, 2020 | 151.2 KB | |
Data sheet | AKS 11 Temperature sensor | German | Multiple | 01 Oct, 2020 | 208.9 KB | |
Data sheet | AKS 11 Temperature sensor | English | Multiple | 01 Oct, 2020 | 207.2 KB |
Related applications
The AKS 11 sensor is well-suited for the following applications:
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Case controlsYour refrigeration system is the natural place to look for energy efficiency gains. To unlock that potential, you need a controller, expansion valve, and high accuracy sensors that are smart enough to make the technology work together—and a system manager that can help you see and control the bigger picture.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ChillersEnergy consumption is a key driver for building owners when it comes to chillers. Depending on the building size, type, and use, as well as the surrounding climate, you need different options for your chiller designs to provide the most value to your customers and differentiate yourselves in the market.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }CO₂ in food retailDanfoss has pioneered CO₂ refrigeration systems for more than 10 years. Learn more about our CO₂ refrigeration solutions for supermarkets here.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Cold roomsDanfoss solutions for cold rooms help keep the food fresh and safe for consumption and therefore contribute to reducing food loss and waste.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Commercial refrigerators and freezersReach-in cabinet designed to receive and store fresh, frozen or pre-cooled products. Typically a stainless steel, self-contained unit used in professional kitchens, bakeries, and laboratories.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Sustainable Refrigeration - Decarbonizing Food & BeverageUncover the potential in decarbonizing and reducing energy consumption of your cooling equipment in the food & beverage space. Danfoss can help you increase energy efficiency and achieve a more sustainable fleet of coolers. We help you reach your decarbonization number.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Air conditioningDanfoss air conditioners are durable, energy efficient and affordable, you will find solutions for residential and commercial air conditioning applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Commercial refrigerationAs a leading supplier within commercial refrigeration our extensive product range enables us to support solutions for anything from transport refrigeration to speciality cooling.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Food retailComponents designed to provide the lowest total cost of ownership, while at the same time reducing food loss and the carbon footprint of your supermarket refrigeration system.