Danfoss COM Compressor Oil Management ensures an optimal oil level control and regulation in semi-hermetic, scroll, and reciprocating compressors, providing safe compressor operation and long lifetime.
The COM solution delivers superior system reliability with easy to use, customizable, and application-oriented oil-management.
The COM regulator features hall sensor and built-in magnetic float for very precise and permanent oil level sensing. This provides reliable performance even with foaming or dirty oil, and under different operating conditions such as defrost cycles and seasonal variations.
Features and benefits
Best oil level measurement with float technology
Continuous oil-level control
Adaptive Power-on logic with fast-time response
Alarm relay enables compressor shut down in case of too low oil level
Informative operation status: LEDs
Wide range of adapters for various compressor types and brands
Extensive range of cable lengths for flexible system design
Easy installation
MWP: Max. working pressure up to PS 130 bar
MOPD: Max. opening pressure differential up to 100 bar operation
Suitable for 50 Hz and 60 Hz, 24 VAC or 230 VAC
Lightweight and compact design
Energy-efficient solenoid valve operation
Certifications: CE, RoHS, EAC
Product range
![](/media/ekknjywn/webbanner_optyma_1920x420px_u_logo.jpg?width=420&height=1920&rnd=133449413463030000?anchor=center&mode=crop&width=1920&height=420)
Read more about the Compressor Oil Management solution
- for continuous and accurate oil level control.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Promotion material | COM Compressor Oil Management brochure | English | Multiple | 07 Dec, 2023 | 1.4 MB | |
Promotion material | COM Compressor Oil Management brochure | Italian | Italy | 12 Jan, 2024 | 1.3 MB | |
Promotion material | COM Compressor Oil Management brochure | Spanish, Castilian | Spain | 12 Jan, 2024 | 434.9 KB | |
Data sheet | Oil level Regulators COM | English | Multiple | 17 Apr, 2024 | 7.0 MB |
Related products
News
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }New Danfoss Compressors for comfort and industrial heat pumps cut energy use and emissionsTuesday, July 2, 2024OEMs can accelerate the green transition with new and extended compressor ranges for comfort and industrial heat pumps. The new lineup includes the BOCK® HGX56 CO2 T 6-cylinder semi-hermetic reciprocating compressor for large-capacity industrial heat pumps, PSH scroll compressors for reversible rooftop units and hydronic systems in cold climates, and the VZN inverter scroll compressors for light commercial heat pumps.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss launches new aftersales service for BOCK® compressorsMonday, May 27, 2024The new service – Danfoss RefCare – will build an international network of certified service partners and Danfoss-owned service hubs, capable of providing best-in-class service and maintenance of BOCK® compressors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss offers high capacity, oil-free compressors designed for comfort cooling, extreme ambient climates, and data centersMonday, September 18, 2023Danfoss has expanded its oil-free Turbocor® portfolio to include the TGS380 and TTS450 models, offering a high-capacity, energy-efficient solution for use in comfort cooling, intensive ambient environments, and data center applications.
Avoid counterfeits
![Identify and fight counterfeits of Danfoss products](/media/4952/identify-and-fight-counterfeits-of-danfoss-products.png?anchor=center&mode=crop&width=520)
Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.