Reliable and effective superheat controllers
If you want precise control of superheat in your air conditioning system choose a reliable and effective superheat controller from Danfoss. Our controllers will help you achieve high energy efficiency and reliable operation at all times.
The superheat controllers are easy to install, compact, lightweight and work with all common refrigerants.
View the 3D models:
Our controllers enable total cost savings and high energy efficiency for all air conditioning applications.
![Danfoss superheat controller collection - Brochure](/media/5883/danfoss-superheat-controller-collection-brochure.png?anchor=center&mode=crop&width=810)
The superheat controller collection
Save on energy and maintenance costs while enhancing system reliability. Danfoss expert EKE superheat controls are designed to help OEMs develop more efficient chillers faster to reduce development and operational costs.
Features and benefits
Precise regulation of superheat to the lowest possible level
Optimum charge of the evaporator
Easy installation and reliable operation
Compact and lightweight design
Long service life
Maximum Operating Pressure (MOP function) is available
Safety features and alarm indications
![ETS Colibri® - Danfoss](/media/bvjhf1sp/photocollage_2_1120x747px.jpg?anchor=center&mode=crop&width=810)
Superior system efficiency
Best-in-class superheat management combined with highly performing electric expansion valves will bring you high system efficiency and reliability.Â
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EKE 1BA robust superheat controller with multiple input and output options gives you the flexibility to use the controller across multiple applications and systems.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EKE 1PEKE 1P is used as an extension module for other Danfoss controllers or as a stepper valve driver.
Watch how to install and configure the EKE 100 superheat controllers and valve drivers
![](/media/1pupj1gk/eke-1a-b-c-d-p_family.jpg?anchor=center&mode=crop&width=810)
FAQ for EKE 1A,B,C and D controllers
Software
![KoolProg - Danfoss](/media/8052/web_banner_software_koolprog.jpg?anchor=center&mode=crop&width=625)
![Coolselector - Danfoss](/media/8160/coolselector.png?anchor=center&mode=crop&width=625)
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Programmable controllers - MCXDanfoss’ range of universal MCX programmable controllers offers the functionality and reliability you need to get the best out of your heating, ventilation, air-conditioning and refrigeration (HVAC/R) equipment.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Evaporator controller for industrial and heavy commercial refrigerationThe EKE 400 Evaporator Controller is specifically designed for industrial and heavy commercial refrigeration systems, significantly reducing installation time and costs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Pack controllersDanfoss offers a range of compressor and condenser capacity controls for use in food retail, in compact systems as well as in large power packs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Evaporator and room controlDanfoss offers a range of evaporator controls with thermostatic expansion valves or with electric expansion valves.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Temperature sensors for coolingRefrigeration temperature sensors are used for applications within air-conditioning as well as commercial and industrial refrigeration applications. The Pt 1000 sensor element meets the DIN/IES 751 class B requirements and ensures an accurate and reliable temperature signal applicable for regulation, safety, and data logging.
![Superheat Controller Ecosystem](/media/03np4ir0/superheat-controller-ecosystem.jpg?anchor=center&mode=crop&width=625)
News
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss releases long-lasting, reliable backup power module for electronic stepper motor valvesMonday, July 13, 2020Danfoss has just released its EKE 2U backup power module for applications such as chillers, heat pumps, cold room, CRAC, and food retail—making it easier than ever to protect the compressor in the event of a power outage.