Reliable and effective superheat controllers
If you want precise control of superheat in your air conditioning system choose a reliable and effective superheat controller from Danfoss. Our controllers will help you achieve high energy efficiency and reliable operation at all times.
The superheat controllers are easy to install, compact, lightweight and work with all common refrigerants.
View the 3D models:
Our controllers enable total cost savings and high energy efficiency for all air conditioning applications.

The superheat controller collection
Save on energy and maintenance costs while enhancing system reliability. Danfoss expert EKE superheat controls are designed to help OEMs develop more efficient chillers faster to reduce development and operational costs.
Features and benefits
Precise regulation of superheat to the lowest possible level
Optimum charge of the evaporator
Easy installation and reliable operation
Compact and lightweight design
Long service life
Maximum Operating Pressure (MOP function) is available
Safety features and alarm indications

Superior system efficiency
Best-in-class superheat management combined with highly performing electric expansion valves will bring you high system efficiency and reliability.
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EKE 100 1V IP 00, IP20, IP 20 with display (3 codes)Danfoss’s line of superheat controllers and stepper valve drivers. The perfect combination of features and functionality. One valve option, with several variants (IP00, IP20, IP20 + display).
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EKE 100 2V IP 00, IP20, IP20 with display (3 codes)Danfoss’s line of superheat controllers and stepper valve drivers. The perfect combination of features and functionality. Two valve option, with several variants (IP00, IP20, IP20 + display).
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EKF 2AEKF is a stepper motor valve driver capable of driving one or two valves independently. The valve is driven by a simple analog signal coming from the unit controller.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EKF 1AEKF is a stepper motor valve driver capable of driving one or two valves independently. The valve is driven by a simple analog signal coming from the unit controller.
Watch how to install and configure the EKE 100 superheat controllers and valve drivers

FAQ for EKE 1A,B,C and D controllers
Software


Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ETS electric expansion valvesETS is a series of electric expansion valves for precise liquid injection in evaporators for air conditioning and refrigeration applications. The valve piston and linear positioning design is fully balanced, providing bi-flow feature as well as solenoid tight shut-off function in both flow directions. ETS valves are compatible with electronic control solutions from Danfoss and other manufacturers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Pack controllersDanfoss offers a range of compressor and condenser capacity controls for use in food retail, in compact systems as well as in large power packs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Evaporator and room controlDanfoss offers a range of evaporator controls with thermostatic expansion valves or with electric expansion valves.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Programmable controllers - MCXDanfoss’ range of universal MCX programmable controllers offers the functionality and reliability you need to get the best out of your heating, ventilation, air-conditioning and refrigeration (HVAC/R) equipment.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Evaporator controller for industrial and heavy commercial refrigerationThe EKE 400 Evaporator Controller is specifically designed for industrial and heavy commercial refrigeration systems, significantly reducing installation time and costs.

News
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Introducing EKE 100: A new effective and flexible range of superheat controllers and valve driversWednesday, October 23, 2024Danfoss is extending the expansion ecosystem. With stable performance, superior operating conditions, and six models to choose from, the EKE 100 range of superheat controllers and valve drivers supports highly reliable system functioning — encapsulating 20+ years of experience in superheat management.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss releases long-lasting, reliable backup power module for electronic stepper motor valvesMonday, July 13, 2020Danfoss has just released its EKE 2U backup power module for applications such as chillers, heat pumps, cold room, CRAC, and food retail—making it easier than ever to protect the compressor in the event of a power outage.