User friendly interface and remarkable network connectivity capabilities
EKE 347 is the new series liquid level controller to replace the EKC 347, and EKE 347 is used for regulation of the liquid level. The controller is connected with a level sensor that continuously measures the liquid level in the vessel/reservoir.
With the user friendly interface and remarkable network connectivity capabilities, EKE 347 liquid level controller upgrades the control to a new level.
The EKE 347 controller is used for regulation of the liquid level in:
- Pump reservoirs
- Economizers
- Separators
- Condensers
- Intermediate coolers
- Receivers
The controller receives a 4-20mA signal from a guided radar sensor AKS4100(U) which accurately measures the liquid level in vessels/reservoirs. Advanced algorithms provide analogue or digital signals to modulate ICM motorized valves or solenoid valves respectively.
![Danfoss EKE 347 liquid level controller](/media/1273/eke-347-liquid-level-controller-brochure-danfoss.png?anchor=center&mode=crop&width=810)
Powerful interface, easy setup and Modbus ready
Read the brochure and take local control to the next level.
Features and benefits
Clear Information: graphical and full text display
Easy Communication: easy integration with PLC systems
Intuitive Setup: convenient settings by quick wizard
Global Application: multi-language support in addition to English
![AKS4100 liquid level sensors - Danfoss](/media/1708/aks4100-liquid-level-sensors-danfoss.jpg?anchor=center&mode=crop&width=810)
AKS4100 liquid level sensors
The AKS 4100 liquid level sensor takes you to a whole new level of flexibility and accuracy.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Danfoss EKE 347 Liquid Level Controller Sales Brochure | Chinese (CN) | Multiple | 10 Nov, 2014 | 813.1 KB | |
Brochure | Danfoss EKE 347 Liquid Level Controller Sales Brochure | Polish | Multiple | 23 Mar, 2015 | 724.6 KB | |
Brochure | Danfoss EKE 347 Liquid Level Controller Sales Brochure | Portuguese | Multiple | 23 Mar, 2015 | 725.5 KB | |
Brochure | Danfoss EKE 347 Liquid Level Controller Sales Brochure | French | Multiple | 23 Mar, 2015 | 732.5 KB | |
Brochure | Danfoss EKE 347 Liquid Level Controller Sales Brochure | Russian | Multiple | 23 Mar, 2015 | 739.9 KB | |
Brochure | Danfoss EKE 347 Liquid Level Controller Sales Brochure | English | Multiple | 23 Mar, 2015 | 653.9 KB | |
Brochure | Danfoss EKE 347 Liquid Level Controller Sales Brochure | Spanish, Castilian | Multiple | 23 Mar, 2015 | 719.9 KB | |
Brochure | Danfoss EKE 347 Liquid Level Controller Sales Brochure | Danish | Multiple | 23 Mar, 2015 | 720.4 KB | |
Brochure | Danfoss EKE 347 Liquid Level Controller Sales Brochure | Dutch, Flemish | Multiple | 23 Mar, 2015 | 729.7 KB | |
Data sheet | Liquid Level Controller, EKE 347 | French | Multiple | 21 Feb, 2023 | 2.7 MB | |
Data sheet | Liquid Level Controller, EKE 347 | Spanish, Castilian | Multiple | 21 Feb, 2023 | 2.7 MB | |
Data sheet | Liquid Level Controller, EKE 347 | Russian | Multiple | 21 Feb, 2023 | 2.9 MB | |
Data sheet | Liquid Level Controller, EKE 347 | Chinese (CN) | Multiple | 21 Feb, 2023 | 2.9 MB | |
Data sheet | Liquid level controller, type EKE 347 | English | Multiple | 21 Feb, 2023 | 20.8 MB |