CO2 made Easy
The CO2 MiniPack Solution makes it easy for the owners of small-format stores to harness the benefits of CO2. By combining five 100% compatible products into a single solution, the CO2 MiniPack Solution delivers several key benefits.
The CO2 MiniPack Solution makes it easy for the owners of small-format stores to harness the benefits of CO2. By combining five 100% compatible products into a single solution, the CO2 MiniPack Solution delivers several key benefits:
- CO2 made easy: fast setup and installation, even without extensive CO2 know-how.
- Compact and reliable: a small system footprint, designed to be fully serviceable.
- Complete and convenient: five compatible products in a single solution for complete application control.
- Reduced operational costs: optimal energy efficiency and pack security while keeping food safety in focus.
The CO2 MiniPack solution is composed of five new products:
- CCMT Light - A highly reliable electric pressure–regulating valve optimized for transcritical CO2 refrigeration.
- AK-PC 572 Pack Controller - A complete pack solution for small store retailers that makes using CO₂ approachable, even for those with little-to-no experience using it.
- EKE 2U - A backup power module designed to enhance system reliability and protect the compressor in case of power loss.
- EKE 1P – Used as an extension module for other Danfoss controllers or as a stepper valve driver.
- VLT FC280 - A VLT refrigeration drive designed to reduce refrigeration system costs.
The CO2 MiniPack Solution also includes a graphic display, a filter drier, and pressure and temperature sensors. Order the components individually and build your solution for small stores according to your specifications.
Harness the benefits of CO2
You can learn more about how the CO2 MiniPack Solution can enable the use of CO2 at your small-format stores by visiting our website or by getting in touch with your local Danfoss representative.
Explore Our New CO₂ Product Catalogue!
We have collected all our products and solutions for CO2 and equipped each with a unique code number for easy reference, you can now explore our CO2 solutions effortlessly.
CO₂ minipack solution
The CO2 MiniPack Solution makes it easy for the owners of small-format stores to harness the benefits of CO2. By combining five 100% compatible products into a single solution.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | Capacity controller for CO2 mini pack AK-PC 572 | German | Multiple | 20 Apr, 2021 | 2.2 MB | |
User guide | Capacity controller for CO2 mini pack AK-PC 572 | Spanish, Castilian | Multiple | 03 May, 2021 | 2.2 MB | |
User guide | Capacity Controller for CO2 mini pack AK-PC 572 | English | Multiple | 08 Oct, 2020 | 2.0 MB | |
User guide | Capacity Controller for CO2 mini pack AK-PC 572 | Russian | Multiple | 17 May, 2021 | 2.2 MB | |
User guide | Capacity Controller for CO2 mini pack AK-PC 572 | Polish | Multiple | 03 May, 2021 | 2.2 MB | |
User guide | Capacity Controller for CO2 mini pack AK-PC 572 | Italian | Multiple | 17 May, 2021 | 2.2 MB | |
User guide | Capacity Controller for CO2 mini pack AK-PC 572 | French | Multiple | 17 May, 2021 | 2.2 MB | |
User guide | Capacity Controller for CO2 mini pack AK-PC 572 | Portuguese | Brazil | 17 May, 2021 | 2.2 MB | |
Data sheet | Control panel, type MMIGRS2 | English | Multiple | 02 Mar, 2021 | 5.4 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | English | Multiple | 16 Apr, 2024 | 2.7 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | French | France | 18 Oct, 2024 | 1.4 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | Italian | Italy | 17 Jul, 2024 | 4.3 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | Spanish, Castilian | Multiple | 18 Jul, 2024 | 1.2 MB | |
Data sheet | Electric regulating valves Type CCMT 3L, 5L, 8L and 10L | English | Multiple | 01 Mar, 2023 | 6.2 MB | |
Data sheet | Hermetic filter drier type DMSC and DMT | English | Multiple | 15 Sep, 2021 | 1.3 MB | |
Brochure | Overview brochure: Pack Controllers | English | Multiple | 11 Jun, 2024 | 2.6 MB | |
User guide | Stepper Valve Extension Module, type EKE 1P | English | Multiple | 22 Dec, 2022 | 2.1 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }CCMT electric regulating valves, transcritical CO₂
The CCMT is a highly reliable electric pressure regulating valve optimized for transcritical CO₂ refrigeration. The valve has versatile applications in the transcritical system.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EKE 1P
EKE 1P is used as an extension module for other Danfoss controllers or as a stepper valve driver.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AK-PC 572 capacity controller for small CO₂ booster refrigeration system
AK-PC 572 is a complete regulating unit for capacity control of compressors and gas cooler in a small CO₂ booster systems.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EKE 2U
EKE 2U module is an optional energy storage device. The module can provide enough energy during power failure to the stepper controller to ensure closure of the electronic valves. It can be used with one or two controllers depending on the application.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }VLT® Midi Drive FC 280
FC280 provides precise and efficient motor control for machine builders in the food and beverage, material handling and processing industries.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }CO₂ in food retail
Danfoss has pioneered CO₂ refrigeration systems for more than 10 years. Learn more about our CO₂ refrigeration solutions for supermarkets here.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Smart store
The Smart Store solution enhances food safety and brings down the energy bill by integrated and smart control of refrigeration, HVAC, lighting and other applications.