Expanding oil-free technology to higher capacities
The Danfoss Turbocor® VTX1600 compressor brings the benefits of oil-free, magnetic bearing technology to larger capacity chillers. The 450 ton / 1600 kW nominal capacity rating allows for a multiple compressor configuration up to 3600 tons / 12,660 kW or larger.
View the 3D model
The VTX1600 compressor, optimized for water-cooled chiller applications, uses an advanced aero design that gives industry leading full-load efficiency with no performance degradation over the life of the compressor. Combined with the advanced IGV design, the VTX1600 provides outstanding unloading capability even at constant entering condenser operating conditions.
![Brochures](/media/16773/vtx-brochure-1120-x-747.jpg?anchor=center&mode=crop&width=810)
Danfoss Turbocor® VTX Compressor
The Danfoss Turbocor® VTT and VTX oil-free, magnetic bearing compressor, optimized for water-cooled applications.
![Turbocor fact sheet - Danfoss](/media/4252/turbocor-fact-sheet.png?anchor=center&mode=crop&width=810)
Turbocor® fact sheet
Danfoss Turbocor® portfolio of oil free centrifugal compressors, models TT, TG and VTT, deliver innovative technology that reduces operating costs and maintenance for your air conditioning applications.
Features and benefits
Up to 450 ton / 1600 kW using R134a and an economizer
Optimized for water-cooled chiller applications
Advanced aero design provides industry leading efficiency
No performance degradation over the life of the compressor
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | VTX Compressor Brochure | English | Multiple | 07 Mar, 2024 | 4.3 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Turbocor® - TTSDanfoss Turbocor®model TTS oil free compressors are available in four different models ranging from 60 tons to 200 tons / 200 to 700 kW utilizing R134a or low GWP R513A.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Turbocor® - TGSDanfoss Turbocor model TGS oil free compressors are available in 5 different models ranging from 40 tons to 150 / 140 kW to 540 kW utilizing ultra-low GWP R1234ze or R515B.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Turbocor® - TTH / TGHDanfoss Turbocor® model TTH / TGH oil free compressors, optimized for high lift applications are available in two different models utilizing R134a or R513A (107 tons / 376 kW) or ultra-low GWP R1234ze and R515B (82 tons / 288 kW).
Avoid counterfeits
![Identify and fight counterfeits of Danfoss products](/media/4952/identify-and-fight-counterfeits-of-danfoss-products.png?anchor=center&mode=crop&width=520)
Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.