BOCK® HG & HA compressors: Cooling efficiency and reliability revolutionized
Danfoss BOCK®'s HG range offers traditional suction-gas-cooled compressor technology, excelling in ease of operation, low maintenance, high efficiency, and reliability. On the other hand, the air-cooled HA range is specially engineered for low-temperature applications, preventing overheating by air-cooling the motor and cylinder heads separately from the suction gas.
These ranges are available in a variety of low-GWP refrigerants as well as traditional HFCs. Experience a cooling revolution with BOCK compressors, delivering unmatched performance and temperature control.
Features and benefits of HG and HA compressors:
Improved efficiency: enhanced performance and greater displacement stages lead to increased efficiency
Compact design: the compressors feature a more compact structural design for easier integration
Energy savings: advanced valve plate system, latest-generation electrical motors, and improved gas flow reduce energy consumption
Compatibility: redesigned connections align with industry standards, ensuring seamless replacement without adaptation work
Versatility: suitable for various applications, including refrigeration, air conditioning, and supermarket refrigeration
![](/media/5u1i5l4s/id448938842203-0101.png?anchor=center&mode=crop&width=520)
HA principle: Unmatched efficiency for low-temperature air-cooled compressors
Experience cutting-edge low-temperature air-cooled compressors with direct suction operation and efficient motor cooling. Unlike traditional methods, our compressors ensure the suction gas remains unheated by the motor, directly powering the compressor. Thanks to a compact ventilation unit, we achieve precise air cooling for the engine and cylinder heads.
Conclusion:
- Controlled gas temp for optimized performance.
- Substantial performance boost.
- Wider range of versatile applications due to innovative design.
![](/media/40ojeiut/ul-recognized.png?anchor=center&mode=crop&width=520)
UL recognized
The UL-HGe series seamlessly integrates the time-tested advantages of the suction gas-cooled HG series with rigorous safety standards tailored for the US and Canadian markets. These UL-recognized semi-hermetic compressors, expertly refined by Danfoss BOCK®, are a testament to energy efficiency, robustness, and compact design. Engineered for versatility, the UL-HGe compressors are your reliable choice across a wide spectrum of applications.
HGZ two-stage compressors
Danfoss BOCK® builds on the HG series to create the HGZ two-stage compressor series for prolonged low-temperature cooling. It offers a 6-cylinder compressor, available in two versions, with optional medium-pressure mixing line or pre-mounted.
- 3 capacity stages from 93.7 to 122.4 m³/h (50 Hz)
- 6-cylinder version
- LP/HP stage split in a ratio of 2:1
- Two-stage operation with liquid subcooler
- Post-injection valve matched to refrigerant and application
- Particularly reliable and economical compressor concept
Looking for spare parts?
BOCKSHOP Spare parts catalog
SEARCH. CLICK. FIND.
The online spare parts catalog allows you to find the right spare parts and accessories for BOCK compressors and units with just a few clicks.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | HG, HA, HGZ semi-hermetic compressors | English | Multiple | 15 Sep, 2023 | 51.6 MB |
Software
![](/media/pqumxvbs/vap_stationary_applications_1120x747px.png?anchor=center&mode=crop&width=810)
Compressor selection tools - VAP
The VAP tool is ideal for finding the appropriate compressors or units for stationary applications. By inputting the required refrigerating capacity and operating conditions, the tool will display compatible components right away. In the VAP tools you will also find additional details about the suggested compressors.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Cold roomsDanfoss solutions for cold rooms help keep the food fresh and safe for consumption and therefore contribute to reducing food loss and waste.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heat pump solutionsEnergy efficient and environmentally friendly heat pump solutions are essential in all modern heating and cooling of residential and commercial spaces.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Industrial heat pumpsDanfoss provides components and knowledge to help you design and develop even more efficient and competitive heat pump systems in industrial applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Meat processing refrigeration systemsDanfoss has all the refrigeration solutions, experience and know-how to act as a competent and trustworthy partner for the global meat processing industry.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Smart storeThe Smart Store solution enhances food safety and brings down the energy bill by integrated and smart control of refrigeration, HVAC, lighting and other applications.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Air conditioningDanfoss air conditioners are durable, energy efficient and affordable, you will find solutions for residential and commercial air conditioning applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Commercial refrigerationAs a leading supplier within commercial refrigeration our extensive product range enables us to support solutions for anything from transport refrigeration to speciality cooling.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }District heatingUnlock the grids full potential with end-to-end district energy solutions and get actionable insights enabling continuous optimization and optimal temperature control on both demand and supply side.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Food retailComponents designed to provide the lowest total cost of ownership, while at the same time reducing food loss and the carbon footprint of your supermarket refrigeration system.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Industrial refrigerationIndustrial refrigeration systems engineered to ensure perfect conditions for food in safe temperature controlled environments, while allowing for improved food safety and reduced food waste.
Learning
![](/media/urfp1ddp/training_frickenhausen.jpg?anchor=center&mode=crop&width=810)
Join the CO₂ Technology Training at our Training Center in Frickenhausen
On-site CO₂ Basic training with the tour of the training application, available in English and in German.
Gain a good awareness knowledge about CO₂ technology and register to one of our face-to-face courses. A complete transcritical supermarket cooling system, incl. heat recovery, air conditioning, parallel compression and ejector is available at our training center in Frickenhausen.