A range of robust compressors based on more than 50 years of experience in the field
Available from 0.4 to 34 kW (depending on refrigerant), in fixed and variable-speed versions, Danfoss Light Commercial and Commercial reciprocating compressors can fit in a wide variety of commercial refrigeration and air conditioning applications.
View the 3D model

- There is always a Danfoss Maneurop® MT, MTZ, NTZ reciprocating compressor to fit various applications such as cold rooms, milk tanks, air dryers running in a wide range of operating conditions in medium, high and low temperature applications.
- For a climate-friendly choice and as the refrigerant regulations tighten around the word, MTZ and NTZ ranges are available with low-GWP refrigerant options such as R513A, R448A, R449A or R452A as well as ultra-low A2L refrigerants such as R454C and R455A (1 cyl models). They are also available with the traditional HFC refrigerants such as the R404A, R134a and R407A/C/F.

- With a range of over 500 models from 40 W to 4.7 kW, Danfoss Light Commercial Compressors bring efficiency to any application such as HoReCa applications or medical and lab equipment as well as mobile and telecom cooling. They operate with several low and ultra-low refrigerants such as R290 offering a green solution.

With VTZxx, SLVxx, xxFSC and xxFSN inverter packages, Danfoss provides solutions for variable-speed operations which offer excellence in:
- Capacity modulation and precision cooling - with stepless capacity control.
- Energy savings - with high efficiency at part-load and improved SEER
Features and benefits of reciprocating compressors
Integral compressors available in a large variety of single or tandem models
500+ models of Light Commercial Compressors from 40 W to 4750W, 1500+ options
Operate under extreme conditions with reliability and a long lifetime expectancy
Wide operation range in low, medium and high temperatures
Multi-refrigerants to optimize stock area and inventory
Go Green with R290 and R600a refrigerants on Light Commercial Compressors
Discover what makes Maneurop reciprocating compressors an industry favorite
Download the article as PDFRelated products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Reciprocating inverter - VTZDanfoss reciprocating inverter compressors avoid oversized and short cycling systems. The compressor automatically adapts to the current load. By combining an efficient Danfoss Maneurop® reciprocating compressor with a Danfoss Drive, the company provides an innovative and intelligent package that utilizes variable-speed technology to ensure superior efficiency across the entire operating range for precision cooling.
Avoid counterfeits

Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.