The hot solution for cooler climates and extreme conditions
Unique, simple and economical - PSH scroll compressors series
The PSH 20-40 kW range is the simple, compact, energy-efficient and economical solution for R410A commercial heat pumps with system reliability, fewer components and reduced downtime.
From innovation to benefit
The liquid injection solution extends the compressor envelope to extreme operating conditions and reduces the applied cost on the system.
The PSH Operating Control System (OCS) provides full compressor protection and higher system reliability. The OCS reduces downtime and cuts system warranty costs.
Innovative liquid injection offers new possibilities within the heating market.
Extended operating envelope
In comparison to gas or oil furnaces for space heating and Hot Sanitary Water (HSW) production, a heat pump system offers very large energy savings up to 50%. But until now, most heat pumps were limited in operating temperatures.
The unique liquid injection solution extends the compressor envelope to extreme operating conditions and reduces the applied costs on the system. Heat pump and air conditioning manufacturers will be able to use the compressor with very high condensing temperature up to 65°C and at the same time with low evaporating temperature down to -30°C. The liquid injection solution is completely integrated in the compressor and requires only an additional ¼ inch pipe connection for the liquid coming out of the condenser. The compressor is easily integrated in a system and there is no need for any additional components. Thanks to the liquid injection, the Danfoss Scrolls, PSH, will open new markets like commercial heat pumps or air conditioning applications for extreme operating temperatures.
Features and benefits
A dedicated range, optimized for heat pumps operating in cold climates and extreme conditions
Innovative liquid injection technology minimizing applied costs
A high reliability reducing downtime

Application development centers
Partner up with us to prepare for the future. At our global application development centers we offer a collaborative environment with expert support and state-of-the-art test facilities for refrigeration and air conditioning.
We are Engineering Tomorrow. Together. Today.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | PSH heap pump 019 to 039 Nelico@- 4p brochure | Chinese (CN) | Multiple | 29 Apr, 2016 | 1.4 MB | |
Brochure | PSH heat pump full range | Italian | Multiple | 21 Oct, 2014 | 607.1 KB | |
Brochure | PSH heat pump full range brochure | English | Multiple | 13 Oct, 2014 | 644.2 KB | |
Brochure | PSH heat pump full range brochure | German | Multiple | 15 Oct, 2014 | 578.9 KB |
Software

Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user's requirements or based on standard operating conditions.

COMPASS
COMPASS is a software program that helps you to find the best Danfoss alternative for compressors for replacement. The purpose of COMPASS is to provide a direct comparison between Danfoss and competitor products.

Documentation
Find documentation on our compressors and condensing units, including brochures, catalogues, data sheets and more.
Avoid counterfeits

Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.