Turbocor®

  • Overview
  • Product range
  • Documents
  • Learning
  • Case stories
  • Related solutions
  • News
  • Avoid counterfeits
Danfoss Turbocor oil-free compressor technology

The world’s leader in oil-free compressor technology

Danfoss is the leading manufacturer of oil-free compressors and is the pioneer of the Danfoss Turbocor® compressor - the world’s first oil-free magnetic bearing compressor for the HVAC industry.

Oil-Free and Magnetic Bearings: These compressors are characterized by their use of oil-free, magnetic bearings. This feature ensures that the compressors maintain their efficiency and performance throughout their operational life, with zero performance degradation caused by oil-related issues.

Permanent Magnet Motors and Variable Speed Drives: Danfoss Turbocor compressors are equipped with permanent magnet motors and variable speed drives, enhancing their overall efficiency. These technologies allow for precise control and optimization of performance at both full and part load conditions.

High Efficiency and Low Sound Levels: Danfoss Turbocor compressors are designed to provide high efficiency and operate with low sound levels. This is crucial for HVAC systems, where both energy efficiency and noise levels are important requirements.

Versatile Applications: These oil-free centrifugal compressors are adaptable to a wide range of applications. They can be used in air-cooled, water-cooled, or evaporative-cooled chillers. This versatility makes them suitable for various cooling and HVAC requirements, including comfort cooling, low-temperature processes, ice storage, and heat recovery.

Proven Track Record: With over 140,000 compressors installed in various job sites around the world, Danfoss Turbocor compressors have established a strong reputation for reliability and performance in the HVAC industry.

Global Presence: Danfoss Turbocor compressors are manufactured in ISO 9001:2015 and ISO 14001:2015 certified facilities located in Tallahassee, Florida, and Shanghai, China. The company also maintains sales and service centers in the USA, Europe, and Asia to support customers worldwide.

Features and benefits

40 to 450 TR compressors for chillers and heat pumps 

Best-in-class lifetime costs in chillers

A compact, lightweight and quiet solution

Reduced operating and maintenance costs

Zero performance degradation over time

Low carbon footprint / high energy efficiency

Compatible with low GWP refrigerants R1234ze, R513A and R515B

ETL Listed and CE Compliant

Oil-free compressors maintain consistent performance over time

Danfoss conducted a study to see how long term operation affected performance on Danfoss Turbocor® compressors. The results showed that oil-free, magnetic bearing compressors maintained consistent performance even after 10+ years of operation.

Product range

Documents

Documents
Type Name Language Valid for Updated Download File type
Price list 2024 Price Guide - Turbocor Compressors English Multiple 16 Sep, 2024 1.4 MB .pdf
Brochure Danfoss Turbocor Compressor Specification Sheet English Multiple 13 Aug, 2024 8.0 MB .pdf
Brochure Danfoss TurbocorCloud® Service English Multiple 13 May, 2024 3.5 MB .pdf
Product Environmental Information - BI EPD for Turbocor compressor TGS490 English Multiple 22 May, 2023 2.5 MB .pdf
Product Environmental Information - BI EPD Turbocor compressor TTH375 English Multiple 22 May, 2023 2.5 MB .pdf
Turbocor Cloud Services

TurbocorCloud® Service

Danfoss’ TurbocorCloud® is the latest connected solution from Danfoss designed specifically for Turbocor® Compressors.  The cloud-based service collects compressor information to provide powerful insights into the compressor and chiller system’s performance.

OEM and Service Support

Danfoss serves large HVAC chiller manufacturers (OEMs) with the Danfoss Turbocor® portfolio of compressors. With factories, sales and service located throughout the world, our distinguished OEM partners bring innovative, reliable centrifugal chiller systems with Danfoss Turbocor compressors to the HVAC market place.

In addition, our OEM partners and independent Turbocor Approved Service Providers (TASP) provide prompt and reliable service support for Turbocor compressors installed worldwide.

The links below provide contact information for our OEM partners and Approved Service providers.

OEM Manufacturers Turbocor Approved Service Providers Turbocor Service Support Home

Learning

Danfoss Turbocor® Learning Center

Danfoss offers a series of online training materials for technicians working on Danfoss Turbocor® oil-free compressors—further extending the support and learning resources to help users and OEMs maintain long-lasting performance.  A series of 12 e-lessons provide a helpful overview of the unique oil-free technology, and why it’s different from a conventional compressor.

The 12 Turbocor e-lessons are required before attending in-person training. They are available for free and on-demand through the Danfoss Learning portal. For more information, visit: https://www.danfoss.com/en/service-and-support/learning/ 

 

Danfoss also offers a wide range of in-person Turbocor training resources—including comprehensive two-day training events at our Tallahassee facility or on-site training for larger groups. 

Registration and contact information for in-person training

  • Go to the Service Training Webpage below to register for service and repair courses Turbocor Training Registration Website
Service and Support videos

Service and Support videos

Danfoss offers the most comprehensive library of service videos in the industry to help you with troubleshooting Danfoss Turbocor® compressors in the field. These videos are available in English, French, Italian, German, Spanish and Chinese for our global customers. Check out our expanded playlist of videos on our YouTube channel.

Case stories

  • if (isSmallPicture) { Denmark's new climate-friendly hospitality giant depends on Turbocor® oil-free chiller; } else if (isBigColumns) { Denmark's new climate-friendly hospitality giant depends on Turbocor® oil-free chiller } else { Denmark's new climate-friendly hospitality giant depends on Turbocor® oil-free chiller }
    Denmark's new climate-friendly hospitality giant depends on Turbocor® oil-free chiller

    The new Alsik hotel in Southern Denmark sets a higher standard in energy-efficiency and is built to reach 76% CO₂-neutrality. A main contributor is the 900-kW chillers by Clint (a company of G.I. Industrial Holding) which features award-winning Danfoss Turbocor oil-free compressors.

  • if (isSmallPicture) { TT- Turbocor Danfoss; } else if (isBigColumns) { TT- Turbocor Danfoss } else { TT- Turbocor Danfoss }
    Oil-free compressors maintain consistent performance over time

    Danfoss conducted a study to see how long term operation affected performance on Danfoss Turbocor® compressors. The results showed that oil-free, magnetic bearing compressors maintained consistent performance even after 10+ years of operation.

  • if (isSmallPicture) { hotel with chiller danfoss; } else if (isBigColumns) { hotel with chiller danfoss } else { hotel with chiller danfoss }
    Hotel with chiller retrofit

    Inverter chiller retrofit brings huge savings in a five star hotel installation, operating and maintenance costs, with compact Danfoss inverter oil–free compressor Turbocor®.

  • if (isSmallPicture) { Data center cooling danfoss; } else if (isBigColumns) { Data center cooling danfoss } else { Data center cooling danfoss }
    Data center cooling

    A world leading company in wireless technologies opt for three 1,400-ton chillers powered by 21 Danfoss Turbocor™ compressors to improve efficiency and lower costs at data center.

Related solutions

Energy efficiency – the trillion-dollar opportunity

Energy efficiency – the trillion-dollar opportunity

From the homes we live in, the places we work and the stores we rely on to our food production, water purification and transport – energy efficiency is where the future of a sustainable existence starts.

News

  • if (isSmallPicture) { MyDrive® Energy; } else if (isBigColumns) { MyDrive® Energy } else { MyDrive® Energy }
    MyDrive® Energy: Enhancing energy efficiency and project viability
    Wednesday, March 5, 2025

    Optimizing energy efficiency shouldn’t be complex. That’s why Danfoss created MyDrive® Energy—a digital tool designed to help customers evaluate energy and cost savings when upgrading their installations with drives from Danfoss. The integrated Efficiency Calculator succeeds MyDrive® ecoSmart, bringing everything into one place and making compliance and efficiency assessments easier than ever.

  • if (isSmallPicture) { Danfoss_Turbocor; } else if (isBigColumns) { Danfoss_Turbocor } else { Danfoss_Turbocor }
    Danfoss Turbocor® Celebrates 30th Anniversary
    Thursday, February 6, 2025

    Danfoss Turbocor® is celebrating three decades of operation in 2025. Over 140,000 Turbocor compressors have been installed globally as more customers seek to lower their carbon emissions and energy consumption.

  • if (isSmallPicture) { Use the DrivePro® Start-up service to get the best from iC7-Automation; } else if (isBigColumns) { Use the DrivePro® Start-up service to get the best from iC7-Automation } else { Use the DrivePro® Start-up service to get the best from iC7-Automation }
    iC7-Automation: Optimal commissioning ensures premium performance
    Wednesday, December 11, 2024

    Ensure correct installation and optimal operation of your drive. Use the DrivePro® Start-up service to get the best out of your Danfoss drive, now also iC7-Automation, fully utilizing all its features. At the same time, newly installed systems are up and running as quickly and effectively as possible.

Avoid counterfeits

Identify and fight counterfeits of Danfoss products

Watch out for counterfeits to protect your image

Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.

Contact us