Energy efficient, sustainable and smart refrigeration compressors for a variety of applications
Danfoss is committed to providing energy efficient, sustainable and smart refrigeration compressors for a varied range of commercial applications such as cold rooms, display cabinets, ice making machines, glass door merchandisers, process cooling etc. They reduce operating costs, and their compact, lightweight design makes them ideal for small spaces. They feature variable-speed/inverter options for increased efficiency, and more accurate temperature and humidity control. Qualified for low and natural refrigerants.
Danfoss ranges of fixed-speed and variable-speed scroll and reciprocating compressors are designed for commercial and light commercial refrigeration applications.
The MTZ/NTZ 1-cylinder reciprocating ranges and the MLZ/LLZ scroll ones are now coming in a multi-refrigerant version, offering both A1 and A2L refrigerants in a single compressor.
Our ranges are qualified to work with low and ultra-low GWP refrigerants such as:
- A1-class refrigerants: R448A, R449A, R513A, R452A—and traditional HFCs such as R134a, R404A/R507, R407A/C/F, R22
- A2L-class refrigerants: R454C, R455A, R1234yf—this last refrigerant only for our light commercial/fractional ranges
- Natural refrigerants: R290, R600a—for our light commercial / fractional ranges
Light Commercial compressors
With a wide range of over 500 models from 40 W to 4.7 kW, Danfoss Light Commercial Compressors bring leading efficiency to any application. Characterized by low energy consumption for optimized running costs, they are compact, and provide good acoustic performance to ensure end user and neighborhood convenience. They offer a wide range of cooling capacities—particularly at low and very low evaporating temperatures down to -45°C/49°F. Qualified for R290 and R600a, they’re also the perfect choice for a green solution.
Specializing in Direct Current (DC) applications such as mobile, solar and telecom cooling, DC compressors are perfect for cooling needs from 7 to 800 W - 1/4HP with a single compressor, 1.6 kW with twin compressors.
Features and benefits
A wide range from 40 W to 30 kW (up to 25 HP) dedicated to refrigeration applications
Versatile LBP and MBP applications, with wide operating envelopes
Qualification to latest refrigerants
Fixed-speed and variable speed scroll and reciprocating technologies
Models for AC and DC currents
Discover our refrigeration compressors portfolio in this infographic
Click to view online Download as a PDFProduct range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Semi-hermetic reciprocating compressorsHigh-quality, durable, and sustainable semi-hermetic compressors. Our diverse product portfolio includes air and gas cooled models, low GWP refrigerants, and more. Built for sustainability, efficiency, and reliability. Explore our compressors for refrigeration and air conditioning needs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Open-type reciprocating compressorsBOCK®'s open-type compressors for your HVAC-R needs, offering reliability and efficiency. Explore the F-series compressors designed for marine and stationary refrigeration, ensuring performance, ease of use, and extended maintenance intervals. Trust in BOCK® for cost-effective, efficient, and durable solutions.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Light commercial compressors (DL, FR, GS, NL, PL, SC, TL)Light commercial reciprocating compressors for low, medium and high temperatures.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Refrigeration scroll compressorsWith MLZ and LLZ, take advantage of a scroll compressor for refrigeration that is efficient by design. The MLZ and LLZ series are purpose-engineered for applications at medium and low temperatures.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Hermetic reciprocating compressorsA range of robust hermetic reciprocating compressors based on more than 40 years of experience in the field.
Documents

Find documentation on our compressors and condensing units, including brochures, catalogs, data sheets and more.
Software

Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.

COMPASS
COMPASS is a software program that helps you to find the best Danfoss alternative for compressors for replacement. The purpose of COMPASS is to provide a direct comparison between Danfoss and competitor products.
News
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MyDrive® Energy: Enhancing energy efficiency and project viabilityWednesday, March 5, 2025Optimizing energy efficiency shouldn’t be complex. That’s why Danfoss created MyDrive® Energy—a digital tool designed to help customers evaluate energy and cost savings when upgrading their installations with drives from Danfoss. The integrated Efficiency Calculator succeeds MyDrive® ecoSmart, bringing everything into one place and making compliance and efficiency assessments easier than ever.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss Turbocor® Celebrates 30th AnniversaryThursday, February 6, 2025Danfoss Turbocor® is celebrating three decades of operation in 2025. Over 140,000 Turbocor compressors have been installed globally as more customers seek to lower their carbon emissions and energy consumption.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }iC7-Automation: Optimal commissioning ensures premium performanceWednesday, December 11, 2024Ensure correct installation and optimal operation of your drive. Use the DrivePro® Start-up service to get the best out of your Danfoss drive, now also iC7-Automation, fully utilizing all its features. At the same time, newly installed systems are up and running as quickly and effectively as possible.
Avoid counterfeits

Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.