Compressors for air conditioning and heating

  • Overview
  • Product range
  • Documents
  • Software
  • News
  • Avoid counterfeits

Savings now and for a lifetime

Danfoss air conditioning compressors reduce costs across the entire product lifespan in the application. They support system design for high efficiency performance and for the use of alternative refrigerants for light commercial, commercial and industrial HVAC applications such as rooftops units, chillers, process cooling, packaged units etc.

Development, operations, servicing: 3 levers for a lifetime of savings.

Development costs

The versatility, flexibility and efficiency of Danfoss air conditioning compressors ensure competitive design costs and shorter development times for HVAC units ranging from 2.5 to 450 tons. This offer includes the pioneering oil-free centrifugal Danfoss Turbocor Compressors as well as Danfoss Scrolls with Danfoss Intermediate Discharge Valves (IDVs), that optimize part-load efficiency, are backward compatible and minimize redesign costs.

Running costs

Danfoss technologies offer the widest portfolio for superior full and part-load efficiencies to reduce the running costs of the system. Staged and continuous modulation with state-of-the-art manifolding and variable speed solutions and highly efficient compression technologies, including oil-free magnetic bearing centrifugal and scrolls with IDVs, are Danfoss options to achieve the most demanding energy efficiency standards.

Service costs

The reliability, design and long working life of Danfoss compressors minimize maintenance and servicing costs while eliminating unplanned downtime. Frequent on/off cycling, high ambient start-up, defrost mode, low superheat conditions, high ambient operations and oil return at part-load conditions can all have severe effects on the entire lifetime of compressor applications. Building on this knowledge, Danfoss reliability and R&D teams use advanced tools and labs to improve compressor durability in many different applications.

Recent and coming releases

  • Danfoss Scrolls with IDVs: DSH 7.5-40 TR for R452B, R454B and DSF 7.5-40 TR for R32
  • Danfoss Scrolls with IDVs 50 TR
  • Danfoss Inverter Scrolls VZH 3rd generation with IDVs and extended maps
  • Danfoss Turbocor Compressors: TTH and TGH for higher lift operations; TT with low lift capability and R513A as refrigerant option; extension of TGS for R1234ze and R515B

Market needs for variable capacity

More about IDV technology

More about Turbocor technology

Features and benefits for air conditioner compressors

The widest compressor range from 3 to 450 TR with scroll and Turbocor oil-free technologies

Innovative technologies for high to best part-load efficiencies

Solutions to minimize development costs

Programs for low to ultra low GWP refrigerants

Minimize running and service costs

Savings now and for a lifetime - Brochure - Danfoss

Savings now and for a lifetime

Danfoss compressors reduce costs across the entire product lifespan in the application. Build your business with a 360° perspective and experience the benefits of true savings.

Product range

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure Brochure Compresores para aire acondicionado comercial: Máximo ahorro, ahora y para toda la vida Spanish, Castilian Multiple 05 Apr, 2018 4.1 MB .pdf
Brochure Brochure Compressores para Ar-condicionado Comercial: Economia agora e pela vida inteira Portuguese Multiple 05 Apr, 2018 4.2 MB .pdf
Brochure Brochure Compressori per il condizionamento dell'aria - Risparmia ora e per tutta la vita Italian Multiple 05 Apr, 2018 4.1 MB .pdf
Brochure Brochure Compressors for A/C bringing Savings now and for a lifetime Arabic (AE); Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian (RS); Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese (CN) Multiple 26 Jun, 2020 4.1 MB .pdf
Brochure Brochure Compressors for A/C bringing Savings now and for a lifetime - ZH Chinese (CN) Multiple 23 May, 2019 4.7 MB .pdf

Related documentation

Find documentation on our compressors and condensing units, including brochures, catalogs, data sheets and more.

Software

Coolselector®2

Coolselector®2: We did complex — you do awesome

Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.

Variable speed

Variable Speed

Explore the different facets of variable-speed technology for efficient commercial air conditioning and precision cooling. Includes system descriptions, cases, training.

News

  • if (isSmallPicture) { MyDrive® Energy; } else if (isBigColumns) { MyDrive® Energy } else { MyDrive® Energy }
    MyDrive® Energy: Enhancing energy efficiency and project viability
    Wednesday, March 5, 2025

    Optimizing energy efficiency shouldn’t be complex. That’s why Danfoss created MyDrive® Energy—a digital tool designed to help customers evaluate energy and cost savings when upgrading their installations with drives from Danfoss. The integrated Efficiency Calculator succeeds MyDrive® ecoSmart, bringing everything into one place and making compliance and efficiency assessments easier than ever.

  • if (isSmallPicture) { Danfoss_Turbocor; } else if (isBigColumns) { Danfoss_Turbocor } else { Danfoss_Turbocor }
    Danfoss Turbocor® Celebrates 30th Anniversary
    Thursday, February 6, 2025

    Danfoss Turbocor® is celebrating three decades of operation in 2025. Over 140,000 Turbocor compressors have been installed globally as more customers seek to lower their carbon emissions and energy consumption.

  • if (isSmallPicture) { Use the DrivePro® Start-up service to get the best from iC7-Automation; } else if (isBigColumns) { Use the DrivePro® Start-up service to get the best from iC7-Automation } else { Use the DrivePro® Start-up service to get the best from iC7-Automation }
    iC7-Automation: Optimal commissioning ensures premium performance
    Wednesday, December 11, 2024

    Ensure correct installation and optimal operation of your drive. Use the DrivePro® Start-up service to get the best out of your Danfoss drive, now also iC7-Automation, fully utilizing all its features. At the same time, newly installed systems are up and running as quickly and effectively as possible.

Avoid counterfeits

Identify and fight counterfeits of Danfoss products

Watch out for counterfeits to protect your image

Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.