Save energy and extend the lifetime of refrigeration applications
The VLT® Refrigeration Drive FC 103 is designed to help significantly reduce the lifecycle costs of your refrigeration systems. It offers efficiency- and reliability-enhancing features, integrated process control functions and a commissioning environment specially designed to meet the needs of refrigeration applications. It also features a setup Wizard which uses common refrigeration terms. This makes installation and commissioning easy and safe for refrigeration technicians and installers.
The continuous variable speed control provided by the VLT Refrigeration Drive makes intelligent capacity control possible. By creating stability while balancing the capacity to the actual load, system-wide coefficient of performance improves providing significant energy savings in a wide range of applications.
The drive contains all modules necessary for compliance with EMC standards. The integrated, scalable RFI filter minimizes electromagnetic interference, and the integral DC link chokes reduce harmonic distortion in the mains network. As these features are built in to the drive in the factory, cabinet space can be reduced. Efficient EMC mitigation also enables the use of cables with small cross sections which reduces installation costs.
Supply voltages and power range
- 3 x 200-240 V...1.1-45 kW
- 3 x 380-480 V...1.1-560 kW
- 3 x 525-600 V...1.1-7.5 kW
- 3 x 525-690 V...75-800 kW
Features and benefits
Reduce energy consumption and maintenance requirements thanks to a range of pump features such as the pump cascade controller and flow compensation
Optimize system efficiency by taking advantage of the drive’s software features
Run reliably in challenging environments due to the specially coated electronics
Say goodbye to external cooling or oversizing, since the drive operates efficiently up to an ambient temperature of 50°C without derating
Always stay EMC compliant thanks to integrated DC link harmonic and EMC filters
The integrated, scalable RFI filter minimizes electromagnetic interference, and the integral DC link chokes reduce harmonic distortion in the mains network. Since these features are integrated, you save cabinet space.
Efficient EMC mitigation also enables the use of cables with small cross sections which reduces installation costs.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | 9 Tips towards energy efficiency - Bulgarian | Bulgarian | Multiple | 02 May, 2023 | 73.1 MB | |
Brochure | 9 Tips towards energy efficiency - Chinese Taiwan | Chinese (CN) | Taiwan | 11 May, 2023 | 73.3 MB | |
Brochure | 9 Tips towards energy efficiency - Crotian | Croatian | Multiple | 30 Jan, 2023 | 73.1 MB | |
Brochure | 9 Tips towards energy efficiency - Czech | Czech | Multiple | 21 Feb, 2023 | 73.1 MB | |
Brochure | 9 Tips towards energy efficiency - Dutch | Dutch, Flemish | Multiple | 09 Jan, 2023 | 79.4 MB | |
Brochure | 9 Tips towards energy efficiency - English | English | Multiple | 09 Jan, 2023 | 79.2 MB | |
Brochure | 9 Tips towards energy efficiency - English US | English | United States | 14 Jun, 2023 | 77.8 MB | |
Brochure | 9 Tips towards energy efficiency - Finnish | Finnish | Multiple | 20 Feb, 2023 | 73.1 MB | |
Brochure | 9 Tips towards energy efficiency - French | French | Multiple | 09 Jan, 2023 | 79.4 MB | |
Brochure | 9 Tips towards energy efficiency - German | German | Multiple | 09 Jan, 2023 | 79.4 MB | |
Brochure | 9 Tips towards energy efficiency - Italian | Italian | Multiple | 30 Jan, 2023 | 73.1 MB | |
Brochure | 9 Tips towards energy efficiency - Korean | Korean | Multiple | 03 Oct, 2023 | 73.2 MB | |
Brochure | 9 Tips towards energy efficiency - Norwegian | Norwegian Bokmål | Multiple | 19 Jan, 2023 | 73.1 MB | |
Brochure | 9 Tips towards energy efficiency - Polish | Polish | Multiple | 21 Feb, 2023 | 73.1 MB | |
Brochure | 9 Tips towards energy efficiency - Romanian | Romanian, Moldavian, Moldovan | Multiple | 01 Mar, 2023 | 73.1 MB | |
Brochure | 9 Tips towards energy efficiency - Slovenian | Slovenian | Multiple | 03 Apr, 2023 | 73.1 MB | |
Brochure | 9 Tips towards energy efficiency - Spanish | Spanish, Castilian | Multiple | 29 Mar, 2023 | 73.1 MB | |
Brochure | 9 Tips towards energy efficiency - Swedish | Swedish | Multiple | 18 Feb, 2023 | 73.1 MB | |
Brochure | 9 Tips towards energy efficiency - Turkish | Turkish | Multiple | 02 May, 2023 | 79.2 MB | |
Brochure | Danfoss Drives Fieldbus Solutions Fast installation – easy integration | English | Multiple | 12 Nov, 2021 | 7.7 MB | |
Application guide | Encoder-less Safety using DOLD Module | English | Multiple | 15 Apr, 2017 | 5.9 MB | |
Application guide | Encoder-less Safety using DOLD Module | German | Multiple | 08 Sep, 2017 | 6.1 MB | |
Fact sheet | Extended functionality and real LHD for high-performance operation | English | Multiple | 18 Jul, 2023 | 1.4 MB | |
Fact sheet | Extended functionality and real LHD for high-performance operation | Dutch, Flemish | Multiple | 18 Jul, 2023 | 1.5 MB | |
Fact sheet | Extended functionality and real LHD for high-performance operation | German | Multiple | 18 Jul, 2023 | 1.5 MB | |
Fact sheet | Extended functionality and real LHD for high-performance operation | Swedish | Multiple | 18 Jul, 2023 | 7.2 MB | |
Fact sheet | Extended functionality and real LHD for high-performance operation | French | Multiple | 18 Jul, 2023 | 1.5 MB | |
Fact sheet | Fact Sheet - VLT® Wireless Communication Panel LCP 103 Wireless connectivity to your drive | Romanian, Moldavian, Moldovan | Multiple | 07 Mar, 2023 | 1.5 MB | |
Fact sheet | Fact Sheet - VLT® Wireless Communication Panel LCP 103 Wireless connectivity to your drive | Chinese (CN) | Multiple | 07 Mar, 2023 | 1.6 MB | |
Fact sheet | Fact Sheet - VLT® Wireless Communication Panel LCP 103 Wireless connectivity to your drive | Dutch, Flemish | Multiple | 07 Mar, 2023 | 1.5 MB | |
Fact sheet | Fact Sheet - VLT® Wireless Communication Panel LCP 103 Wireless connectivity to your drive | English | Multiple | 07 Mar, 2023 | 1.4 MB | |
Fact sheet | Fact Sheet - VLT® Wireless Communication Panel LCP 103 Wireless connectivity to your drive | Danish | Multiple | 07 Mar, 2023 | 1.1 MB | |
Fact sheet | Fact Sheet - VLT® Wireless Communication Panel LCP 103 Wireless connectivity to your drive | Spanish, Castilian | Multiple | 07 Mar, 2023 | 1.1 MB | |
Fact sheet | Fact Sheet - VLT® Wireless Communication Panel LCP 103 Wireless connectivity to your drive | German | Multiple | 07 Mar, 2023 | 1.1 MB | |
Fact sheet | Fact Sheet - VLT® Wireless Communication Panel LCP 103 Wireless connectivity to your drive | French | Multiple | 07 Mar, 2023 | 1.5 MB | |
Brochure | Motor technologies for higher efficiency in applications | French | France | 19 Nov, 2021 | 7.5 MB | |
Brochure | Motor technologies for higher efficiency in applications | Danish | Denmark | 19 Nov, 2021 | 7.5 MB | |
Brochure | Motor technologies for higher efficiency in applications | English | Multiple | 19 Nov, 2021 | 7.5 MB | |
Brochure | Motor technologies for higher efficiency in applications | Dutch, Flemish | Netherlands | 19 Nov, 2021 | 7.3 MB | |
Brochure | Motor technologies for higher efficiency in applications | Italian | Italy | 19 Nov, 2021 | 7.3 MB | |
Brochure | Motor technologies for higher efficiency in applications | German | Germany | 19 Nov, 2021 | 7.5 MB | |
Brochure | Motor technologies for higher efficiency in applications | Chinese (CN) | China | 19 Nov, 2021 | 7.6 MB | |
Fact sheet | Mount your drive where you want to...not where you have to | English | United States | 13 Jun, 2023 | 2.7 MB | |
Fact sheet | Mount your drive where you want to...not where you have to | German | Multiple | 13 Jun, 2023 | 2.9 MB | |
Fact sheet | Mount your drive where you want to...not where you have to | English | Multiple | 13 Jun, 2023 | 2.9 MB | |
Fact sheet | Reduce energy costs with intelligent heat management | English | United States | 19 Jul, 2023 | 1.2 MB | |
Case story | Reindl hay drying | Chinese | Chinese (CN) | Multiple | 20 May, 2022 | 4.1 MB | |
Case story | Reindl hay drying | English | English | Multiple | 20 May, 2022 | 3.9 MB | |
Fact sheet | Remote LCP holder - English | English | Multiple | 09 Feb, 2023 | 630.1 KB | |
Brochure | Robust, reliable AC drives for significant CAPEX and OPEX savings in mining and mineral processing | Chinese (CN) | Multiple | 12 Nov, 2021 | 44.4 MB | |
Brochure | Robust, reliable AC drives for significant CAPEX and OPEX savings in mining and mineral processing | Polish | Multiple | 12 Nov, 2021 | 44.3 MB | |
Brochure | Robust, reliable AC drives for significant CAPEX and OPEX savings in mining and mineral processing | German | Multiple | 12 Nov, 2021 | 44.3 MB | |
Brochure | Robust, reliable AC drives for significant CAPEX and OPEX savings in mining and mineral processing | English | Multiple | 12 Nov, 2021 | 44.2 MB | |
Brochure | Robust, reliable AC drives for significant CAPEX and OPEX savings in mining and mineral processing | Russian | Multiple | 12 Nov, 2021 | 44.2 MB | |
Brochure | Robust, reliable AC drives for significant CAPEX and OPEX savings in mining and mineral processing | French | Multiple | 12 Nov, 2021 | 44.3 MB | |
Brochure | Robust, reliable AC drives for significant CAPEX and OPEX savings in mining and mineral processing | Spanish, Castilian | Multiple | 12 Nov, 2021 | 44.2 MB | |
Operating guide | Safe Torque Off | Portuguese | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Hungarian | Multiple | 15 May, 2019 | 532.6 KB | |
Operating guide | Safe Torque Off | Russian | Multiple | 15 May, 2019 | 528.9 KB | |
Operating guide | Safe Torque Off | Spanish, Castilian | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | German | Multiple | 15 Aug, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Japanese | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Chinese (CN) | China | 15 May, 2019 | 561.1 KB | |
Operating guide | Safe Torque Off | Italian | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Swedish | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Croatian | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Romanian, Moldavian, Moldovan | Multiple | 15 May, 2019 | 501.6 KB | |
Operating guide | Safe Torque Off | Turkish | Multiple | 15 May, 2019 | 543.1 KB | |
Operating guide | Safe Torque Off | Danish | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | English | Multiple | 14 Dec, 2022 | 501.0 KB | |
Operating guide | Safe Torque Off | Dutch, Flemish | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Indonesian | Multiple | 15 Nov, 2019 | 1.6 MB | |
Operating guide | Safe Torque Off | Korean | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Finnish | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Czech | Multiple | 15 May, 2019 | 520.7 KB | |
Operating guide | Safe Torque Off | Polish | Multiple | 15 May, 2019 | 506.3 KB | |
Operating guide | Safe Torque Off | French | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Bulgarian | Multiple | 15 May, 2019 | 512.6 KB | |
Operating guide | Safe Torque Off | Serbian (RS) | Multiple | 15 May, 2019 | 495.6 KB | |
Operating guide | Safe Torque Off | Chinese (CN) | Taiwan | 15 May, 2019 | 578.8 KB | |
Brochure | Ten things you need to know about Ecodesign | German | Multiple | 27 Feb, 2023 | 637.1 KB | |
Brochure | Ten things you need to know about Ecodesign | Dutch, Flemish | Multiple | 27 Feb, 2023 | 842.6 KB | |
Brochure | Ten things you need to know about Ecodesign | Danish | Multiple | 27 Feb, 2023 | 862.9 KB | |
Brochure | Ten things you need to know about Ecodesign | Czech | Multiple | 27 Feb, 2023 | 906.0 KB | |
Brochure | Ten things you need to know about Ecodesign | Hungarian | Multiple | 27 Feb, 2023 | 902.8 KB | |
Brochure | Ten things you need to know about Ecodesign | English | Multiple | 27 Feb, 2023 | 574.9 KB | |
Brochure | Ten things you need to know about Ecodesign | Finnish | Multiple | 27 Feb, 2023 | 865.0 KB | |
Operating guide | VLT ® Modbus RTU | English | Multiple | 28 Oct, 2011 | 1.5 MB | |
White paper | VLT drives with integrated CBM - Czech | Czech | Multiple | 23 Apr, 2024 | 13.3 MB | |
White paper | VLT drives with integrated CBM - English | English | Multiple | 24 Jun, 2024 | 13.3 MB | |
Design guide | VLT® Advanced Harmonic Filter AHF005-010 | Russian | Multiple | 15 Mar, 2022 | 6.5 MB | |
Design guide | VLT® Advanced Harmonic Filter AHF005-010 | German | Multiple | 15 Mar, 2022 | 6.3 MB | |
Design guide | VLT® Advanced Harmonic Filter AHF005-010 | Chinese (CN) | China | 15 Mar, 2022 | 6.5 MB | |
Design guide | VLT® Advanced Harmonic Filter AHF005-010 | English | Multiple | 15 Feb, 2022 | 6.2 MB | |
Fact sheet | VLT® drive with enclosure size D - English | English | Multiple | 07 Feb, 2023 | 474.0 KB | |
Fact sheet | VLT® drive with enclosure size D - Portuguese | Portuguese | Multiple | 07 Feb, 2023 | 504.3 KB | |
Fact sheet | VLT® drive with enclosure size E - Danish | Danish | Multiple | 25 Jan, 2023 | 581.1 KB | |
Fact sheet | VLT® drive with enclosure size E - Dutch | Dutch, Flemish | Multiple | 25 Jan, 2023 | 561.4 KB | |
Fact sheet | VLT® drive with enclosure size E - English | English | Multiple | 24 Jan, 2023 | 551.8 KB | |
Fact sheet | VLT® drive with enclosure size E - French | French | Multiple | 25 Jan, 2023 | 594.2 KB | |
Fact sheet | VLT® drive with enclosure size E - German | German | Multiple | 25 Jan, 2023 | 618.4 KB | |
Fact sheet | VLT® drive with enclosure size E - Italian | Italian | Multiple | 25 Jan, 2023 | 582.7 KB | |
Fact sheet | VLT® drive with enclosure size E - US English | English | United States | 25 Jan, 2023 | 531.1 KB | |
Operating guide | VLT® FC 103 Low Harmonic Drive | German | Multiple | 15 Jan, 2022 | 21.8 MB | |
Operating guide | VLT® FC 103 Low Harmonic Drive | Portuguese | Multiple | 15 Jan, 2022 | 21.8 MB | |
Operating guide | VLT® FC 103 Low Harmonic Drive | Spanish, Castilian | Multiple | 15 Jan, 2022 | 21.8 MB | |
Operating guide | VLT® FC 103 Low Harmonic Drive | French | Multiple | 15 Jan, 2022 | 21.7 MB | |
Operating guide | VLT® FC 103 Low Harmonic Drive | Russian | Multiple | 15 Jan, 2022 | 21.9 MB | |
Operating guide | VLT® FC 103 Low Harmonic Drive | Italian | Multiple | 15 Jan, 2022 | 21.8 MB | |
Operating guide | VLT® FC 103 Low Harmonic Drive | English | Multiple | 15 Jan, 2022 | 21.8 MB | |
Operating guide | VLT® FC 103 Low Harmonic Drive | Chinese (CN) | China | 15 Jan, 2022 | 21.8 MB | |
Design guide | VLT® FC Series Output Filter Design G. | English | Multiple | 22 Feb, 2011 | 4.8 MB | |
Design guide | VLT® FC-Seria filtros salida Guía Diseño | Spanish, Castilian | Multiple | 22 Feb, 2011 | 4.8 MB | |
Design guide | VLT® FC-Serie Ausgangsfilt. Projekthand. | German | Multiple | 22 Feb, 2011 | 5.1 MB | |
Design guide | VLT® FC-Serie Output Filter Design Guide | French | Multiple | 22 Feb, 2011 | 5.0 MB | |
Brochure | VLT® Functional Safety | English | Multiple | 12 Nov, 2021 | 2.7 MB | |
Fact sheet | VLT® Low Harmonic Drive | Spanish, Castilian | Multiple | 19 Jul, 2023 | 704.2 KB | |
Fact sheet | VLT® Low Harmonic Drive | English | Multiple | 19 Jul, 2023 | 673.1 KB | |
Fact sheet | VLT® PROFINET MCA 120 | German | Multiple | 09 Aug, 2023 | 682.5 KB | |
Fact sheet | VLT® PROFINET MCA 120 | English | Multiple | 09 Aug, 2023 | 663.4 KB | |
Fact sheet | VLT® Real-time Clock MCB 117 | Advanced data logging by time stamping | German | Multiple | 26 Apr, 2023 | 1.0 MB | |
Fact sheet | VLT® Real-time Clock MCB 117 | Advanced data logging by time stamping | Portuguese | Multiple | 26 Apr, 2023 | 324.4 KB | |
Fact sheet | VLT® Real-time Clock MCB 117 | Advanced data logging by time stamping | English | Multiple | 26 Apr, 2023 | 288.1 KB | |
Fact sheet | VLT® Refrigeration Drive FC 103 | Chinese | Chinese (CN) | Multiple | 25 Jul, 2023 | 655.7 KB | |
Fact sheet | VLT® Refrigeration Drive FC 103 | English | English | Multiple | 25 Jul, 2023 | 449.3 KB | |
Fact sheet | VLT® Refrigeration Drive FC 103 | Portuguese | Portuguese | Multiple | 25 Jul, 2023 | 480.7 KB | |
Fact sheet | VLT® Refrigeration Drive FC 103 | Romanian | Romanian, Moldavian, Moldovan | Multiple | 25 Jul, 2023 | 461.9 KB | |
Design guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Spanish, Castilian | Multiple | 01 Apr, 2016 | 5.2 MB | |
Design guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Italian | Multiple | 01 Apr, 2016 | 5.3 MB | |
Design guide | VLT® Refrigeration Drive FC 103 1.1-90kW | German | Multiple | 01 Apr, 2016 | 5.1 MB | |
Design guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Russian | Multiple | 01 Apr, 2016 | 5.8 MB | |
Design guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Chinese (CN) | China | 01 Apr, 2016 | 5.6 MB | |
Design guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Portuguese | Multiple | 01 Apr, 2016 | 5.2 MB | |
Design guide | VLT® Refrigeration Drive FC 103 1.1-90kW | French | Multiple | 01 Apr, 2016 | 5.3 MB | |
Design guide | VLT® Refrigeration Drive FC 103 1.1-90kW | English | Multiple | 31 Aug, 2015 | 4.1 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Italian | Multiple | 15 Jan, 2022 | 2.3 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Romanian, Moldavian, Moldovan | Multiple | 15 Jan, 2022 | 2.3 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | German | Multiple | 29 Feb, 2024 | 2.2 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | French | Multiple | 15 Jan, 2022 | 2.3 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Korean | Multiple | 15 Jan, 2022 | 2.4 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Dutch, Flemish | Multiple | 15 Jan, 2022 | 2.3 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Chinese (CN) | China | 15 Jan, 2022 | 2.3 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Spanish, Castilian | Multiple | 15 Jan, 2022 | 2.3 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Greek (modern) | Multiple | 15 Jan, 2022 | 3.9 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Swedish | Multiple | 15 Jan, 2022 | 2.3 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Slovenian | Multiple | 15 Jan, 2022 | 2.3 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Serbian (RS) | Multiple | 15 Jan, 2022 | 2.3 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Portuguese | Multiple | 15 Jan, 2022 | 2.3 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | English | United States | 15 Jan, 2022 | 2.3 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Czech | Multiple | 29 Feb, 2024 | 2.2 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Russian | Multiple | 15 Jan, 2022 | 2.4 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Finnish | Multiple | 15 Jan, 2022 | 2.3 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Hungarian | Multiple | 15 Jan, 2022 | 2.3 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Japanese | Multiple | 15 Jan, 2022 | 2.3 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Polish | Multiple | 15 Jan, 2022 | 2.3 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | English | Multiple | 15 Jan, 2022 | 2.2 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Chinese (CN) | Taiwan | 15 Jan, 2022 | 2.4 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Indonesian | Multiple | 15 Jan, 2022 | 2.3 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 1.1-90kW | Turkish | Multiple | 15 Jan, 2022 | 2.3 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 75-630kW | Chinese (CN) | China | 20 Jun, 2014 | 5.9 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 75-630kW | Greek (modern) | Multiple | 06 Feb, 2017 | 6.1 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 75-630kW | German | Multiple | 20 Jun, 2014 | 5.9 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 75-630kW | English | Multiple | 01 May, 2014 | 5.8 MB | |
Operating guide | VLT® Refrigeration Drive FC 103 75-630kW | Italian | Multiple | 20 Jun, 2014 | 5.9 MB | |
Brochure | VLT® Refrigeration Drive FC 103 Selection Guide | English | English | Multiple | 22 Nov, 2021 | 30.6 MB | |
Brochure | VLT® Refrigeration Drive FC 103 Selection Guide | German | German | Multiple | 17 Aug, 2023 | 30.7 MB | |
Brochure | VLT® Refrigeration Drive FC 103 Selection Guide | Italian | Italian | Multiple | 22 Nov, 2021 | 30.6 MB | |
Brochure | VLT® Refrigeration Drive FC 103 Selection Guide | Korean | Korean | Multiple | 22 Nov, 2021 | 30.8 MB | |
Brochure | VLT® Refrigeration Drive FC 103 Selection Guide | US English | English | United States | 24 Nov, 2023 | 35.5 MB | |
Operating guide | VLT® Refrigeration Drive FC103 110-250kW | French | Multiple | 25 Apr, 2012 | 3.0 MB | |
Operating guide | VLT® Refrigeration Drive FC103 110-800kW | German | Multiple | 15 Mar, 2022 | 15.1 MB | |
Operating guide | VLT® Refrigeration Drive FC103 110-800kW | English | Multiple | 15 Feb, 2022 | 22.0 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Serbian (RS) | Multiple | 15 Mar, 2022 | 14.0 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Finnish | Multiple | 15 Mar, 2022 | 14.0 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Chinese (CN) | Multiple | 15 Mar, 2022 | 19.0 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | French | Multiple | 15 Mar, 2022 | 19.0 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Polish | Multiple | 15 Mar, 2022 | 14.1 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | English | Multiple | 15 Mar, 2022 | 18.5 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Chinese (CN) | Taiwan | 15 Mar, 2022 | 14.2 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Spanish, Castilian | Multiple | 15 Mar, 2022 | 18.9 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Swedish | Multiple | 15 Mar, 2022 | 14.0 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Italian | Multiple | 15 Mar, 2022 | 18.9 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Portuguese | Multiple | 15 Mar, 2022 | 18.9 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Korean | Multiple | 15 Mar, 2022 | 14.1 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | German | Multiple | 15 Mar, 2022 | 18.9 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Danish | Multiple | 15 Mar, 2022 | 14.0 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Romanian, Moldavian, Moldovan | Multiple | 15 Mar, 2022 | 14.0 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Turkish | Multiple | 15 Mar, 2022 | 13.9 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Indonesian | Multiple | 15 Mar, 2022 | 14.0 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Bulgarian | Multiple | 15 Mar, 2022 | 14.1 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Japanese | Multiple | 15 Mar, 2022 | 14.1 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Hungarian | Multiple | 15 Mar, 2022 | 14.0 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Croatian | Multiple | 15 Mar, 2022 | 14.0 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Dutch, Flemish | Multiple | 15 Mar, 2022 | 14.0 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Czech | Multiple | 29 Feb, 2024 | 13.9 MB | |
Operating guide | VLT® Refrigeration Drive FC103 355-800 | Russian | Multiple | 15 Mar, 2022 | 19.0 MB | |
Operating guide | VLT® Refrigeration Drive FC103, 75-400kW | English | Multiple | 15 Feb, 2017 | 5.7 MB |
Drawings
Can't find the 3D model or drawing you're looking for? Sort and filter the following table by using the icons at the top of the columns.
Software
MyDrive® Suite provides all the software you need to select, integrate, program, and operate VLT® Refrigeration Drive FC 103, in one place.
Related applications
Pumps, fans, compressors, condensers and evaporators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for commercial compressorsVariable speed control with AC drives enables you to reduce energy consumption by running compressor applications at a lower speed.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for compressorsImprove your COP and save on energy consumption by applying Danfoss AC drives to optimize the capacity control of refrigeration compressors, condensers and evaporators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for compressors in food and beverageCompressor speed control provides constant pressure regulation as well as reducing your energy consumption, especially for part-load operation.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for compressors in residential buildingsVariable speed control of a chiller allows you to provide constant pressure regulation while matching the capacity to the actual need based on measurements in the system. Speed control is beneficial when a compressor runs for long periods at partial load. Reduce operational costs by running applications at a lower speed which reduces energy consumption. And reduce installation costs by optimizing the system and the compressor itself.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for fans in commercial buildingsWith user-friendly interfaces, distributed intelligence and reduced power consumption, Danfoss AC drives optimize the performance of fans.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for fans in residential buildingsWith user-friendly interfaces, distributed intelligence and reduced power consumption, Danfoss AC drives optimize the performance of fans.
Troubleshooting
Case stories
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Digitalization drives energy savings at Centro Carni CompanyITALY: Digitized shock freezing systems helped Centro Carni Company improve productivity and quality, with less power consumption and more streamlined maintenance.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Cool tech for ice hockey ensures perfect match conditionsWhen talking about ice hockey arenas, whether you are a player or a spectator, you’re always on the winning team with Danfoss.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }85% startup energy reduction for Reindl KältetechnikVLT® Refrigeration Drive provides optimal control of the dehumidifier in the hay drying process.