Get even more drive in your HVAC – with rock-bottom lifecycle costs in any climate
Get even higher reliability and lower total cost of ownership (TCO) in your heating, ventilation and air-conditioning (HVAC) installations, with this unique VSD optimized for building automation systems.
More than ever, the extreme climates, inaccessible machine rooms and isolated outposts of our planet need the best process control there is for their HVAC installations. Your everyday critical functions and costly systems need it too, as they face ever-increasing competition and efficiency demands. Always with high performance in mind, the enhanced VLT® HVAC Drive gives you more room to maneuver. It confronts the issues and gives you rock-solid reliability. With rock-bottom lifecycle costs too.
Supply voltages and power range FC 102
- 1 x 200-240 V... 1.1- 22 kW
- 1 x 380-480 V... 7.5-37 kW
- 3 x 200-240 V...1.1-45 kW
- 3 x 380-480 V...1.1-160 kW
- 3 x 525-600 V...1.1-90 kW
- 3 x 525-690 V...1.1-1400 kW
Features and benefits
Slim down your TCO. Ongoing demands for lower TCO are challenges the VLT® HVAC Drive can help you meet.
Install it outdoors in extreme climates. Get full reliability running this drive outdoors with temperature extremes from +50°C to -25°C.
Save time. You can parameterize and troubleshoot the drive from outside the AHU, thanks to the wireless LCP.
Get the freedom to choose your favorite motor. Compatibility with all typical motor technologies means you can choose the motor you prefer, for whatever reason - from supply security to performance optimization.
Get the freedom to communicate. Compatibility with all typical motor technologies means you can choose the motor you prefer, for whatever reason - from supply security to performance optimization.
Maximize uptime: Integrated condition-based monitoring works with sensors including the VLT® Pressure Transmitter PTU 025 to detect system changes early
Improve system energy efficiency with EC+ Concept
Videos about VLT® HVAC Drive FC 102
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Case story | Aarhus University Hospital - Skejby Sygehus | English | Multiple | 06 Jun, 2023 | 2.1 MB | |
Case story | Aarhus University Hospital - Skejby Sygehus - Danish | Danish | Multiple | 06 Jun, 2023 | 2.1 MB | |
Case story | AEL | English | Multiple | 20 Mar, 2023 | 2.1 MB | |
Brochure | AOX-ILK Technical Report | Investigation into fan system energy efficiency | German | Multiple | 29 Aug, 2023 | 6.6 MB | |
Brochure | AOX-ILK Technical Report | Investigation into fan system energy efficiency | English | Multiple | 29 Aug, 2023 | 6.7 MB | |
Case story | Carlsberg | English | Multiple | 25 Jun, 2024 | 7.4 MB | |
Case story | Carlsberg - Polish | Polish | Multiple | 26 Jun, 2024 | 7.4 MB | |
Case story | Chester Zoo | English | Multiple | 19 Jul, 2023 | 1.8 MB | |
Case story | Cityringen Copenhagen | English | Multiple | 16 Mar, 2023 | 4.8 MB | |
Case story | Cityringen Copenhagen - Italian | Italian | Multiple | 16 Mar, 2023 | 4.8 MB | |
Case story | Cofely Innsbruck | English | Multiple | 17 Aug, 2022 | 2.7 MB | |
Case story | Cofely Innsbruck - Norwegian | Norwegian Bokmål | Multiple | 18 Aug, 2022 | 2.7 MB | |
Case story | COP26 | English | Multiple | 01 Sep, 2022 | 3.1 MB | |
Case story | CPH Energy District Cooling - 2014 | English | Multiple | 06 Feb, 2023 | 1.6 MB | |
Case story | CPH Energy District Cooling - 2018 | English | Multiple | 06 Feb, 2023 | 1.6 MB | |
Case story | CPH Energy District Cooling - 2018 - Dutch | Dutch, Flemish | Multiple | 06 Feb, 2023 | 1.7 MB | |
Case story | CPH Energy District Cooling - 2018 - French | French | Multiple | 06 Feb, 2023 | 1.7 MB | |
Case story | Crowne Plaza Hotel - 2016 | English | Multiple | 03 May, 2023 | 1.8 MB | |
Case story | Crowne Plaza Hotel - 2017 | English | Multiple | 23 Aug, 2022 | 750.4 KB | |
Case story | Crowne Plaza Hotel - 2018 | English | Multiple | 22 Aug, 2022 | 4.1 MB | |
Case story | Crowne Plaza Hotel - 2018 - French | French | Multiple | 23 Aug, 2022 | 3.3 MB | |
Case story | Crowne Plaza Hotel - 2018 - Turkish | Turkish | Multiple | 22 Aug, 2022 | 3.9 MB | |
Case story | Danfoss Poland - Polish | Polish | Multiple | 21 Nov, 2023 | 5.3 MB | |
Case story | Equinix Data Center | English | Multiple | 22 Aug, 2022 | 6.9 MB | |
Case story | Equinix Data Center - Chinese | Chinese (CN) | Multiple | 22 Aug, 2022 | 7.1 MB | |
Case story | Equinix Data Center - Dutch | Dutch, Flemish | Multiple | 22 Aug, 2022 | 6.9 MB | |
Fact sheet | Extended functionality and real LHD for high-performance operation | Swedish | Multiple | 18 Jul, 2023 | 7.2 MB | |
Fact sheet | Extended functionality and real LHD for high-performance operation | French | Multiple | 18 Jul, 2023 | 1.5 MB | |
Fact sheet | Extended functionality and real LHD for high-performance operation | German | Multiple | 18 Jul, 2023 | 1.5 MB | |
Fact sheet | Extended functionality and real LHD for high-performance operation | English | Multiple | 18 Jul, 2023 | 1.4 MB | |
Fact sheet | Extended functionality and real LHD for high-performance operation | Dutch, Flemish | Multiple | 18 Jul, 2023 | 1.5 MB | |
Application guide | Fire Emergency Mode | English | Multiple | 15 Feb, 2022 | 4.7 MB | |
Case story | Fly Experience | English | Multiple | 26 Jul, 2022 | 4.0 MB | |
Case story | Freddo and Co | English | Multiple | 20 Mar, 2023 | 6.0 MB | |
Case story | Freddo and Co - Italian | Italian | Multiple | 20 Mar, 2023 | 6.0 MB | |
Case story | Fugloeøyhav - Chinese | Chinese (CN) | Multiple | 22 Mar, 2023 | 3.5 MB | |
Case story | Fugloeyhav | English | Multiple | 22 Mar, 2023 | 2.5 MB | |
Case story | Fugloeyhav - Danish | Danish | Multiple | 22 Mar, 2023 | 2.9 MB | |
Brochure | Harmonics in HVAC | English | Multiple | 12 Jun, 2023 | 19.7 MB | |
Brochure | Harmonics in HVAC - French | French | Multiple | 17 Jan, 2023 | 21.4 MB | |
Brochure | Harmonics in HVAC - Italian | Italian | Multiple | 05 Mar, 2024 | 26.4 MB | |
Brochure | Harmonics in HVAC | Chinese | Chinese (CN) | Multiple | 03 Oct, 2023 | 26.6 MB | |
Brochure | Harmonics in HVAC | Dutch | Dutch, Flemish | Multiple | 21 Nov, 2023 | 19.4 MB | |
Brochure | Harmonics in HVAC | German | German | Multiple | 09 Nov, 2023 | 26.5 MB | |
Brochure | Harmonics in HVAC | Korean | Korean | Multiple | 03 Oct, 2023 | 26.5 MB | |
Brochure | Harmonics in HVAC | US English | English | United States | 15 Jun, 2023 | 19.3 MB | |
Case story | Heat Recovery DN | English | Multiple | 22 Aug, 2022 | 4.5 MB | |
Case story | Hjoerring Multi Biofuel | English | Multiple | 03 May, 2023 | 4.3 MB | |
Case story | Hjoerring Multi Biofuel - Danish | Danish | Multiple | 03 May, 2023 | 4.3 MB | |
Case story | Hjoerring Multi Biofuel - Dutch | Dutch, Flemish | Multiple | 03 May, 2023 | 4.3 MB | |
Case story | Hjoerring Multi Biofuel - French | French | Multiple | 03 May, 2023 | 4.3 MB | |
Case story | Hjoerring Multi Biofuel - Turkish | Turkish | Multiple | 03 May, 2023 | 4.3 MB | |
Case story | Hotel Alsik DK | English | Multiple | 10 Aug, 2022 | 3.5 MB | |
Case story | Hotel Alsik DK - Chinese | Chinese (CN) | Multiple | 10 Aug, 2022 | 3.7 MB | |
Case story | Hotel Alsik DK - Danish | Danish | Multiple | 10 Aug, 2022 | 3.5 MB | |
Case story | Hotel Alsik DK - Dutch | Dutch, Flemish | Multiple | 10 Aug, 2022 | 3.7 MB | |
Case story | Hotel Alsik DK - Mobile case | English | Multiple | 22 Nov, 2021 | 4.2 MB | |
Case story | Hotel Alsik DK - Short case | English | Multiple | 11 May, 2022 | 6.2 MB | |
Case story | Hotel Alsik DK - Short case - Chinese | Chinese (CN) | China | 11 May, 2022 | 4.2 MB | |
Brochure | HVAC & Refrigeration applications - Engineering Guide | English | Multiple | 17 Apr, 2023 | 14.7 MB | |
Brochure | HVAC & Refrigeration applications - Engineering Guide | Chinese | Chinese (CN) | Multiple | 17 Apr, 2023 | 15.2 MB | |
Brochure | HVAC & Refrigeration applications - Engineering Guide | Italian | Italian | Multiple | 17 Apr, 2023 | 15.0 MB | |
Brochure | HVAC & Refrigeration applications - Engineering Guide | Polish | Polish | Multiple | 17 Apr, 2023 | 14.0 MB | |
Brochure | HVAC & Refrigeration applications - Engineering Guide | Spanish | Spanish, Castilian | Multiple | 17 Apr, 2023 | 14.8 MB | |
Case story | Innsbruck University Clinic | English | Multiple | 19 Jul, 2023 | 3.9 MB | |
Fact sheet | IP 66/Type 4x enclosed VLT® drives up to 90 kW | English | Multiple | 11 Aug, 2023 | 888.9 KB | |
Fact sheet | IP 66/Type 4x enclosed VLT® drives up to 90 kW | Finnish | Multiple | 11 Aug, 2023 | 923.3 KB | |
Case story | Keppel Bay Tower - Full case | English | Multiple | 18 May, 2023 | 13.0 MB | |
Case story | Keppel Bay Tower - Full case - Chinese | Chinese (CN) | Multiple | 18 May, 2023 | 13.0 MB | |
Case story | Keppel Bay Tower - Full case - Hungarian | Hungarian | Multiple | 15 Aug, 2023 | 13.0 MB | |
Case story | Keppel Bay Tower - Short case | English | Multiple | 31 Jan, 2023 | 2.2 MB | |
Case story | Kleventa Cuppers - Dutch | Dutch, Flemish | Multiple | 28 Jul, 2022 | 2.9 MB | |
Case story | Kleventa Cuppers - English | English | Multiple | 28 Jul, 2022 | 2.8 MB | |
Case story | Metro de Doha | English | Multiple | 30 Aug, 2022 | 4.1 MB | |
Case story | Metro de Doha - Spanish | Spanish, Castilian | Multiple | 30 Aug, 2022 | 4.1 MB | |
Case story | Micheville Tunnel | English | Multiple | 25 Aug, 2022 | 2.3 MB | |
Case story | Micheville Tunnel - Dutch | Dutch, Flemish | Multiple | 26 Aug, 2022 | 2.3 MB | |
Case story | Micheville Tunnel - French | French | Multiple | 26 Aug, 2022 | 2.3 MB | |
Case story | Micheville Tunnel - Serbian | Serbian (RS) | Multiple | 26 Aug, 2022 | 2.4 MB | |
Fact sheet | Mount your drive where you want to...not where you have to | English | United States | 13 Jun, 2023 | 2.7 MB | |
Fact sheet | Mount your drive where you want to...not where you have to | English | Multiple | 13 Jun, 2023 | 2.9 MB | |
Fact sheet | Mount your drive where you want to...not where you have to | German | Multiple | 13 Jun, 2023 | 2.9 MB | |
Case story | MS Cinderella | English | Multiple | 30 Aug, 2022 | 9.3 MB | |
Case story | MS Cinderella - Swedish | Swedish | Multiple | 30 Aug, 2022 | 9.3 MB | |
Case story | MV Island Performer Ulstein | English | Multiple | 16 Mar, 2023 | 3.1 MB | |
Case story | MV Island Performer Ulstein - Chinese | Chinese (CN) | Multiple | 16 Mar, 2023 | 3.3 MB | |
Fact sheet | Panel through mount accessory | English | Multiple | 08 Aug, 2023 | 1.1 MB | |
Case story | Pharma CBM - Full case | English | Multiple | 14 Feb, 2022 | 2.2 MB | |
Case story | Pharma CBM - Full case - Chinese | Chinese (CN) | Multiple | 24 Mar, 2022 | 2.3 MB | |
Case story | Pharma CBM - Mobile case | English | Multiple | 14 Feb, 2022 | 690.9 KB | |
Case story | Pharma CBM - Short case | English | Multiple | 14 Feb, 2022 | 572.3 KB | |
Case story | Randers Rainforest | English | Multiple | 06 Jun, 2023 | 2.3 MB | |
Case story | Randers Rainforest - Danish | Danish | Multiple | 06 Jun, 2023 | 2.2 MB | |
Brochure | Reliable air-handling drives for clean-room applications | English | Multiple | 19 Nov, 2021 | 15.4 MB | |
Case story | Sellero Tunnel | English | Multiple | 19 Jul, 2023 | 1.3 MB | |
Brochure | Singapore Green Mark 2021 | English | Singapore | 04 Mar, 2022 | 6.7 MB | |
Brochure | Systematic energy saving EC+ is the smart trend in HVAC drive technology | English | Multiple | 16 Mar, 2023 | 4.1 MB | |
Brochure | Systematic energy saving EC+ is the smart trend in HVAC drive technology | Bulgarian | Bulgarian | Multiple | 16 Mar, 2023 | 5.2 MB | |
Brochure | Systematic energy saving EC+ is the smart trend in HVAC drive technology | Croatian | Croatian | Multiple | 16 Mar, 2023 | 5.2 MB | |
Brochure | Systematic energy saving EC+ is the smart trend in HVAC drive technology | Czech | Czech | Multiple | 16 Mar, 2023 | 5.7 MB | |
Brochure | Systematic energy saving EC+ is the smart trend in HVAC drive technology | German | German | Multiple | 16 Mar, 2023 | 3.9 MB | |
Brochure | Systematic energy saving EC+ is the smart trend in HVAC drive technology | Polish | Polish | Multiple | 16 Mar, 2023 | 5.5 MB | |
Brochure | Systematic energy saving EC+ is the smart trend in HVAC drive technology | Romanian | Romanian, Moldavian, Moldovan | Multiple | 16 Mar, 2023 | 5.2 MB | |
Brochure | Systematic energy saving EC+ is the smart trend in HVAC drive technology | Spanish | Spanish, Castilian | Multiple | 16 Mar, 2023 | 5.4 MB | |
Brochure | Systematic energy saving EC+ is the smart trend in HVAC drive technology| Chinese | Chinese (CN) | Multiple | 16 Mar, 2023 | 4.3 MB | |
Brochure | Systematic energy saving EC+ is the smart trend in HVAC drive technology| Finnish | Finnish | Multiple | 16 Mar, 2023 | 5.8 MB | |
Brochure | Systematic energy saving EC+ is the smart trend in HVAC drive technology| Hungarian | Hungarian | Multiple | 16 Mar, 2023 | 5.0 MB | |
Brochure | Systematic energy saving EC+ is the smart trend in HVAC drive technology| Italian | Italian | Multiple | 16 Mar, 2023 | 5.4 MB | |
Brochure | Systematic energy saving EC+ is the smart trend in HVAC drive technology| Serbain | Serbian (RS) | Multiple | 16 Mar, 2023 | 5.1 MB | |
Case story | TechnoAlpin 2019 | English | Multiple | 21 Mar, 2023 | 7.0 MB | |
Case story | TechnoAlpin 2019 - Chinese | Chinese (CN) | Multiple | 21 Mar, 2023 | 7.1 MB | |
Case story | TechnoAlpin 2019 - German | German | Multiple | 21 Mar, 2023 | 7.0 MB | |
Case story | TechnoAlpin 2019 - Italian | Italian | Multiple | 21 Mar, 2023 | 6.7 MB | |
Case story | TechnoAlpin 2019 - Swedish | Swedish | Multiple | 21 Mar, 2023 | 7.0 MB | |
Case story | TechnoAlpin 2019 - Turkish | Turkish | Multiple | 22 Sep, 2023 | 7.0 MB | |
Case story | Tubingen EyeClinic | English | Multiple | 30 Aug, 2022 | 3.2 MB | |
Brochure | Untersuchungen zur Energieeffizienz von Ventilatorsystemen | German | Germany | 11 Mar, 2022 | 6.6 MB | |
Case story | US Steel Tower - US English | English | United States | 03 May, 2023 | 5.0 MB | |
Case story | Van Asten | English | Multiple | 22 Mar, 2023 | 19.9 MB | |
Case story | Van Asten - Dutch | Dutch, Flemish | Multiple | 22 Mar, 2023 | 19.9 MB | |
White paper | VLT drives with integrated CBM | English | Multiple | 24 Jun, 2024 | 13.3 MB | |
Application guide | VLT drives with integrated CBM | English | Multiple | 15 May, 2022 | 1.2 MB | |
White paper | VLT drives with integrated CBM - Czech | Czech | Multiple | 23 Apr, 2024 | 13.3 MB | |
White paper | VLT drives with integrated CBM - Italian | Italian | Multiple | 02 Aug, 2024 | 13.3 MB | |
White paper | VLT drives with integrated CBM - Russian | Russian | Multiple | 26 Mar, 2025 | 14.9 MB | |
Application guide | VLT HVAC Drive Applications Note | English | Multiple | 30 Apr, 2008 | 6.1 MB | |
Application guide | VLT HVAC Drive Drive Applications Note | Chinese (CN) | China | 30 Apr, 2008 | 6.7 MB | |
Fact sheet | VLT HVAC Drive FC 102 - Chinese | Chinese (CN) | Multiple | 31 Jul, 2023 | 491.8 KB | |
Fact sheet | VLT HVAC Drive FC 102 - Czech | Czech | Multiple | 31 Jul, 2023 | 917.3 KB | |
White paper | VLT HVAC Drive FC 102 - Fire Emergency Mode | English | Multiple | 13 Jun, 2023 | 12.9 MB | |
Fact sheet | VLT HVAC Drive FC 102 - Italian | Italian | Multiple | 31 Jul, 2023 | 315.6 KB | |
Operating guide | VLT HVAC Drive FC 102 110-800kW Op.Guide | English | Multiple | 15 Feb, 2022 | 23.0 MB | |
Operating guide | VLT HVAC Drive FC 102 Low Harmonic Drive | Polish | Multiple | 16 Oct, 2009 | 8.7 MB | |
Operating guide | VLT HVAC Drive FC 102 Low Harmonic Drive | German | Multiple | 08 Oct, 2009 | 8.4 MB | |
Operating guide | VLT HVAC Drive FC 102 Low Harmonic Drive | Finnish | Multiple | 16 Oct, 2009 | 8.3 MB | |
Operating guide | VLT HVAC Drive FC 102 Low Harmonic Drive | Swedish | Multiple | 16 Oct, 2009 | 8.3 MB | |
Operating guide | VLT HVAC Drive FC 102 Low Harmonic Drive | Russian | Multiple | 16 Oct, 2009 | 9.7 MB | |
Operating guide | VLT HVAC Drive FC 102 Low Harmonic Drive | Chinese (CN) | China | 16 Oct, 2009 | 9.0 MB | |
Operating guide | VLT HVAC Drive FC 102 Low Harmonic Drive | French | Multiple | 16 Oct, 2009 | 7.3 MB | |
Operating guide | VLT HVAC Drive FC 102 Low Harmonic Drive | Portuguese | Multiple | 16 Oct, 2009 | 8.5 MB | |
Operating guide | VLT HVAC Drive FC 102 Low Harmonic Drive | Chinese (CN) | Taiwan | 16 Oct, 2009 | 9.0 MB | |
Operating guide | VLT HVAC Drive FC 102 Low Harmonic Drive | Danish | Multiple | 16 Oct, 2009 | 7.8 MB | |
Brochure | VLT HVAC Drive FC 102 Selection Guide | English | Multiple | 24 Mar, 2025 | 60.9 MB | |
Brochure | VLT HVAC Drive FC 102 Selection Guide - Chinese | Chinese (CN) | Multiple | 24 Feb, 2023 | 55.6 MB | |
Brochure | VLT HVAC Drive FC 102 Selection Guide - Chinese Taiwan | Chinese (CN) | Taiwan | 24 Feb, 2023 | 61.4 MB | |
Brochure | VLT HVAC Drive FC 102 Selection Guide - Czech | Czech | Multiple | 24 Feb, 2023 | 60.9 MB | |
Brochure | VLT HVAC Drive FC 102 Selection Guide - Dutch | Dutch, Flemish | Multiple | 24 Feb, 2023 | 61.0 MB | |
Brochure | VLT HVAC Drive FC 102 Selection Guide - Finnish | Finnish | Multiple | 24 Feb, 2023 | 61.6 MB | |
Brochure | VLT HVAC Drive FC 102 Selection Guide - French | French | Multiple | 24 Feb, 2023 | 61.6 MB | |
Brochure | VLT HVAC Drive FC 102 Selection Guide - German | German | Multiple | 24 Feb, 2023 | 61.6 MB | |
Brochure | VLT HVAC Drive FC 102 Selection Guide - Hungarian | Hungarian | Multiple | 24 Feb, 2023 | 61.5 MB | |
Brochure | VLT HVAC Drive FC 102 Selection Guide - Italian | Italian | Multiple | 24 Feb, 2023 | 61.3 MB | |
Brochure | VLT HVAC Drive FC 102 Selection Guide - Korean | Korean | Multiple | 24 Feb, 2023 | 61.2 MB | |
Brochure | VLT HVAC Drive FC 102 Selection Guide - Polish | Polish | Multiple | 24 Feb, 2023 | 61.3 MB | |
Brochure | VLT HVAC Drive FC 102 Selection Guide - Russian | Russian | Multiple | 24 Feb, 2023 | 55.4 MB | |
Brochure | VLT HVAC Drive FC 102 Selection Guide - Spanish | Spanish, Castilian | Multiple | 24 Feb, 2023 | 61.1 MB | |
Brochure | VLT HVAC Drive FC 102 Selection Guide - US English | English | United States | 24 Feb, 2023 | 64.8 MB | |
Fact sheet | VLT® 12-pulse drive | English | Multiple | 19 Jul, 2023 | 1.5 MB | |
Design guide | VLT® Advanced Harmonic Filter AHF005-010 | Chinese (CN) | China | 15 Mar, 2022 | 6.5 MB | |
Design guide | VLT® Advanced Harmonic Filter AHF005-010 | English | Multiple | 15 Feb, 2022 | 6.2 MB | |
Design guide | VLT® Advanced Harmonic Filter AHF005-010 | Russian | Multiple | 15 Mar, 2022 | 6.5 MB | |
Design guide | VLT® Advanced Harmonic Filter AHF005-010 | German | Multiple | 15 Mar, 2022 | 6.3 MB | |
Operating guide | VLT® AKD 102 Drive 110–250 kW | Dutch, Flemish | Multiple | 21 Apr, 2023 | 8.8 MB | |
Operating guide | VLT® AKD 102 Drive 110–250 kW | German | Multiple | 10 Jun, 2009 | 8.8 MB | |
Operating guide | VLT® AKD 102 Drive 110–250 kW | English | Multiple | 15 Jun, 2009 | 9.7 MB | |
Operating guide | VLT® AKD 102 Drive 110–250 kW | Danish | Multiple | 10 Jun, 2009 | 8.4 MB | |
Fact sheet | VLT® BACnet MCA 109 | English | Multiple | 09 Aug, 2023 | 813.9 KB | |
Fact sheet | VLT® BACnet/IP MCA 125 | German | Multiple | 09 Aug, 2023 | 311.3 KB | |
Fact sheet | VLT® BACnet/IP MCA 125 | English | Multiple | 09 Aug, 2023 | 293.9 KB | |
Design guide | VLT® Brake Resistor MCE 101 | English | Multiple | 08 May, 2014 | 8.5 MB | |
Design guide | VLT® Brake Resistor MCE 101 | German | Multiple | 09 Jul, 2014 | 8.5 MB | |
Fact sheet | VLT® DeviceNet MCA 104 | English | Multiple | 09 Aug, 2023 | 985.8 KB | |
Fact sheet | VLT® drive with enclosure size D - English | English | Multiple | 07 Feb, 2023 | 474.0 KB | |
Fact sheet | VLT® drive with enclosure size D - Portuguese | Portuguese | Multiple | 07 Feb, 2023 | 504.3 KB | |
Fact sheet | VLT® drive with enclosure size E - Danish | Danish | Multiple | 25 Jan, 2023 | 581.1 KB | |
Fact sheet | VLT® drive with enclosure size E - Dutch | Dutch, Flemish | Multiple | 25 Jan, 2023 | 561.4 KB | |
Fact sheet | VLT® drive with enclosure size E - English | English | Multiple | 24 Jan, 2023 | 551.8 KB | |
Fact sheet | VLT® drive with enclosure size E - French | French | Multiple | 25 Jan, 2023 | 594.2 KB | |
Fact sheet | VLT® drive with enclosure size E - German | German | Multiple | 25 Jan, 2023 | 618.4 KB | |
Fact sheet | VLT® drive with enclosure size E - Italian | Italian | Multiple | 25 Jan, 2023 | 582.7 KB | |
Fact sheet | VLT® drive with enclosure size E - US English | English | United States | 25 Jan, 2023 | 531.1 KB | |
Application guide | VLT® Drives Motor overload protection | English | Multiple | 19 Aug, 2008 | 212.6 KB | |
Fact sheet | VLT® EtherNet/IP MCA 121 | German | Multiple | 09 Aug, 2023 | 630.7 KB | |
Fact sheet | VLT® EtherNet/IP MCA 121 | English | Multiple | 09 Aug, 2023 | 635.4 KB | |
Design guide | VLT® FC Series Output Filter Design G. | English | Multiple | 22 Feb, 2011 | 4.8 MB | |
Design guide | VLT® FC-Seria filtros salida Guía Diseño | Spanish, Castilian | Multiple | 22 Feb, 2011 | 4.8 MB | |
Design guide | VLT® FC-Serie Ausgangsfilt. Projekthand. | German | Multiple | 22 Feb, 2011 | 5.1 MB | |
Design guide | VLT® FC-Serie Output Filter Design Guide | French | Multiple | 22 Feb, 2011 | 5.0 MB | |
Fact sheet | VLT® HVAC Drive FC 102 | English | Multiple | 31 Aug, 2022 | 314.3 KB | |
Fact sheet | VLT® HVAC Drive FC 102 - Chinese (Taiwan) | Chinese (CN) | Taiwan | 25 Mar, 2024 | 394.3 KB | |
Fact sheet | VLT® HVAC Drive FC 102 - English | Portuguese | Multiple | 31 Jul, 2023 | 480.8 KB | |
Fact sheet | VLT® HVAC Drive FC 102 - US English | English | United States | 09 Sep, 2024 | 216.5 KB | |
Design guide | VLT® HVAC Drive FC 102 1.1-90 kW | Italian | Multiple | 13 Jun, 2014 | 7.2 MB | |
Design guide | VLT® HVAC Drive FC 102 1.1-90 kW | Danish | Multiple | 13 Jun, 2014 | 6.3 MB | |
Design guide | VLT® HVAC Drive FC 102 1.1-90 kW | Korean | Multiple | 13 Jun, 2014 | 7.5 MB | |
Design guide | VLT® HVAC Drive FC 102 1.1-90 kW | French | Multiple | 13 Jun, 2014 | 7.2 MB | |
Design guide | VLT® HVAC Drive FC 102 1.1-90 kW | Swedish | Multiple | 13 Jun, 2014 | 7.1 MB | |
Design guide | VLT® HVAC Drive FC 102 1.1-90 kW | Portuguese | Multiple | 13 Jun, 2014 | 7.2 MB | |
Design guide | VLT® HVAC Drive FC 102 1.1-90 kW | Chinese (CN) | China | 13 Jun, 2014 | 7.4 MB | |
Design guide | VLT® HVAC Drive FC 102 1.1-90 kW | English | Multiple | 09 Oct, 2023 | 3.8 MB | |
Design guide | VLT® HVAC Drive FC 102 1.1-90 kW | Spanish, Castilian | Multiple | 13 Jun, 2014 | 7.2 MB | |
Design guide | VLT® HVAC Drive FC 102 1.1-90 kW | English | United States | 13 Jun, 2014 | 7.4 MB | |
Design guide | VLT® HVAC Drive FC 102 1.1-90 kW | German | Multiple | 13 Jun, 2014 | 7.1 MB | |
Design guide | VLT® HVAC Drive FC 102 1.1-90 kW | Dutch, Flemish | Multiple | 13 Jun, 2014 | 7.1 MB | |
Design guide | VLT® HVAC Drive FC 102 1.1-90 kW | Russian | Multiple | 13 Jun, 2014 | 7.6 MB | |
Operating guide | VLT® HVAC Drive FC 102 110-400kW D-frame | Norwegian Bokmål | Multiple | 15 Jan, 2022 | 13.0 MB | |
Operating guide | VLT® HVAC Drive FC 102 110-400kW D-frame | Swedish | Multiple | 15 Jan, 2022 | 13.2 MB | |
Operating guide | VLT® HVAC Drive FC 102 110-400kW D-frame | Korean | Multiple | 15 Feb, 2019 | 12.7 MB | |
Operating guide | VLT® HVAC Drive FC 102 110-400kW D-frame | Croatian | Multiple | 15 Jan, 2022 | 13.0 MB | |
Operating guide | VLT® HVAC Drive FC 102 110-400kW D-frame | German | Multiple | 15 Jan, 2022 | 13.3 MB | |
Operating guide | VLT® HVAC Drive FC 102 110-400kW D-frame | Finnish | Multiple | 15 Jan, 2022 | 13.0 MB | |
Operating guide | VLT® HVAC Drive FC 102 110-400kW D-frame | Spanish, Castilian | Multiple | 15 Jan, 2022 | 13.3 MB | |
Operating guide | VLT® HVAC Drive FC 102 110-400kW D-frame | Slovak | Multiple | 15 Jan, 2022 | 13.0 MB | |
Design guide | VLT® HVAC Drive FC 102 110–800 kW D and E | Spanish, Castilian | Multiple | 15 Mar, 2018 | 15.2 MB | |
Design guide | VLT® HVAC Drive FC 102 110–800 kW D and E | German | Multiple | 15 Mar, 2018 | 15.0 MB | |
Design guide | VLT® HVAC Drive FC 102 110–800 kW D and E | Italian | Multiple | 15 Mar, 2018 | 15.4 MB | |
Design guide | VLT® HVAC Drive FC 102 110–800 kW D and E | English | Multiple | 15 Jan, 2018 | 14.3 MB | |
Design guide | VLT® HVAC Drive FC 102 110–800 kW D and E | Portuguese | Multiple | 15 Mar, 2018 | 15.1 MB | |
Design guide | VLT® HVAC Drive FC 102 110–800 kW D and E | Chinese (CN) | China | 15 Mar, 2018 | 14.9 MB | |
Design guide | VLT® HVAC Drive FC 102 110–800 kW D and E | English | United States | 15 Jan, 2018 | 14.7 MB | |
Design guide | VLT® HVAC Drive FC 102 110–800 kW D and E | Russian | Multiple | 15 Mar, 2018 | 15.0 MB | |
Design guide | VLT® HVAC Drive FC 102 110–800 kW D and E | French | Multiple | 15 Mar, 2018 | 15.2 MB | |
Operating guide | VLT® HVAC Drive FC 102 315-1400 kW | German | Multiple | 27 Mar, 2015 | 4.5 MB | |
Operating guide | VLT® HVAC Drive FC 102 315-1400 kW | Russian | Multiple | 27 Mar, 2015 | 4.6 MB | |
Operating guide | VLT® HVAC Drive FC 102 315-1400 kW | French | Multiple | 27 Mar, 2015 | 4.5 MB | |
Operating guide | VLT® HVAC Drive FC 102 315-1400 kW | Chinese (CN) | China | 27 Mar, 2015 | 4.4 MB | |
Operating guide | VLT® HVAC Drive FC 102 315-1400 kW | Greek (modern) | Multiple | 24 Jan, 2017 | 5.6 MB | |
Operating guide | VLT® HVAC Drive FC 102 315-1400 kW | Portuguese | Multiple | 27 Mar, 2015 | 4.5 MB | |
Design guide | VLT® HVAC Drive FC 102 355-1400 kW | Russian | Multiple | 15 May, 2018 | 12.9 MB | |
Design guide | VLT® HVAC Drive FC 102 355-1400 kW | Korean | Multiple | 15 May, 2018 | 12.7 MB | |
Design guide | VLT® HVAC Drive FC 102 355-1400 kW | Chinese (CN) | China | 15 May, 2018 | 12.7 MB | |
Design guide | VLT® HVAC Drive FC 102 355-1400 kW | English | United States | 15 Nov, 2017 | 12.3 MB | |
Design guide | VLT® HVAC Drive FC 102 355-1400 kW | French | Multiple | 15 May, 2018 | 13.1 MB | |
Design guide | VLT® HVAC Drive FC 102 355-1400 kW | English | Multiple | 15 Nov, 2017 | 7.7 MB | |
Design guide | VLT® HVAC Drive FC 102 355-1400 kW | Italian | Multiple | 15 May, 2018 | 13.2 MB | |
Design guide | VLT® HVAC Drive FC 102 355-1400 kW | Portuguese | Multiple | 15 May, 2018 | 12.9 MB | |
Design guide | VLT® HVAC Drive FC 102 355-1400 kW | Spanish, Castilian | Multiple | 15 May, 2018 | 13.1 MB | |
Design guide | VLT® HVAC Drive FC 102 355-1400 kW | Dutch, Flemish | Multiple | 15 May, 2018 | 12.9 MB | |
Design guide | VLT® HVAC Drive FC 102 355-1400 kW | Swedish | Multiple | 15 May, 2018 | 13.0 MB | |
Design guide | VLT® HVAC Drive FC 102 355-1400 kW | German | Multiple | 15 May, 2018 | 12.9 MB | |
Operating guide | VLT® HVAC Drive FC 102 LonWorks | German | Multiple | 07 Aug, 2007 | 1.6 MB | |
Operating guide | VLT® HVAC Drive FC 102 LonWorks | English | Multiple | 11 Nov, 2008 | 2.2 MB | |
Operating guide | VLT® HVAC Drive FC 102 Low Harm. Drive | Portuguese | Multiple | 15 Jan, 2022 | 22.3 MB | |
Operating guide | VLT® HVAC Drive FC 102 Low Harm. Drive | Spanish, Castilian | Multiple | 15 Jan, 2022 | 22.3 MB | |
Operating guide | VLT® HVAC Drive FC 102 Low Harm. Drive | English | Multiple | 15 Jan, 2022 | 22.1 MB | |
Operating guide | VLT® HVAC Drive FC 102 Low Harm. Drive | Chinese (CN) | China | 15 Jan, 2022 | 22.3 MB | |
Operating guide | VLT® HVAC Drive FC 102 Low Harm. Drive | Russian | Multiple | 15 Jan, 2022 | 22.4 MB | |
Operating guide | VLT® HVAC Drive FC 102 Low Harm. Drive | Italian | Multiple | 15 Jan, 2022 | 22.3 MB | |
Operating guide | VLT® HVAC Drive FC 102 Low Harm. Drive | German | Multiple | 15 Jan, 2022 | 22.3 MB | |
Operating guide | VLT® HVAC Drive FC 102 Low Harm. Drive | English | United States | 13 Aug, 2015 | 17.6 MB | |
Application guide | VLT® HVAC Drive FC 102 Temp. Derating | English | Multiple | 20 Aug, 2008 | 981.5 KB | |
Fact sheet | VLT® HVAC Drive FC 102_Condition-based monitoring functions - Czech | Czech | Multiple | 13 Apr, 2023 | 2.0 MB | |
Fact sheet | VLT® HVAC Drive FC 102_Condition-based monitoring functions - US English | English | United States | 07 Feb, 2023 | 2.0 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | Romanian, Moldavian, Moldovan | Multiple | 15 Sep, 2018 | 14.0 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | Portuguese | Multiple | 15 Sep, 2018 | 14.0 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | Turkish | Multiple | 15 Sep, 2018 | 13.9 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | German | Multiple | 15 Sep, 2018 | 13.9 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | Italian | Multiple | 15 Sep, 2018 | 14.0 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | Indonesian | Multiple | 15 Sep, 2018 | 13.9 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | Serbian (RS) | Multiple | 15 Sep, 2018 | 13.9 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | Dutch, Flemish | Multiple | 15 Sep, 2018 | 13.9 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | Korean | Multiple | 15 Sep, 2018 | 13.9 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | Danish | Multiple | 15 Sep, 2018 | 14.0 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | Swedish | Multiple | 15 Sep, 2018 | 13.9 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | French | Multiple | 15 Sep, 2018 | 13.9 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | Croatian | Multiple | 15 Sep, 2018 | 13.9 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | Czech | Multiple | 15 Sep, 2018 | 13.9 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | Chinese (CN) | China | 15 Sep, 2018 | 13.9 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | Bulgarian | Multiple | 15 Sep, 2018 | 14.0 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | English | Multiple | 15 Feb, 2022 | 19.3 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | Hungarian | Multiple | 15 Sep, 2018 | 13.9 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | Japanese | Multiple | 15 Sep, 2018 | 13.9 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | Chinese (CN) | Taiwan | 15 Sep, 2018 | 14.0 MB | |
Operating guide | VLT® HVAC Drive FC 102, 355-800 kW, Encl | Spanish, Castilian | Multiple | 15 Sep, 2018 | 14.0 MB | |
Application guide | VLT® HVAC Drive in Fan Application with | English | Multiple | 10 Feb, 2011 | 41.3 KB | |
Fact sheet | VLT® Low Harmonic Drive | Spanish, Castilian | Multiple | 19 Jul, 2023 | 704.2 KB | |
Fact sheet | VLT® Low Harmonic Drive | English | Multiple | 19 Jul, 2023 | 673.1 KB | |
Fact sheet | VLT® Modbus TCP MCA 122 | German | Multiple | 09 Aug, 2023 | 836.2 KB | |
Fact sheet | VLT® Modbus TCP MCA 122 | English | Multiple | 09 Aug, 2023 | 818.2 KB | |
Fact sheet | VLT® Parallel Drive Modules | English | Multiple | 11 Aug, 2023 | 446.0 KB | |
Fact sheet | VLT® Parallel Drive Modules | Spanish, Castilian | Multiple | 11 Aug, 2023 | 409.2 KB | |
Design guide | VLT® Parallel Drive Modules, 250–1200 kW | Portuguese | Multiple | 25 May, 2017 | 18.4 MB | |
Design guide | VLT® Parallel Drive Modules, 250–1200 kW | Italian | Multiple | 25 May, 2017 | 18.3 MB | |
Design guide | VLT® Parallel Drive Modules, 250–1200 kW | German | Multiple | 25 May, 2017 | 17.7 MB | |
Design guide | VLT® Parallel Drive Modules, 250–1200 kW | Russian | Multiple | 25 May, 2017 | 17.2 MB | |
Design guide | VLT® Parallel Drive Modules, 250–1200 kW | Chinese (CN) | China | 25 May, 2017 | 17.1 MB | |
Design guide | VLT® Parallel Drive Modules, 250–1200 kW | Spanish, Castilian | Multiple | 25 May, 2017 | 17.7 MB | |
Design guide | VLT® Parallel Drive Modules, 250–1200 kW | French | Multiple | 25 May, 2017 | 18.2 MB | |
Design guide | VLT® Parallel Drive Modules, 250–1200 kW | English | Multiple | 15 Aug, 2017 | 16.4 MB | |
Fact sheet | VLT® Parallel Drive Modulesa | Hungarian | Multiple | 11 Aug, 2023 | 794.3 KB | |
Fact sheet | VLT® Pressure Transmitter PTU 025 Filter Monitoring - English | English | Multiple | 07 Feb, 2023 | 739.0 KB | |
Fact sheet | VLT® Pressure Transmitter PTU 025 Filter Monitoring - German | German | Multiple | 07 Feb, 2023 | 775.6 KB | |
Fact sheet | VLT® PTC Thermistor Card MCB 112 | English | Multiple | 09 Aug, 2023 | 693.8 KB | |
Brochure | VLT® Pump Control OEM | English | Multiple | 22 Nov, 2021 | 15.1 MB | |
Fact sheet | VLT® Real-time Clock MCB 117 | Advanced data logging by time stamping | English | Multiple | 26 Apr, 2023 | 288.1 KB | |
Fact sheet | VLT® Real-time Clock MCB 117 | Advanced data logging by time stamping | Portuguese | Multiple | 26 Apr, 2023 | 324.4 KB | |
Fact sheet | VLT® Real-time Clock MCB 117 | Advanced data logging by time stamping | German | Multiple | 26 Apr, 2023 | 1.0 MB | |
Case story | Volkswagen Novenco | English | Multiple | 30 Aug, 2022 | 6.5 MB | |
Case story | Volkswagen Novenco - Chinese | Chinese (CN) | Multiple | 30 Aug, 2022 | 6.7 MB | |
Case story | VSS Glassfiber Latvia | English | Multiple | 16 Jun, 2022 | 10.9 MB |
Drawings
Can't find the 3D model or drawing you're looking for? Sort and filter the following table by using the icons at the top of the columns.
Software
MyDrive® Suite provides all the software you need to select, integrate, program, and operate VLT® HVAC Drive FC 102, in one place.
Related applications
Pumps, fans, compressors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for commercial compressorsVariable speed control with AC drives enables you to reduce energy consumption by running compressor applications at a lower speed.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for compressorsImprove your COP and save on energy consumption by applying Danfoss AC drives to optimize the capacity control of refrigeration compressors, condensers and evaporators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for compressors in residential buildingsVariable speed control of a chiller allows you to provide constant pressure regulation while matching the capacity to the actual need based on measurements in the system. Speed control is beneficial when a compressor runs for long periods at partial load. Reduce operational costs by running applications at a lower speed which reduces energy consumption. And reduce installation costs by optimizing the system and the compressor itself.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for fansGet more out of your air handling units, using fan control that gives you easy air filter monitoring and built-in fire safety features.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for fans in commercial buildingsWith user-friendly interfaces, distributed intelligence and reduced power consumption, Danfoss AC drives optimize the performance of fans.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for fans in food and beverage applicationsVariable speed fan control reduces costs by trimming energy consumption, and improves comfort levels by avoiding noise-generating frequencies.
Troubleshooting
Case stories
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Roca Group factory drives down energy consumption by 30%POLAND: By investing in Danfoss VLT® drives, the Roca Group sanitary ware factory in Gliwice now consumes about 30% less energy, annually.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }How did this smart factory reach carbon-neutral?POLAND: The new Danfoss production hall in Grodzisk Mazowiecki has reached carbon-neutrality, thanks to full electrification, energy-saving solutions such as Danfoss drives, and energy from renewable sources.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Refrigeration systems preserve apple quality using VSDs with integrated condition monitoring and DrivePro Remote Monitoring serviceITALY: At Rivoira Group, VLT® drives with built-in condition-based monitoring help preserve fruit perfectly by ensuring utterly reliable refrigeration.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }How does Beat the Storm deliver more fun for less CO2?DENMARK: Universe Science Park saves on both power bill and emissions for its wind tunnel attraction “Beat the Storm”, with the intelligent VLT® HVAC drive.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Carlsberg brewery drives down energy consumptionPOLAND: For more than a decade, Danfoss drives have reduced the power consumption at Carlsberg’s Okocim Brewery. The brewery uses less water and has lowered its emissions, too.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Retrofitting Keppel Bay Tower for a Zero Energy futureSINGAPORE: With Danfoss EC+ concept for HVAC systems, Keppel Bay Tower uses 45% less energy and has achieved Green Mark Platinum Zero Energy building status.