Flexible modularity for decentral servo applications
The VLT® Decentral Servo Drive DSD 510 extends the VLT® FlexMotion™ decentral servo drive concept. Supporting a wide range of feedback encoders and sensorless control, its architecture is completely open and allows you to choose your preferred PM or ACM motor.
Use the Integrated Motion Controller (IMC) to run the motion sequence independently and therefore free up the central PLC.
Fast and fail-safe installation
The Plug and Twist hybrid cabling concept, including supply and control voltage as well as functional safety and fieldbus wires, makes the installation fast, easy, fail-safe end cost-efficient. Since multiple decentral drive units can be powered by the combination of just one VLT® Power Supply Module PSM 510 and VLT® Decentral Access Module DAM 510 through simple daisy chain wiring, no distribution boxes are required, and you can reduce cabling to a minimum.
Choose your preferred protocol
Open connectivity to common real-time Ethernet systems, such as EtherCAT, POWERLINK and PROFINET, IEC 61131-3 based programming and PLCopen certified Motion libraries makes the system even more flexible and easy to integrate into various engineering environments.
High performance in harsh environments
A completely smooth and easy-to-clean surface together with high-protection IP67 enclosure and vibration resistance class 3M7 ensures the perfect fit for all kind of rotating applications in demanding environments.
Rated voltage, power and current
Rated voltage
565 – 680 V DC ±10%
Rated power
4 kW
Rated current
8 A (standalone)
Features and benefits
The extensive portfolio with a mix of central and decentral components fits perfectly into modular machine concepts
Supports various encoder feedback systems and expands the freedom of of PM servo and ACM motor selection
Fast and fail-safe wiring concept helps to save installation time and component costs
Open connectivity to common real time Ethernet protocols allows flexibility, fast process communication and easy system integration
PLCopen certified Motion libraries and IEC 61131-3 programming provide a standardized and easy system approach across controller platforms
Comprehensive real-time system data from each component strongly supports predictive and preventive machine maintenance
Vibration resistance according to 3M7 and IP67 protection ratings ensures reliable operation in demanding environments
Servo drive mounted directly on or nearby the motor reduces cabinet space requirement and costs for cooling equipment
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Engineering - Chemical & Pharma | English | Multiple | 18 May, 2022 | 37.7 MB | |
Brochure | Engineering - Chemical & Pharma - German | German | Multiple | 14 Jul, 2023 | 37.8 MB | |
Brochure | Ultimate freedom – one system for central and decentral servo motion solutions | Italian | Italy | 12 Nov, 2021 | 12.2 MB | |
Fact sheet | VLT FlexMotion - Chinese | Chinese (CN) | Multiple | 08 Aug, 2023 | 1.7 MB | |
Fact sheet | VLT FlexMotion - Germany | German | Multiple | 08 Aug, 2023 | 1.6 MB | |
Operating guide | VLT Servo Drive System ISD 510-DSD 510 | Italian | Multiple | 15 Mar, 2022 | 14.4 MB | |
Operating guide | VLT Servo Drive System ISD 510-DSD 510 | Chinese (CN) | Multiple | 15 Mar, 2022 | 17.3 MB | |
Operating guide | VLT Servo Drive System ISD 510-DSD 510 | English | Multiple | 15 Mar, 2022 | 16.9 MB | |
Operating guide | VLT Servo Drive System ISD 510-DSD 510 | German | Multiple | 15 Mar, 2022 | 14.4 MB | |
Design guide | VLT_Servo Drive_ISD510_DSD510_MSD510_DG | English | Multiple | 20 Mar, 2023 | 10.3 MB | |
Brochure | VLT® FlexMotion™ | English | Multiple | 12 Nov, 2021 | 12.2 MB | |
Brochure | VLT® FlexMotion™ | Chinese | Chinese (CN) | Multiple | 12 Nov, 2021 | 12.3 MB | |
Brochure | VLT® FlexMotion™ | German | German | Multiple | 12 Nov, 2021 | 12.3 MB | |
Brochure | VLT® FlexMotion™ Pocket Guide | English | Multiple | 12 Nov, 2021 | 7.5 MB |
3D models and drawings
Type | Name | Language | Updated | Download | File type |
---|---|---|---|---|---|
M-Drawing | MCAD DSD 510 IP67 A | 01 Feb, 2019 | 4.9 MB | STP |
Software
Type | Name | Language | Updated | Version | Status | Download | File type |
---|---|---|---|---|---|---|---|
System software | VLT® DSD 510 EtherCAT Firmware | English | 31 Jan, 2022 | 03.08.00 | Released | 3.9 MB | .zip |
System software | VLT® DSD 510 POWERLINK Firmware | English | 31 Jan, 2022 | 03.08.00 | Released | 3.7 MB | .zip |
System software | VLT® DSD 510 PROFINET Firmware | English | 31 Jan, 2022 | 03.08.00 | Released | 5.1 MB | .zip |
System software | VLT® FlexMotion™ Automation Studio library | English | 01 Oct, 2021 | 3.6.4 | Released | 285.9 KB | .zip |
System software | VLT® FlexMotion™ DSD 510 EtherCAT XML | English | 31 Jan, 2022 | 3.08.00 | Released | 15.3 KB | .zip |
System software | VLT® FlexMotion™ DSD 510 POWERLINK XDD | English | 31 Jan, 2022 | 3.08.00 | Released | 12.4 KB | .zip |
System software | VLT® FlexMotion™ DSD 510 PROFINET GSDML | English | 31 Jan, 2022 | 3.08.00 | Released | 10.7 KB | .zip |
System software | VLT® FlexMotion™ Simotion Scout Library | English | 01 Oct, 2021 | 3.6.7 | Released | 40.3 MB | .zip |
System software | VLT® FlexMotion™ TIA Portal Library | English | 01 Oct, 2021 | 3.6.4 | Released | 31.7 MB | .zip |
System software | VLT® FlexMotion™ TwinCAT 2 library | English | 01 Oct, 2021 | 3.6.2 | Released | 985.2 KB | .zip |
System software | VLT® FlexMotion™ TwinCAT 3 library | English | 01 Oct, 2021 | 3.6.2 | Released | 503.5 KB | .zip |
Software tools | VLT® Servo Backup | English | 01 Feb, 2022 | 3.8.1 | Released | 19.8 MB | .zip |
Software tools | VLT® Servo Toolbox | English | 29 Sep, 2023 | 3.9.1 | Released | 32.5 MB | .zip |