The best fit for direct machine mounting
Designed for simplicity and robustness, the VLT® Decentral Drive FCD 302 is a user-friendly product with high performance and a strong protection degree.
A decentral-drive solution eliminates the need for space-consuming control cabinets. And, with the drives placed near the motor, there is no need for long-screened motor cables.
With the VLT® Decentral Drive FCD 302, all the options are built into the unit reducing the number of boxes to be mounted, and the connections and terminations in the installation. As a result, labor costs and the risks of failure are dramatically reduced.
Supply voltages and power range
- 3 x 380-480 V...0.37-3 kW
Features and benefits
Installation is flexible as the drive adapts to any brand of motor
Servicing is fast and easy due to the pluggable twin-part design
Cleaning is easy thanks to the drive’s smooth surface
Cable savings are possible as a result of the integrated power and fieldbus looping terminals
Direct connection to a PC is possible thanks to the integrated USB port
The need for PLC capacity is reduced due to the built-in smart logic controller
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Operating guide | Add-On Instr VLT EtherNet-IP MCA 121 | English | Multiple | 15 Feb, 2017 | 1.1 MB | |
Case story | Barilla | English | Multiple | 20 Mar, 2023 | 3.8 MB | |
Case story | Barilla - Italian | Italian | Multiple | 20 Mar, 2023 | 3.8 MB | |
Case story | Borsodi Brewery | English | Multiple | 15 Mar, 2023 | 2.6 MB | |
Case story | Borsodi Brewery - Polish | Polish | Multiple | 15 Mar, 2023 | 2.7 MB | |
Case story | CocaCola Severna - Full case | English | Multiple | 08 Sep, 2022 | 4.2 MB | |
Case story | CocaCola Severna - Mobile case | English | Multiple | 08 Sep, 2022 | 1.9 MB | |
Case story | CocaCola Severna - Short case | English | Multiple | 08 Sep, 2022 | 2.2 MB | |
Brochure | Danfoss Drives Fieldbus Solutions | English | Multiple | 12 Nov, 2021 | 7.7 MB | |
Brochure | DrivePro Life Cycle Services | English | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro Life Cycle Services - Austria | German | Austria | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro Life Cycle Services - Chinese | Chinese (CN) | Multiple | 13 Apr, 2023 | 7.2 MB | |
Brochure | DrivePro Life Cycle Services - Croatian | Croatian | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro Life Cycle Services - Danish | Danish | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro Life Cycle Services - Dutch | Dutch, Flemish | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro Life Cycle Services - Finnish | Finnish | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro Life Cycle Services - French | French | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro Life Cycle Services - German | German | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro Life Cycle Services - Hungarian | Hungarian | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro Life Cycle Services - Italian | Italian | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro Life Cycle Services - Korean | Korean | Multiple | 13 Apr, 2023 | 7.1 MB | |
Brochure | DrivePro Life Cycle Services - Polish | Polish | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro Life Cycle Services - Portuguese | Portuguese | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro Life Cycle Services - Romanian | Romanian, Moldavian, Moldovan | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro Life Cycle Services - Spanish | Spanish, Castilian | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro Life Cycle Services - Ukrainian | Ukrainian | Multiple | 13 Apr, 2023 | 7.0 MB | |
Brochure | DrivePro Service Partner | English | Multiple | 14 Apr, 2023 | 7.4 MB | |
Brochure | DrivePro Service Partner - Chinese | Chinese (CN) | Multiple | 14 Apr, 2023 | 7.6 MB | |
Brochure | DrivePro Service Partner - Croatian | Croatian | Multiple | 14 Apr, 2023 | 7.4 MB | |
Brochure | DrivePro Service Partner - Italian | Italian | Multiple | 14 Apr, 2023 | 7.4 MB | |
Brochure | DrivePro Service Partner - Russian | Russian | Multiple | 14 Apr, 2023 | 7.4 MB | |
Brochure | DrivePro Service Partner - Ukrainian | Ukrainian | Multiple | 14 Apr, 2023 | 7.4 MB | |
Case story | EFES Pilsen Turkey | English | Multiple | 15 Mar, 2023 | 1.8 MB | |
Case story | Fairlife Michigan | English | Multiple | 15 Mar, 2023 | 2.8 MB | |
Case story | Fairlife Michigan - US English | English | United States | 15 Mar, 2023 | 2.4 MB | |
Brochure | FB Innovation Center | Gain competitive advantages from concentrated expertise and faster innovation cycles | English | Multiple | 29 Aug, 2023 | 7.2 MB | |
Case story | FORST Brewery | English | Multiple | 19 Jul, 2023 | 1.6 MB | |
Case story | FORST Brewery - Italian | Italian | Multiple | 19 Jul, 2023 | 1.6 MB | |
Case story | FORST Brewery - Spanish | Spanish, Castilian | Multiple | 19 Jul, 2023 | 1.6 MB | |
Case story | FORST Brewery MEXICO - Spanish | Spanish, Castilian | Multiple | 19 Jul, 2023 | 1.6 MB | |
Operating guide | MCA 123 EtherNet Powerlink | French | Multiple | 20 Jun, 2013 | 2.2 MB | |
Operating guide | MCA 123 EtherNet Powerlink | German | Multiple | 16 Sep, 2013 | 2.3 MB | |
Operating guide | MCA 123 EtherNet Powerlink | English | Multiple | 15 Nov, 2013 | 1.7 MB | |
Case story | Nestle Waters | English | Multiple | 16 Mar, 2023 | 4.7 MB | |
Case story | Nestle Waters - Chinese | Chinese (CN) | Multiple | 16 Mar, 2023 | 4.9 MB | |
Case story | Nestle Waters - Italian | Italian | Multiple | 16 Mar, 2023 | 3.4 MB | |
Case story | Nestle Waters - Polish | Polish | Multiple | 16 Mar, 2023 | 4.7 MB | |
Case story | Riunite | English | Multiple | 17 Mar, 2023 | 2.6 MB | |
Case story | Riunite - Italian | Italian | Multiple | 17 Mar, 2023 | 2.7 MB | |
Case story | Rothaus Brewery | English | Multiple | 19 Jul, 2023 | 3.2 MB | |
Case story | Rothaus Brewery - Czech | Czech | Multiple | 19 Jul, 2023 | 3.2 MB | |
Case story | Rothaus Brewery - Spanish | Spanish, Castilian | Multiple | 19 Jul, 2023 | 3.2 MB | |
Operating guide | Safe Torque Off | Chinese (CN) | China | 15 May, 2019 | 561.1 KB | |
Operating guide | Safe Torque Off | Serbian (RS) | Multiple | 15 May, 2019 | 495.6 KB | |
Operating guide | Safe Torque Off | Indonesian | Multiple | 15 Nov, 2019 | 1.6 MB | |
Operating guide | Safe Torque Off | Hungarian | Multiple | 15 May, 2019 | 532.6 KB | |
Operating guide | Safe Torque Off | Bulgarian | Multiple | 15 May, 2019 | 512.6 KB | |
Operating guide | Safe Torque Off | Czech | Multiple | 15 May, 2019 | 520.7 KB | |
Operating guide | Safe Torque Off | German | Multiple | 15 Aug, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Croatian | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Turkish | Multiple | 15 May, 2019 | 543.1 KB | |
Operating guide | Safe Torque Off | English | Multiple | 14 Dec, 2022 | 501.0 KB | |
Operating guide | Safe Torque Off | Russian | Multiple | 15 May, 2019 | 528.9 KB | |
Operating guide | Safe Torque Off | Japanese | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | French | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Dutch, Flemish | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Spanish, Castilian | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Finnish | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Polish | Multiple | 15 May, 2019 | 506.3 KB | |
Operating guide | Safe Torque Off | Portuguese | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Danish | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Korean | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Italian | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Swedish | Multiple | 15 May, 2019 | 1.3 MB | |
Operating guide | Safe Torque Off | Romanian, Moldavian, Moldovan | Multiple | 15 May, 2019 | 501.6 KB | |
Operating guide | Safe Torque Off | Chinese (CN) | Taiwan | 15 May, 2019 | 578.8 KB | |
Case story | Sibeg Bottling | English | Multiple | 19 Jul, 2023 | 1.5 MB | |
Case story | Stiegl Brewery | English | Multiple | 17 Mar, 2023 | 3.1 MB | |
Case story | Tavina | English | Multiple | 21 Mar, 2023 | 5.2 MB | |
Case story | Tavina - Italian | Italian | Multiple | 21 Mar, 2023 | 5.3 MB | |
Case story | Valser Mineral Water | English | Multiple | 19 Jul, 2023 | 2.1 MB | |
Brochure | VLT® AutomationDrive FC 300 series, VLT® Decentral Drive FCD 302 Selection Guide | English | Multiple | 07 Mar, 2023 | 68.7 MB | |
Brochure | VLT® AutomationDrive FC 300 series, VLT® Decentral Drive FCD 302 Selection Guide | Chinese | Chinese (CN) | Multiple | 16 Mar, 2023 | 69.0 MB | |
Brochure | VLT® AutomationDrive FC 300 series, VLT® Decentral Drive FCD 302 Selection Guide | Chinese Taiwan | Chinese (CN) | Taiwan | 16 Mar, 2023 | 69.1 MB | |
Brochure | VLT® AutomationDrive FC 300 series, VLT® Decentral Drive FCD 302 Selection Guide | Czech | Czech | Multiple | 16 Mar, 2023 | 68.8 MB | |
Brochure | VLT® AutomationDrive FC 300 series, VLT® Decentral Drive FCD 302 Selection Guide | Dutch | Dutch, Flemish | Multiple | 16 Mar, 2023 | 68.8 MB | |
Brochure | VLT® AutomationDrive FC 300 series, VLT® Decentral Drive FCD 302 Selection Guide | French | French | Multiple | 16 Mar, 2023 | 68.8 MB | |
Brochure | VLT® AutomationDrive FC 300 series, VLT® Decentral Drive FCD 302 Selection Guide | German | German | Multiple | 07 Mar, 2023 | 68.9 MB | |
Brochure | VLT® AutomationDrive FC 300 series, VLT® Decentral Drive FCD 302 Selection Guide | Hungarian | Hungarian | Multiple | 16 Mar, 2023 | 68.6 MB | |
Brochure | VLT® AutomationDrive FC 300 series, VLT® Decentral Drive FCD 302 Selection Guide | Italian | Italian | Multiple | 16 Mar, 2023 | 68.8 MB | |
Brochure | VLT® AutomationDrive FC 300 series, VLT® Decentral Drive FCD 302 Selection Guide | Korean | Korean | Multiple | 16 Mar, 2023 | 68.8 MB | |
Brochure | VLT® AutomationDrive FC 300 series, VLT® Decentral Drive FCD 302 Selection Guide | Polish | Polish | Multiple | 16 Mar, 2023 | 68.8 MB | |
Brochure | VLT® AutomationDrive FC 300 series, VLT® Decentral Drive FCD 302 Selection Guide | Portuguese | Portuguese | Multiple | 16 Mar, 2023 | 68.8 MB | |
Brochure | VLT® AutomationDrive FC 300 series, VLT® Decentral Drive FCD 302 Selection Guide | Russian | Russian | Multiple | 23 Jan, 2024 | 68.9 MB | |
Brochure | VLT® AutomationDrive FC 300 series, VLT® Decentral Drive FCD 302 Selection Guide | Spanish | Spanish, Castilian | Multiple | 16 Mar, 2023 | 68.8 MB | |
Brochure | VLT® AutomationDrive FC 300 series, VLT® Decentral Drive FCD 302 Selection Guide | US English | English | United States | 14 Jun, 2023 | 58.3 MB | |
Design guide | VLT® Brake Resistor MCE 101 | German | Multiple | 09 Jul, 2014 | 8.5 MB | |
Design guide | VLT® Brake Resistor MCE 101 | English | Multiple | 08 May, 2014 | 8.5 MB | |
Design guide | VLT® Decentral Drive FCD 302 | Italian | Multiple | 15 Mar, 2013 | 4.2 MB | |
Design guide | VLT® Decentral Drive FCD 302 | Dutch, Flemish | Multiple | 15 Mar, 2013 | 4.1 MB | |
Design guide | VLT® Decentral Drive FCD 302 | English | United States | 15 May, 2018 | 18.5 MB | |
Design guide | VLT® Decentral Drive FCD 302 | German | Multiple | 15 Nov, 2018 | 18.2 MB | |
Design guide | VLT® Decentral Drive FCD 302 | Portuguese | Multiple | 15 Mar, 2013 | 4.4 MB | |
Design guide | VLT® Decentral Drive FCD 302 | Danish | Multiple | 15 Mar, 2013 | 4.2 MB | |
Design guide | VLT® Decentral Drive FCD 302 | Spanish, Castilian | Multiple | 15 Mar, 2013 | 4.2 MB | |
Design guide | VLT® Decentral Drive FCD 302 | French | Multiple | 15 Mar, 2013 | 4.3 MB | |
Design guide | VLT® Decentral Drive FCD 302 | English | Multiple | 15 May, 2018 | 17.6 MB | |
Operating guide | VLT® Decentral Drive FCD 302 | Danish | Multiple | 29 Feb, 2024 | 3.8 MB | |
Operating guide | VLT® Decentral Drive FCD 302 | Chinese (CN) | China | 15 Mar, 2017 | 4.4 MB | |
Operating guide | VLT® Decentral Drive FCD 302 | Greek (modern) | Multiple | 15 Mar, 2017 | 4.3 MB | |
Operating guide | VLT® Decentral Drive FCD 302 | Italian | Multiple | 15 Mar, 2017 | 4.2 MB | |
Operating guide | VLT® Decentral Drive FCD 302 | Dutch, Flemish | Multiple | 15 Mar, 2017 | 4.2 MB | |
Operating guide | VLT® Decentral Drive FCD 302 | Spanish, Castilian | Multiple | 15 Mar, 2017 | 4.2 MB | |
Operating guide | VLT® Decentral Drive FCD 302 | French | Multiple | 15 Mar, 2017 | 4.2 MB | |
Operating guide | VLT® Decentral Drive FCD 302 | Portuguese | Multiple | 15 Mar, 2017 | 4.2 MB | |
Fact sheet | VLT® Decentral Drive FCD 302 | Chinese | Chinese (CN) | Multiple | 07 Aug, 2023 | 1.2 MB | |
Fact sheet | VLT® Decentral Drive FCD 302 | English | English | Multiple | 07 Aug, 2023 | 1.0 MB | |
Fact sheet | VLT® Decentral Drive FCD 302 | Italian | Italian | Multiple | 07 Aug, 2023 | 1.0 MB | |
Operating guide | VLT® Decentral Drive FCD 302 OG | English | Multiple | 15 Sep, 2021 | 3.4 MB | |
Operating guide | VLT® Decentral Drive FCD 302 OG | Ukrainian | Multiple | 22 Feb, 2023 | 5.8 MB | |
Operating guide | VLT® Decentral Drive FCD 302 OG | German | Multiple | 15 Mar, 2021 | 3.5 MB | |
Operating guide | VLT® EtherCAT Option MCA 124 | German | Multiple | 28 Jun, 2012 | 2.0 MB | |
Operating guide | VLT® EtherCAT Option MCA 124 | French | Multiple | 28 Jun, 2012 | 1.4 MB | |
Operating guide | VLT® EtherCAT Option MCA 124 | Italian | Multiple | 28 Jun, 2012 | 1.8 MB | |
Operating guide | VLT® EtherCAT Option MCA 124 | English | Multiple | 27 Jun, 2012 | 1.5 MB | |
Operating guide | VLT® FCD 300 PROFIBUS Converter MCA 117 | English | Multiple | 15 Nov, 2019 | 1.3 MB | |
Brochure | VLT® FlexConcept® | English | Multiple | 22 Nov, 2021 | 12.7 MB | |
Brochure | VLT® FlexConcept® | Dutch | Dutch, Flemish | Multiple | 22 Nov, 2021 | 12.8 MB | |
Brochure | VLT® FlexConcept® | French | French | Multiple | 22 Nov, 2021 | 12.8 MB | |
Brochure | VLT® FlexConcept® | German | German | Multiple | 22 Nov, 2021 | 12.8 MB | |
Brochure | VLT® FlexConcept® | Italian | Italian | Multiple | 22 Nov, 2021 | 10.5 MB | |
Operating guide | VLT® Safety Option MCB 152 | French | Multiple | 15 Mar, 2022 | 3.3 MB | |
Operating guide | VLT® Safety Option MCB 152 | English | Multiple | 15 Mar, 2022 | 3.2 MB | |
Operating guide | VLT® Safety Option MCB 152 | Italian | Multiple | 15 Mar, 2022 | 3.3 MB | |
Operating guide | VLT® Safety Option MCB 152 | German | Multiple | 15 Mar, 2022 | 3.3 MB | |
Case story | Wieselburger Brewery | English | Multiple | 19 Jul, 2023 | 1.9 MB | |
Case story | Wieselburger Brewery - Spanish | Spanish, Castilian | Multiple | 19 Jul, 2023 | 1.8 MB | |
Case story | Wieselburger Brewery MEXICO | English | Multiple | 19 Jul, 2023 | 1.9 MB |
3D models and drawings
Type | Name | Language | Updated | Download | File type |
---|---|---|---|---|---|
Eplan drawing | 134F6168_Eplan | 01 Oct, 2024 | 855.5 KB | .zip | |
Eplan drawing | 134X0374_Eplan | 01 Oct, 2024 | 842.1 KB | .zip | |
Eplan drawing | 134X0415_Eplan | 01 Oct, 2024 | 862.8 KB | .zip | |
Dimensional drawing | MCAD FCD 302 MF1 | 09 Jul, 2024 | 917.4 KB | ||
Dimensional drawing | MCAD FCD 302 MF1 | 09 Jul, 2024 | 5.3 MB | .dxf | |
Dimensional drawing | MCAD FCD 302 MF1 Main switch | 14 Jul, 2024 | 21.5 MB | .stp | |
Dimensional drawing | MCAD FCD 302 MF1 motor switch | 14 Jul, 2024 | 18.7 MB | .stp | |
Dimensional drawing | MCAD FCD 302 MF1 no switch | 14 Jul, 2024 | 19.2 MB | .stp | |
Dimensional drawing | MCAD FCD 302 MF2 | 09 Jul, 2024 | 962.4 KB | ||
Dimensional drawing | MCAD FCD 302 MF2 | 09 Jul, 2024 | 5.4 MB | .dxf | |
Dimensional drawing | MCAD FCD 302 MF2 Main switch | 14 Jul, 2024 | 27.8 MB | .stp | |
Dimensional drawing | MCAD FCD 302 MF2 motor switch | 14 Jul, 2024 | 26.1 MB | .stp | |
Dimensional drawing | MCAD FCD 302 MF2 no switch | 14 Jul, 2024 | 25.6 MB | .stp | |
Circuit diagram | Wiring Schematic FCD 302 | 13 Jul, 2024 | 346.1 KB |
Software
Type | Software Characteristic | Name | Version | Language | Released | Status | Download | File type |
---|---|---|---|---|---|---|---|---|
Software tools | TwinCAT® Danfoss DriveManager Plug-in | 1.58 | English | 12 Apr, 2022 | Released | 73.1 MB | .zip | |
System software | Library | VLT® AOI for Rockwell Studio 5000 | 1.00 | English | 17 Dec, 2019 | Released | 7.2 MB | .zip |
System software | Support file | VLT® AutomationDrive Support File | 9.41 | English | 30 Nov, 2023 | Released | 6.9 MB | .zip |
System software | Support file | VLT® Decentral Drive Support File | 8.60 | English | 11 May, 2020 | Released | 5.9 MB | .zip |
System software | Fieldbus configuration file | VLT® Drives DeviceNet EDS | 01 | English | 31 May, 2021 | Released | 2.2 MB | .zip |
System software | Fieldbus configuration file | VLT® Drives EtherNet/IP EDS | 02 | English | 27 Jun, 2016 | Released | 59.8 KB | .zip |
System software | Library | VLT® Library for B&R Automation | 1.00 | English | 17 Dec, 2019 | Released | 7.1 MB | .zip |
System software | Library | VLT® Library for TIA Portal | 1.12 | English | 17 Dec, 2019 | Released | 11.9 MB | .zip |
System software | Library | VLT® Library for TwinCAT 3 | 1.12 | English | 17 Dec, 2019 | Released | 8.4 MB | .zip |
System software | Library | VLT® Library for Unity Pro | 1.00 | English | 17 Dec, 2019 | Released | 9.7 MB | .zip |
System software | Fieldbus configuration file | VLT® MCA101 PROFIBUS GSD | 01 | English | 03 Nov, 2010 | Released | 76.9 KB | .zip |
System software | Fieldbus configuration file | VLT® MCA120 PROFINET GSDML | 01 | English | 21 Feb, 2018 | Released | 719.2 KB | .zip |
System software | Fieldbus configuration file | VLT® MCA123 POWERLINK XDD | 01 | English | 02 Aug, 2013 | Released | 27.0 KB | .zip |
System software | Fieldbus configuration file | VLT® MCA124 EtherCAT XML | 01 | English | 17 Dec, 2012 | Released | 20.9 KB | .zip |
Software tools | VLT® Motion Control Tool MCT10 | 5.50 | English | 14 Jul, 2022 | Released | 944.1 MB | .zip | |
Software tools | VLT® Motion Control Tool MCT31 | 2.0.4 | English | 17 Oct, 2017 | Released | 25.2 MB | .zip |
Related applications
With its IP 66 enclosure, the VLT Decentral Drive FCD 302 is ideal for conveyor applications, sorter systems, installations in wash-down areas or widely distributed applications with a large number of drives in, for example, the food and beverage and materials-handling industries.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Drives and gear motors for conveyors in food and beverage
Ensure maximum uptime and lowest possible cost of ownership with hygienic, variable-speed conveyor control. IPA-certified.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Drives for pumps in food and beverage applications
Control of pump speed can reduce energy consumption significantly, extend pump life, and dramatically reduce water consumption in your operations.
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Maximizing uptime for high-volume bottle filling
NORTH MACEDONIA: To meet new standards for uptime, flexibility, and energy efficiency, Pivara Skopje’s RGB line needed modernization. The ideal VSDs? VLT® FlexConcept®.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Bottling is more competitive when it is sensorless
To achieve higher productivity and energy efficiency on two new bottling lines, Tavina chose the Danfoss VLT® FlexConcept drive system.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Nestlé Waters reduces spare-part inventory by up to 70 %
Nestlé Waters chose the VLT® FlexConcept® to help fulfill their goal to optimize environmental sustainability and minimize energy consumption.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Cantine Riunite saves 30% energy
Incorporating the VLT® FlexConcept® into a bottling-line expansion project helps save energy and minimize maintenance costs.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Fairlife reduces installation time and costs
The VLT® FlexConcept® was fast and cost-effective to install on three packaging lines, and it minimizes the spare-part inventory.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }FORST Brewery increases energy efficiency by 25%
Energy efficiency has significantly increased thanks to the speed of new conveyor belts being controlled by the VLT® FlexConcept®.