The VLT® DriveMotor FCM 300 drive has reached the Inactive phase of its lifecycle, which means it is discontinued and no longer in production. Spare parts and service options are no longer available. Operating a drive in this phase may result in unpredictable process downtime due to wear or failure.
Danfoss recommends replacement using the DrivePro® Retrofit service to optimize lifetime and circular value in your installation.
We will help you select the best replacement product with the correct features for your application. Our intelligent products can optimize your system for many years to come.
Best alternative product: VLT® Decentral Drive FCD 302
Since the VLT® Decentral Drive FCD 302 is not an exact replacement product for the VLT® DriveMotor FCM 300, we recommend to contact your local sales office for more information.
The VLT® Decentral Drive FCD 302 is the new generation of the VLT® Decentral Drive FCD 300, based on the VLT® AutomationDrive FC 302 platform. It combines the key features in a completely re-designed enclosure, to create the best fit for direct machine/wall mounting or directly on the motor. The unique design simplifies ordering, installation, commissioning, operation and maintenance. There is no need for field distribution or dropdown boxes, and no external 24V DC supply is required.
Small enclosure
(0.37 – 2.2 kW/0.5 – 3.0 HP)
Large enclosure
(0.37 – 3 kW/0.5 – 4.0 HP)
![Danfoss employee performing a DrivePro® Site Assessment](/media/scvpt0ee/site-assessment-press-release-image.jpg?anchor=center&mode=crop&width=810)
How much easier can it get?
We can also support you with the DrivePro® Site Assessment service, which makes managing your installed base of AC drives and planning for the future easier than ever. A Danfoss expert provides you with a detailed survey of all your AC drives, delivering a clear picture of current and future maintenance needs.