The VACON® CX has reached the Inactive phase of its lifecycle, which means it is discontinued and no longer in production. Spare parts and service options are no longer available. Operating a drive in this phase may result in unpredictable process downtime due to wear or failure.
Danfoss recommends replacement using the DrivePro® Retrofit service to optimize lifetime and circular value in your installation.
We will help you select the best replacement product with the correct features for your application. Our intelligent products can optimize your system for many years to come.
Successor products: VACON® 100 and VACON® NX
The VACON® 100 INDUSTRIAL is a workhorse for a wide range of industrial applications. The easy-to-use and robust motor controls improve the reliability and efficiency of all AC motor types, including induction, permanent magnet, and synchronous reluctance motors.
VACON® NX series drive is designed to meet the most demanding requirements for flexibility, robustness, compactness and service-friendliness. It is a safe choice for any application and available in the 0.55 kW to 2000 kW power range.
![Danfoss employee performing a DrivePro® Site Assessment](/media/scvpt0ee/site-assessment-press-release-image.jpg?anchor=center&mode=crop&width=810)
How much easier can it get?
We can also support you with the DrivePro® Site Assessment service, which makes managing your installed base of AC drives and planning for the future easier than ever. A Danfoss expert provides you with a detailed survey of all your AC drives, delivering a clear picture of current and future maintenance needs.