Installation and cooling options are used in AC drive installations to ensure the highest level of drive performance and availability over an extended period of time.
VACON® Liquid-to-liquid heat exchanger, 40 kW
- 40 kW cooling capacity
- All models with stainless steel piping
- 1-pump model
- Variations available in IP54 Rittal and Veda cabinets and without a cabinet
- HXL-M-040-N-S: IP00
- HXL-V-040-N-S: IP54, Veda cabinet
- HXL-R-040-N-S: IP54 Rittal cabinet
- Power range:
- 380 – 440 V AC
- Cooling power:
- 0 – 40 kW
- Flow:
- 40 – 120 l/min
VACON® Liquid-to-liquid heat exchanger, 120 kW
- 120 kW cooling capacity
- All models with stainless steel piping
- 1-pump model
- 2-pump models for marine applications
- Variations available in IP54 Rittal and Veda cabinets and without a cabinet:
- HXL-M-120-N-S: IP00, 1-pump
- HXM-M-120-N-S: IP00, 2-pumps
- HXL-R-120-N-S: IP54, Rittal cabinet, 1-pump
- HXM-R-120-N-S: IP54, Rittal cabinet, stainless steel piping, 2-pumps
- HXL-V-120-N-S: IP54, Veda cabinet, stainless steel piping, 1-pump
- HXM-V-120-N-S: IP54, Veda cabinet, stainless steel piping, 2-pumps
- Power range:
- 380 – 440 V AC
- Cooling power:
- 0 – 120 kW
- Flow:
- 120 – 360 l/min
VACON® Liquid-to-liquid heat exchanger, 300 kW
- 300 kW cooling capacity
- All models with stainless steel piping
- 1-pump model
- 2-pump models for marine applications
- Several variations:
- HXL-M-300-N-S: IP00, 1-pump
- HXM-M-300-N-S: IP00, 2-pumps
- HXL-R-300-N-S: IP54, Rittal cabinet, 1-pump
- HXM-R-300-N-S: IP54, Rittal cabinet, 2-pumps
- Power range:
- 380 – 440 V AC
- Cooling power:
- 0 – 300 kW
- Flow:
- 360 – 900 l/min
VACON® Liquid-to-air heat exchangers, water chillers
- Liquid-to-air heat exchangers with cooling compressor
- Manufactured by Lauda Ultracool
- IP54 cabinet
- Several models for different cooling capacity and coolant flow
- Power range:
- 400 – 440 V AC/50 Hz
- 440 – 480 V AC/60 Hz
- Flow:
- UC-0030SP: 3.8 kW @ 35°C/3.3 kW @ 45°C – coolant flow 20 l/min
- UC-0080SP: 13.7 kW @ 35°C /11.2 kW @ 45°C – coolant flow 40 l/min
- UC-0140SP: 22.1 kW @ 35°C /18.3 kW @ 45°C – coolant flow 80 l/min
- UC-0240SP: 41.8 kW @ 35°C /34.2 kW @ 45°C – coolant flow 120 l/min
- UC-0400SP: 48.6 kW @ 35°C /- – coolant flow 120 l/min
- UC-0800SP: 97.2 kW @ 35°C /- – coolant flow 240 l/min
- UC-0500SP-E: -/43 kW @ 45°C – coolant flow 120 l/min
- UC-0500SP-E: -/86 kW @ 45°C – coolant flow 240 l/min