Efficient and sustainable irrigation
With access to water resources becoming scarce in some regions of the world, efficient and sustainable irrigation is becoming more and more important. It’s all about supplying enough water to get maximum crop yield without using more water and energy than absolutely necessary. Danfoss AC drives and pressure sensors adapt pressure or flow rate to the actual need. And integrated application software functions help to both protect the pipe system by limiting pressure boost, thus reducing leakage, and cut energy consumption.
The ultimate solution, and a very fast-growing trend, to reduce energy consumption is to use solar-powered pumps. Danfoss Drives has developed a dedicated inverter series exactly for this purpose. The VACON® product range includes a specially designed encapsulation for this environment and advanced software, meaning that operation is possible even when clouds are partially blocking sunlight from reaching the photovoltaic panels.

Optimal irrigation for Jurex srl
By using VLT® AQUA Drives to control irrigation pumps, it is possible to adapt the pressure and flow in the system to the current demand. This results in significant energy savings.
Documents

New generation VLT® AQUA Drive
Discover more about achieving optimal energy management and water flow.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MBS 3000 general purpose pressure transmittersMBS 3000 is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme covers all standard output signals. -
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® AQUA Drive FC 202VLT® AQUA Drive FC 202 controls all types of pumps and comes equipped with a cascade controller.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MBS 1900, pressure transmitter for air and water applicationsThe pressure transmitter MBS 1900 is designed for use in air and water applications like booster pumps and air compressors. The flexible pressure transmitter program covers different output signals, absolute and gauge (relative) versions, measuring ranges from 0-4 bar to 0-25 bar and a wide range of pressure and electrical connections. Enclosure material is stainless steel AISI 316L.
Case stories
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }How did Sincrondraiv SRL improve irrigation pumping efficiency by up to 40%?ROMANIA: Digitizing irrigation systems helps farmers achieve better harvests. Pumping stations now use 30-40% less energy and use water more efficiently too.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Bringing clean drinking water to rural Kenya with 100% renewable resourcesKENYA: A solar-powered desalination plant in Kenya gives the community affordable, clean, and sustainable drinking water and irrigation water.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss efficiencies help South African farmer to free up energy and achieve production goalsSOUTH AFRICA: Discover how a South African farmer achieves 155,000+ kWh in annual energy savings thanks to a collaboration between Danfoss and BMG.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Solar irrigation pump lowers emissions and saves energySPAIN: Sumsol achieved significant energy savings and emission reduction by converting grid-powered pumps to solar power, optimized by VACON® 100 drives.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Optimal irrigation for Jurex srlBy using VLT® AQUA Drives to control irrigation pumps, it is possible to adapt the pressure and flow in the system to the current demand. This results in significant energy savings.