Get more out of your air handling units
New legislation being passed around the world, including more stringent efficiency standards on Roof Top Units in the US and Ventilation Units in Europe, will require variable speed controls on most air handling units. Additionally, some of the standards require visual warnings for changing of installed filters to ensure operating efficiency. Danfoss AC drives are uniquely suited to meet these needs and more.
Air filter monitoring for AHUs
Meeting the requirements for visual filter monitoring can be a costly addition, especially when requiring an external enclosure to house the pressure sensor. To make the addition of these pressure sensors easier and more cost effective, we’ve developed the VLT® Pressure Transmitter PTU 025 option. This option, featuring three pressure ranges up to 2500 Pa, can easily be attached directly to the VLT® HVAC Drive without the need for an additional external enclosure.
Pressure to flow conversion
You can cut down on air conditioning instrumentation by using Danfoss drives to provide a fixed flow or fixed differential flow, eliminating the need for an external flow sensor. As a result, you optimize your energy consumption and reduce system complexity whilst at the same time improving comfort levels.
Fire safety
In the event of a fire, the fire override mode safety feature prevents the drive from stopping to protect itself. Instead it will continue vital fan operation regardless of control signals, warnings or alarms. Fire override mode is critical for ensuring that people are able to more safely evacuate a building in case of a fire.

Minimized energy consumption for Friends Arena
200 Danfoss drives optimize energy control for the fans and pumps, and improve safety in Sweden’s biggest stadium.
Products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® 100 FLOWDedicated functionality that improves flow control and saves energy in industrial pump and fan applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® HVAC Drive FC 102This tough and savvy FC102 drive enhances pump and fan applications in building management systems, and runs outdoors in most climates.
Case stories
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Wind tunnel achieves 99.5% uptime with Danfoss DrivePro®Belgium: Thanks to Danfoss DrivePro® services, LuxFly has achieved 99,5% uptime in Europe’s largest vertical wind tunnel that is used for skydiving.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }TechnoAlpin’s snow-making plant ensures perfect snow when and where it’s neededCHINA: TechnoAlpin SpA’s snow-making plant and Danfoss VLT® AC drives will shift 330,000 m3 of water that will be turned into perfect snow.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }EC+ Concept drives optimal air conditioning at Volkswagen’s Navarra factorySPAIN: Highly efficient axial fans controlled by VLT® HVAC Drive FC 102 at Volkswagen Navarra, Spain, delivered 20% energy savings in AHU operation.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MS Cinderella saves more than 1000 tpa marine diesel with new ventilation controlSWEDEN: Aboard the Viking Lines cruise ship M/S Cinderella, Danfoss AC variable speed drives are delivering fuel savings so large that the cost of installing the drives will be fully recovered in less than eighteen months.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Cool tech for ice hockey ensures perfect match conditionsWhen talking about ice hockey arenas, whether you are a player or a spectator, you’re always on the winning team with Danfoss.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Equinix server rooms – Totally reliable air conditioningNETHERLANDS: Equinix connects the world’s leading businesses to their customers, employees and partners inside the most interconnected data centers.
Contact us
For further information please contact us