Manual valves

Manual valves provide reliable on/off control for various applications. Choose from a wide range of materials, sizes, and connections to find the perfect fit for your system.

Stop valves

Stop valves, part of the SVL Flexline™ platform, are designed for industrial  applications, providing reliable shut-off control in medium to high-pressure systems. With a modular design, these valves offer flexibility by using a common housing for multiple functions, making installation and maintenance simple and efficient. Built for high-pressure conditions and future refrigerants, they ensure smooth operation, high reliability, and sustainability with low emissions and life cycle costs. 

Manual regulating valves

Danfoss manual regulating valves, offer precise control for industrial refrigeration systems, including sub-critical CO₂ and heat pump applications. These valves are designed with a modular concept that allows the regulating function to be easily swapped with other modules in the same housing, providing great flexibility and ease of service. With high reliability, smooth operation, and compatibility with future refrigerants, these valves deliver efficient, reliable performance while simplifying maintenance and installation. 

Check valves

Check valves for industrial refrigeration,  ensure one-directional flow of refrigerants, preventing backflow and protecting system components. These valves are built for reliability in demanding environments, including applications with CO₂ and ammonia. Their robust design, combined with easy installation and maintenance, makes them a critical component in optimizing refrigeration system performance. Offering flexibility and durability, these valves are suitable for a wide range of high-pressure refrigeration applications. 

Strainers

Strainers are designed to protect refrigeration systems by filtering out debris and contaminants, ensuring optimal performance and preventing damage to critical components. Available in various sizes and configurations offering flexibility with shared housing for multiple functions. They are suitable for high-pressure systems and are easy to install, maintain, and service, helping to reduce downtime and maintenance costs. 

Service valves

Service valves, such as gauge valves, are designed for easy monitoring and maintenance of industrial refrigeration systems. These valves allow pressure checks and servicing without the need to disrupt system operation, offering reliability and durability under high-pressure conditions. With a robust design and flexible connection options, they are suitable for a variety of industrial applications, including CO₂ and ammonia systems. 

Quick closing oil drain valves

Quick-closing oil drain valves provide safe and efficient drainage of oil in industrial refrigeration systems. Designed to handle high-pressure environments, these valves offer reliable performance and fast operation, ensuring that systems can be maintained without downtime. The modular design allows for easy installation and servicing. They are suitable for use in CO₂ and ammonia systems, offering flexibility and durability for various industrial applications.