Automatic control & regulating valves

Automatic control and regulating valves offer precise fluid flow and pressure management, ensuring optimal system performance. Our valves are designed for a wide range of applications, from HVAC to industrial processes.

Solenoid & pressure regulating valves

Solenoid valves provide reliable control of fluid and gas flow in industrial refrigeration systems. Designed for high-pressure refrigerants like CO₂ and ammonia, they are built to handle future refrigerants while offering flexibility, energy efficiency, and easy installation. Their modular design ensures adaptability to various system requirements, ensuring safety and optimized performance. 

Motor operated valves

Motor-operated valves provide precise regulation for a variety of refrigeration system applications, including liquid injection, suction, and hot gas lines. Built to handle future refrigerants like CO₂ and ammonia, they offer high-pressure resistance, operational reliability, and energy-efficient control. With easy installation and service, these valves ensure smooth performance and seamless integration into advanced control systems. 

  • if (isSmallPicture) { ICMTS; } else if (isBigColumns) { ICMTS } else { ICMTS }
    ICMTS 50 & ICMTS 80 - Motor operated valves

    ICMTS 50 & 80 for large capacity Transcritical CO2 systems. ICMTS platform is now expanding to larger sizes to meet an increasing demand of large Motorized valves in industrial design for large scale R744 transcritical CO2 systems.

  • if (isSmallPicture) { ICAD B; } else if (isBigColumns) { ICAD B } else { ICAD B }
    ICAD B Motorized valve control

    Designed for a wide range of applications, the ICAD B takes motorized valve control to the next level – ensuring enhanced user experience, reliable operation, and easy integration to control systems. The ICAD B is all about connecting the dots and reducing complexity.

  • if (isSmallPicture) { ICM Flexline™ motor valves - Danfoss; } else if (isBigColumns) { ICM Flexline™ motor valves - Danfoss } else { ICM Flexline™ motor valves - Danfoss }
    ICM Flexline™ motor valves

    The ICM motor operated valves from Danfoss ICV Flexline™ series are quick and simple to handle, install and service due to their low weight and compact design.