Industrial refrigeration products for CO₂
Our product portfolio for CO₂-based industrial refrigeration
Control valves
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICMTS
ICMTS is a motor operated valve driven by actuator type ICAD 600A-TS. ICMTS is designed to regulate the flow of transcritical gas or subcritical liquid from the gas cooler in transcritical CO₂ systems. ICMTS can also be used for other control functions in CO₂ systems. ICMTS is designed so that the opening and closing forces are balanced. Designed for high pressure CO₂ systems and applications with a maximum working pressure of 140 bar/2030 psig.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICM Flexline™ motor valves
The ICM motor operated valves from Danfoss ICV Flexline™ series are quick and simple to handle, install and service due to their low weight and compact design.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICS Flexline™ servo operated valves
The ICS pilot operated servo valves from Danfoss ICV Flexline™ platform are quick and simple to handle, install and service due to their low weight and compact design.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Pilot valves for ICS Flexline™
The extensive range of Danfoss pilot valves include: Constant-pressure pilot valve, type CVP Differential-pressure pilot valve, type CVPP Pressure-operated pilot valve with reference pressure connection, type CVC Electronically operated constant-pressure pilot valve, type CVE Solenoid pilot valve, type EVM (NC) Solenoid pilot valve, type EVM (NO) Housing, type CVH for pilot valves, for mounting in external pilot lines.
Solenoid valves
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICLX Flexline™ 2-step solenoid valve
The new ICLX valves are part of the Danfoss ICV Flexline™ series. The ICLX valves are 2-step servo-operated main valves with pilot solenoid valves.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EVR® solenoid valves, normally open (NO) or closed (NC)
Danfoss offers a complete range of direct and servo-operated solenoid valves for air conditioning and refrigeration systems. The easy-to-service EVR® valves can be used in liquid, suction and hot gas lines. The valves are compatible with fluorinated refrigerants, including high-pressure refrigerants such as R410A (EVRH).
Valve stations
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ICF Flexline™ valve station
Unmatched freedom is the keyword of ICF Flexline™ valve stations. As part of the Flexline™ platform, these valve stations are based on a unique modular concept.
Line components and filters
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }DCR filter driers
DCR ELIMINATOR® filter driers protect refrigeration, freezing and air conditioning systems from moisture, acids and solid particles. A DCR filter drier is a parts program consisting of a DCR housing, a top cover and exchangeable core inserts type 48-DM, 48-DC, 48-DA and 48-F.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }SVL-140B Parts program
SVL Flexline™ platform is now expanding to 140 bar MWP to meet an increasing demand of large manual valves in industrial design for large scale R744 transcritical CO2 systems.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }SVL SS Flexline™ stainless steel
The function modules in the SVL SS platform offer five different functions: shut-off, check/stop, check, regulating and strainer. The new range of stainless steel products is based on the successful modular concept from the products in the Flexline™ family.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }SVL 65 bar Flexline™
The function modules in the SVL 65 bar platform offer five different functions: Hand regulating (REG-SA and REG-SB), Check & stop (SCA-X), Check (CHV-X), Strainer (FIA). The new range is based on the successful modular concept from the products in the Flexline™ family.
Compressors
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Semi-hermetic CO₂ compressors: HGX CO₂-series
Discover Danfoss BOCK®'s eco-friendly excellence with semi-hermetic CO2 compressors. Our commitment to sustainability means efficient and reliable solutions for commercial and industrial refrigeration, air conditioning, heating, and more. Choose from versatile, high-pressure, and specialized compressors that meet environmental standards while ensuring peak efficiency and operational reliability
Sensors
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Liquid level sensors
The AKS 4100 liquid level sensor takes you to a whole new level of flexibility and accuracy. With TDR guided radar technology, the sensor is fully adapted to industrial refrigeration – reliable and with high accuracy.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Gas detecting sensors
The Danfoss gas detecting sensor, DGS, is designed to help you comply with the environmental F-gas regulation and health and safety requirements. Available for industrial refrigeration and commercial refrigeration applications.
Safety valves
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }DSV change-over valve
DSV are 3-way valves designed specifically for use with double safety valve systems, but are also suitable for other purposes. The valves are equipped with threads for nipple/flange connection for easy inspection or replacement of safety valves.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }SFA
SFA are safety relief valves - back pressure dependent - in angleway execution, specially designed for protection of vessels and other components against excessive pressure. The valve is designed to meet the strict quality demands and safety requirements for refrigeration installations, specified by the international classification societies.