Solving your challenges
Danfoss offers a wide range of efficient fan drive systems. Below are the benefits and critical considerations you need to take into account as you determine the right system for your specific needs.
Benefits
Increased efficiency due to variable flow and piston motor technology
Fan speed independent of engine speed
Fails to full fan speed
Motor speed sensors available
Higher motor pressure, power and life ratings
Critical considerations
Back pressure required for axial piston motors
No ZERO speed capability
Larger reservoir capacity required for high flows
Motor thrust load capability must be calculated
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Closed circuit axial piston pumpsWe offer displacements from 20cc up to 280cc and a range of control options, from direct displacement control to automotive control options, to suit your specific application.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Propel Controllers and SoftwareBuilding intelligent vehicle control has never been easier with our off-the-shelf propel solutions for automotive control. Take advantage of easy, straightforward start-up with dozens of built-in options.
Our continuously growing family of controllers and software platforms are all configurable within the PLUS+1 Service Tool.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Open circuit axial piston pumpsVariable open circuit piston pumps are needed whenever it’s time for your machine to do work. With a broad range of displacements (25-260cc) and pressure ratings up to 350bar, Danfoss makes powering cylinders, motors, and cooling systems easy. We support all applications in the construction, agriculture, industrial, marine, and oil and gas industries.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Closed circuit pump w/ gear motor (reversibleDanfoss offers a wide range of efficient fan drive systems. Explore more about the benefits and the critical considerations you need to consider as you determine the right system for your specific needs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Closed circuit pump w/ piston motor (reversible)Danfoss offers a groundbreaking fan drive technologies, such as the closed circuit pump w/ piston motor (reversible).
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Open circuit pump w/ piston motorDanfoss continues to lead the industry with groundbreaking fan drive technologies like our reverse displacement motor (RDM).
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Variable displacement open circuit pump w/ gear motor (non reversing)Danfoss offers a wide range of efficient fan drive systems.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Variable displacement open circuit pump w/ gear motor (reversing HIC)Danfoss offers a groundbreaking fan drive technologies, such as the variable displacement open circuit pump w/ gear motor (reversing HIC).