Vario-Steer™ adapts steering ratios at every speed for optimal control and comfort.
Play video
Vario-Steer™ is an adaptive system that modifies steering sensitivity based on vehicle speed. It delivers smooth and agile maneuvering at low speeds and stabilizes steering input at higher speeds, reducing oversteering, improving safety, and minimizing operator effort.
OEM
Operator
Electro-hydraulic steering valve used with mechanical steering wheel. Certified - SIL 2 fail safe. Applications with quick steering and auto-guidance (GPS). Interface to joystick and electric steering wheel.
Electro-hydraulic steering valve used for steer-by-wire systems. Certified - SIL 2 fail safe. Applications with quick steering, auto-guidance (GPS) and all wheel steering. Interface to joystick and electric steering wheel.
Electric steering wheel input device with passive force-feedback used for steer-by-wire systems. Certified - SIL 2 fail safe. Improving operator comfort and ergonomics. Variable steering ratio and smooth steering feel.
Joystick input device used for steer-by-wire systems. Certified - SIL 2 fail safe. Improving operator comfort and ergonomics. Joystick range features a single- and dual-axis configurations, multiple mechanical and electrical interface options.
Many options are available with our PLUS+1® programmable displays. Ranging from plug and play to customized operator interfaces with optional external camera.
One platform. Multiple possibilities.
Vario-Steer™ delivers adaptive response at your fingertips. One system. Countless possibilities.
Let’s rethink steering comfort and precision - together.
What if precision driving didn’t need a driver at all? What if autonomy itself were your next turning point?
All-wheel steering is one example of how Danfoss is at the forefront of machine versatility. This helps customers getting the most out of their equipment. Electrohydraulic steering system enables operators to manually adjust the steering mode, allowing them to best match machine performance to the task at hand.
Our fail-safe steer-by-wire solutions allow you to remove the steering column. You can then replace it with smaller, precise steering mechanisms such as a joystick or mini-wheel.
Danfoss wide angle steering progressive flow amplifying technology provides outstanding steering performance, significantly reducing jerky movements in articulated vehicles.
Danfoss continues to lead the way with advanced, electrohydraulic joystick steering solutions. These offer design flexibility for you, superior machine controllability and performance for your customers.
A set of information and tools that will help you design and configure your electrohydraulic steering system with Danfoss.
Visit our Knowledge Centre