Joystick steering

  • Overview
  • Related solutions
  • Product range
  • Case stories
  • News
Joystick steering

Joystick steering

In off-highway applications like road grading, harvesting crops, and lifting a load with a crane,
an open line of sight is fundamental to getting the job done right — and done safely. Joystick steering is an option that can significantly improve operator sightlines in machine cabs.

Superior machine controllability

To improve operator sightlines and precision, joystick steering has increasingly become a popular preference. Giving them a more comfortable cab experience. Danfoss continues to lead the way with advanced, electrohydraulic joystick steering solutions. These offer design flexibility for you, and superior machine controllability and performance for your customers.

By removing the steering column, your cab design flexibility is limitless. You can incorporate a single joystick for steering or implement two used for steering and multiple work functions. This allows operators to completely utilize the machine with their hands and wrists. This simplifies operation, decreases fatigue, improves visibility and gives them better control of their machine.

At Danfoss Application Development Centers, we can work with you to design, test and implement the right joystick steering solution for your machines. Our JS1-H family of heavy-duty joysticks includes a wide portfolio of ergonomically designed, modular components. These are fully compliant with the PLUS+1® toolbox. PLUS+1® compliance gives you simple.

Complete steering system solutions

Complete steering system solutions

A comprehensive Danfoss steering subsystem solutions overview, including great insights on key applications.

Related solutions

Product range

Case stories

News

  • if (isSmallPicture) { DM-Qt series; } else if (isBigColumns) { DM-Qt series } else { DM-Qt series }
    Danfoss Power Solutions Expands Display Module Series with Qt-Based UI Development for Enhanced Design Flexibility and Faster Time to Market
    Tuesday, February 11, 2025

    The Danfoss DM-Qt display series supports Qt as a plug-in to PLUS+1® GUIDE, where user interface (UI) design can now be developed through the Qt framework — the new standard for creating embedded display UIs in the automobile industry.

  • if (isSmallPicture) { PLUS+1® machine control platform; } else if (isBigColumns) { PLUS+1® machine control platform } else { PLUS+1® machine control platform }
    Danfoss Power Solutions celebrates 20th anniversary of PLUS+1® machine control platform
    Wednesday, February 5, 2025

    The company then known as Sauer-Danfoss launched PLUS+1® in 2004 to enable the customization of electronic machine control with the precise functions required for a specific piece of equipment. Today, Danfoss PLUS+1® is a comprehensive platform of software, hardware, and engineering services.

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Danfoss IK1-G pistol grip remote control provides ergonomically optimized one-handed operation
    Tuesday, May 21, 2024

    Designed for safe, reliable remote operation of machine functions, the robust yet compact transmitter features optimized ergonomics, intuitive operation, and high configurability.