Safe and efficient operations
It’s a never-ending task to keep the grass smooth and well-trimmed on golf courses and verges and in parks and other municipal areas. Lawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
Low environmental impact is a key requirement of lawn and turf machines. Fuel efficiency should be high, and noise and air pollution low. For the operators in the driving seat for many hours a day, there’s a need for good visibility, ergonomic controls and easy maneuverability.
Danfoss joysticks and displays, low-noise steering units and PLUS+1® controls enable a comfortable drive. Supported by our proportional valves, sensors and controllers, many machine functions are automated, allowing operators to focus on their ground maintenance tasks.
To keep lawn and turf machines running all day in any condition, all our hydraulic systems are robust, safe and easy to maintain. Danfoss transmission systems, comprising medium-power pumps and motors, provide powerful traction when operating on steep and uneven terrain – always with a compact, space-saving design.
For contractors with an extensive machine fleet, Danfoss Telematics are an opportunity to monitor the performance and maintenance needs of each machine. You can even upgrade control software from a distance.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® sensorsAll PLUS+1® temperature, pressure and position sensors sales are handled directly by Danfoss Sensing Solutions. Discover the full portfolio of robust and thoroughly proven sensors, designed for precise control, ease of integration and reliable performance in a wide variety of mobile applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MBS 1200 mobile hydraulic pressure transmitterMBS 1200 series is a dedicated pressure transmitter program for mobile hydraulic applications.
MBS 1200 is a compact pressure transmitter, and offers a reliable pressure measurement, even under harsh environmental conditions. -
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Flexible temperature sensor, MBT 3270The flexible temperature sensor MBT 3270 can be used in many industrial and cooling applications such as: air compressors, hydraulics as well as cooling systems. In other words, applications where robustness, size, and performance matters.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Position sensorsDanfoss is taking functional safety to the next level with a full program of state-of-the-art rotary position sensors, wire position sensors, and inclination sensors. All three sensor types come as both single and redundant sensor types, making the complete portfolio suitable for safety-critical applications.
Contact us
For further information, please contact us.