• My Apps
    My Apps You will have the option to use My apps once you login.

Stabilizing leg

  • Overview
  • Related products
  • Contact us

Stabilizing leg control

Stabilizing legs are used to balance the vehicle to prevent tilting during operation. Using either a pressure transmitter or an electronic pressure switch in combination with the controller ensures that stabilizing legs are properly deployed or pulled in place.

Typical specifications 

  • Pressure range: 50 – 400 bar
  • Temperature range: -40 – 125 °C
  • Accuracy: 0.5% FS
  • Overpressure: 2 – 3 x FS
  • Burst pressure: 10 – 20 x FS
  • Switch point: 50 – 200 bar

Mobile Hydraulisc - Stabilizing Leg - Danfoss

Features and benefits

High burst and over pressure capabilities due to fully welded design

Resistant towards cavitation and liquid hammering

Good vibration and shock stability

Excellent EMC immunity

Wide range of electrical and pressure connections

Wetted parts made of stainless steel

Special benefits by using electronic pressure switch

  • Dual functionality supplying both analogue and digital outputs (MEP 2250)
  • Adjustable hysteresis and time constant (MEP 2650)

Related products

  • if (isSmallPicture) { MBS 1200 series - Danfoss; } else if (isBigColumns) { MBS 1200 series - Danfoss } else { MBS 1200 series - Danfoss }
    MBS 1200 mobile hydraulic pressure transmitter

    MBS 1200 series is a dedicated pressure transmitter program for mobile hydraulic applications.
    MBS 1200 is a compact pressure transmitter, and offers a reliable pressure measurement, even under harsh environmental conditions.

  • if (isSmallPicture) { DST P92S - Danfoss; } else if (isBigColumns) { DST P92S - Danfoss } else { DST P92S - Danfoss }
    DST P92S SIL2, PLd pressure transmitter for mobile hydraulic

    Ensure functional safety in mobile hydraulic machinery with DST P92S SIL2 pressure sensors. When SIL2 or PL d is required for safe work environments.

  • if (isSmallPicture) { MEP 2650 electronic pressure switch, single output - Danfoss; } else if (isBigColumns) { MEP 2650 electronic pressure switch, single output - Danfoss } else { MEP 2650 electronic pressure switch, single output - Danfoss }
    MEP 2600 series, electronic pressure switches, single output

    MEP 2600 and 2650 are designed for use in severe OEM applications and has excellent long term stability with zero drift. MEP 2650 has a single output: switch output, and is available with customized hysteresis and time constant.

  • if (isSmallPicture) { MEP 2250 electronic pressure switch - Danfoss; } else if (isBigColumns) { MEP 2250 electronic pressure switch - Danfoss } else { MEP 2250 electronic pressure switch - Danfoss }
    MEP 2200 series, electronic pressure switches, dual output

    MEP 2200 and 2250 are designed for use in severe OEM applications and has excellent long term stability with zero drift. MEP 2250 has a dual output with switch function and an analogue output signal: absolute voltage or 10-90% ratiometric voltage.

Contact us

For further information, please contact us.