Improve tractor performance with hitch control
Hitch control is commonly used on modern high end tractors. By using a pressure transmitter mounted on the hitch control valve you receive automatic adjustment to variations in the field, dampening movement of implements, optimal load holding performance, precision control over transport height and working depth, easier attachment and detachment as well as reduced energy consumption.
Typical specifications
- Pressure range: 0 – 200 bar
- Accuracy: 0.5% FS
- Response time typically < 1 mS
- Overpressure: 3 x FS
- Burst pressure: 10 – 20 x FS
Features and benefits
High burst and over pressure capabilities due to fully welded design
Resistance towards cavitation and liquid hammer
Good vibration and shock stability
Excellent EMC immunity
Zero drift due to excellent
Wetted parts of stainless steel
Wide range of electrical and pressure connections
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MBS 1200 mobile hydraulic pressure transmitterMBS 1200 series is a dedicated pressure transmitter program for mobile hydraulic applications.
MBS 1200 is a compact pressure transmitter, and offers a reliable pressure measurement, even under harsh environmental conditions.
Contact us
For further information, please contact us.