Activate reverse alarm with electronic switch
Off-highway machinery in construction sites are required to warn the environment when reversing. Although many reverse warning alarm systems are commonly using a mechanical switch, Danfoss recommends using an electronic switch, type MEP mounted on the hydraulic circuit to activate the alarm.
Mechanical switches have many problems
- Mechanical switches often leak causing warranty claims
- The electrical contacts can burn out resulting in failure
- The general accuracy is around +/- 5%
- The set point can drift over time
- Over and burst pressure limitation due to moving parts
Typical specifications
- Switch point range: 5 bar
- Pressure range: 0 – 80 bar
- Temperature range: -40 – 125 °C
- Accuracy: 2% FS
Features and benefits
Electronic pressure switches have 100% welded construction so no leakage possible
No electrical contacts to burn out
Highly accurate – better than 2% typical
No set point drift
Over and burst pressure advantage due to fully welded design
All the advantages from the “world” of transmitters in relation to vibration shock etc.
A more reliable reverse alarm system
Less wear outs of the switch due to no mechanical parts
Reduced warranty claims
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MEP 2200 series, electronic pressure switches, dual outputMEP 2200 and 2250 are designed for use in severe OEM applications and has excellent long term stability with zero drift. MEP 2250 has a dual output with switch function and an analogue output signal: absolute voltage or 10-90% ratiometric voltage.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MEP 2600 series, electronic pressure switches, single outputMEP 2600 and 2650 are designed for use in severe OEM applications and has excellent long term stability with zero drift. MEP 2650 has a single output: switch output, and is available with customized hysteresis and time constant.
Contact us
For further information, please contact us.