Main control valve bucket up/down

  • Overview
  • Related products
  • Contact us

Monitor main control valve pressure to optimise power

To ensure maximum operation during lifting and lowering the arm pressure needs to be monitored on the main control valve [MCV] to increase or decrease the effect on the hydraulic pump by using a pressure transmitter mounted on the MCV diesel consumption can be reduced and maximum power can be obtained.

Typical specifications

  • Pressure range: 0 – 400 bar
  • Accuracy: 0.5% FS
  • Response time typically < 1 mS
  • Overpressure: 3 x FS
  • Burst pressure: 10 – 20 x FS

Features and benefits

High burst and over pressure capabilities due to fully welded design

Resistance towards cavitation and liquid hammer

Good vibration and shock stability

Excellent EMC immunity

Zero drift due to excellent

Wetted parts of stainless steel

Wide range of electrical and pressure connections

Contact us

For further information, please contact us.