Reduce downtime with efficient temperature sensors
Hydraulic systems transform and transmit energy. During this process mechanical and hydraulic energy is lost and converted into heat. To control the temperature in the tank a MBT 3270 temperature sensor connected to the main controller ensures an optimal temperature being kept, ensuring reduction in downtime and decrease wear and tear.
Typical specifications
- Temperature range -50 – 150 °C
- Sensitive element NTC or PTC
- Reaction time in water 6 sec
Features and benefits
Fast reaction time to temperature changes
Wetted parts stainless steel or Brass suitable for most media
Wide temperature range
Good vibration and shock stability
Wide range of electrical and process connections and insertion length
Common temperature sensitive elements, PT100, PT1000, NTC and PTC
Can also be used in high pressure hydraulic and transmission systems
Related products
Contact us
For further information, please contact us.