• My Apps
    My Apps You will have the option to use My apps once you login.

Filter indication

  • Overview
  • Related products
  • Contact us

Monitoring saturation of hydraulic oil filters

Saturation of hydraulic oil filters is typically surveilled by mechanical devices with poor performance. This solution gives a poor indication when to change the filter due to saturation, causing contaminated oil or high viscosity of the oil caused by a too low temperature. By using a MBS 2050 pressure transmitter it provides a continuous indication on level of saturation which reduces downtime and wear and tear.

Typical specifications

  • Pressure range: 0.5 –3 bar
  • Temperature range: -40 – 85 °C
  • Accuracy: 1.0 % FS
  • Overpressure: 6 x FS

Features and benefits

Good overall accuracy

Excellent EMC immunity

Wide operating temperature range

Good vibration and shock stability

Zero drift due to excellent long term stability

Wide range of electrical and pressure connections

Wetted parts made of stainless steel

Related products

  • if (isSmallPicture) { MBS 3000 series - Danfoss; } else if (isBigColumns) { MBS 3000 series - Danfoss } else { MBS 3000 series - Danfoss }
    MBS 3000 general purpose pressure transmitters

    MBS 3000 is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
    The flexible pressure transmitter programme covers all standard output signals.

Contact us

For further information, please contact us.