Control pressure and volume in agricultural dispensing systems
Agricultural sprayers needs to monitor the pressure and dispensed volume of fertilizer. By mounting a pressure transmitter and a solenoid valve in the circuit you control the pressure and the volume dispensed. Both applications are important to avoid money loss, failed crops and to decrease environmental harm.
Typical specifications
- Pressure range: 0 – 25 bar
- Temperature range: -40 – 125 °C
- Accuracy: 0.5% FS
- Response time typically < 1 mS
- Overpressure: 3 x FS
- Burst pressure: 10 – 20 x FS
Features and benefits
High accuracy exact measuring
Outstanding chemical resistance
Wetted parts made of stainless steel
High burst and over pressure capabilities due to fully welded design
Resistant towards cavitation and liquid hammering
Good vibration and shock stability
Excellent EMC immunity
Zero drift due to excellent long term stability
Wide range of electrical and pressure connections
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MBS 1200 mobile hydraulic pressure transmitterMBS 1200 series is a dedicated pressure transmitter program for mobile hydraulic applications.
MBS 1200 is a compact pressure transmitter, and offers a reliable pressure measurement, even under harsh environmental conditions.
Contact us
For further information, please contact us.