Compact, reliable solutions for SWRO at sea
Marine and offshore applications place special demands on their seawater reverse osmosis (SWRO) systems.
At sea for days and even months at a time, running out of fresh water is not an option for passengers and crews. Nor are quick service calls in case of malfunction. That’s why operational reliability and low maintenance are key for mission-critical components like high-pressure pumps and ERDs.
Like all other seawater desalination applications, energy efficiency also matters at sea, where every drop of diesel saved is a drop earned. Finally, because space is precious onboard most platforms and vessels, compact designs are much preferred to bulkier alternatives.
Danfoss has a decades-long track record in providing the high pressure for marine SWRO applications. Every day across the seven seas, our proven range of APP pumps and iSave ERDs provide unparalleled reliability for vessels of many types and sizes.
Our customers can expect unsurpassed energy efficiency and the most reliable, low-maintenance operation of any comparable solution – all in the smallest footprint on the market.
Features and benefits
Highest efficiency rates in the industry
High reliability is achieved by selecting highly corrosion resistant materials
Simple design ensures low maintenance
Fewer parts and a compact design save space for other purposes onboard a ship
Oil free lubrication eliminates the risk of contamination
Pressure independent solutions offers flexibility when sailing between different waters

How SWRO helps marine salmon aquaculture
Learn how SWRO plays an innovative and important role in keeping salmon raised in marine aquaculture free from parasites through freshwater treatment on specially built wellboats.

50% less energy
By using APP high-pressure pumps and iSave ERDs from Danfoss, the energy consumption was reduced by 50% compared to other SWRO solutions

How to remove sea lice from salmon gently
SWRO is an innovative and safe way to eliminate sea lice from salmon for them to stay healthy and profitable
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
Energy recovery device for medium to large SWRO applicationsThe first active ERD for medium and large plants integrates highly effective isobaric pressure exchangers with a low-voltage motor to eliminate the risk of rotor overspin, reduce mixing and biofouling, and facilitate smarter automation. Covering train sizes from 1,500 m3/day and above.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
High-pressure pumps for SWRO applicationsThe range of high-pressure APP pumps is optimized for both landbased, off-shore and marine sea water reverse osmosis applications. Available with or without motor.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
iSave® energy recovery devices for high-pressure membrane applicationsWith a 3-in-1 design that integrates highly effective isobaric pressure exchangers with positive displacement booster pumps and electrical motors, iSave® ERDs deliver big energy savings in small spaces. Covering train sizes from 200-3,000 m3/day
Related solutions
Case stories