Reliable pressure and temperature control of main and auxiliary engines
The engine is the heart of the ship. Reliable and efficient engines rely on precise control of pressure and temperature in many different processes from bearings to exhaust gas. At the same time, optimum pressure and temperature control prolongs the lifetime of the engine and brings down the operational costs.
For more than 40 years, Danfoss has supplied unrivalled solutions for pressure and temperature control for 2 and 4 stroke engines, for high, medium and slow speed, for diesel, gas or dual-fuel engines. Our solutions handle pressures up to 600 bar and temperatures up to 850°C with all required marine approvals.

Future-proof Exhaust gas temperature sensors by Danfoss Sensing Solutions
Explore our extensive portfolio of marine certified Exhaust gas temperature sensors for all fuel types and temperatures up to 850 °C.

Explore new horizons with Danfoss marine solutions
Exceed requirements and customer expectations with Danfoss marine products
Features and benefits
Reliable and safe operation under any conditions
Long service-life of engines
Low operational costs
One-stop-shopping for precise pressure and temperature control for all kinds of engines
All required marine approvals
Smart controls enabling preventive maintenance and high up-time
Products optimized for a wide range of pressure and temperature
Expert knowledge of marine applications
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Pressure transmitters and sensors for marine applicationsMarine approved dedicated pressure transmitters and sensors for marine applications. A wide range of connections and pressure ranges to meet marine requirements.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Pressure switches for marine applicationsSwitches to control pressure in marine applications where robustness and space are important factors. Marine approved box and block switches.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Temperature sensors for marine applicationsMarine approved temperature sensors dedicated to meet the requirements of various marine applications. Heavy-duty temperature sensors to fit your application.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Temperature switches for marine applicationsSwitches to control pressure and temperature in marine applications where robustness and space are important factors. Marine approved box and block switches.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Solenoid valves for marine applications
Contact us
For further information, please contact us.