Enhanced reliability in harsh environments
The global need for chemicals and pharmaceuticals is increasing, and new commodities, compounds, active ingredients and drugs are continuously being developed to meet the needs of all industries and for various uses in everyday life. Using the best-available technologies is standard practice for chemical reactors, distillation, precipitation, drying, milling, granulation, hot melt extrusion and associated processes in these heavy industries.
Efficient supply, refining and transportation of the valuable raw materials kept at accurate temperature levels at all times can be achieved with refrigeration solutions from Danfoss. And, when it comes to the best-available technology for AC motors, the industry recognizes the benefits of speed control using AC drives.
Danfoss offers you its widespread experience and expertise in refrigeration and in controlling the speed of AC motors in all main chemicals sectors: petrochemicals, basic inorganics, polymers, specialty and consumer. Our range of refrigeration equipment and AC drives is designed to fulfill the demands of the chemical industry where safety has the highest priority.
Optimized processes, less downtime
Danfoss has a proven track record of supporting the chemical industry in increasing production capacity and improving sustainability. Process-control improvements with speed control of motors and energy savings in various applications have increased the output and reliability of processes and reduced carbon emissions.
The high protection class and conformal coating of printed circuit boards in our AC drives enhance protection against environmental pollution, aggressive gases, moisture and dust. These drives also reduce heat loads and air conditioning requirements with their superior heat management performance. This results in increased drive lifetime, reduced maintenance, reliable operation in harsh environments, less downtime and a low cost of ownership.
Benefits for you, when you deal with Danfoss:
- Precise temperature control
- Safe, accurate and robust motor control
- Superior heat and harmonics management
- Reliable solutions, low operation and maintenance costs
- High performance and high energy efficiency
Applications benefiting from Danfoss solutions:
- Pumps
- Condenser fans
- Compressors
- Extruders
- Grinders
- Rollers
- Mills
- Mixers
- Kneaders
- Dryers
- Blowers
- Dosers
- Centrifuges

Engineering Guide
The specifications for refrigeration and control in chemical and pharmaceutical production processes are rigid. Only approved products for certain pressure ranges and harsh environments can be used. With an injection of Danfoss expertise and quality products you can be sure of high levels of reliability and safety, a long service life and high performance and energy efficiency. To learn more, read our guide "Planning and project engineering of AC drives in chemical and pharmaceutical applications".

Plastic
Energy optimization of injection molding and extrusion machines
From the energy-intensive process of melting granulates and powders, through to compounding, injection molding and extrusion, plastics manufacturing machinery has a lot to gain from reduced power consumption and optimal regulation. Processing of polyethylenes, polyurethanes, or polypropylenes into plastic components and packaging materials is a highly competitive industry based on cost and quality. This is why precision temperature control in both heating and cooling, combined with compactness and flexibility in component design make Danfoss solutions valuable: they offer easy integration, deliver world-class precision, and are highly cost-effective to operate.
Knowhow in all-electric and hybrid
For all-electric machinery you gain the world’s longest experience and knowhow in sophisticated and robust motor control by dealing with Danfoss. And we also offer diverse and in-depth knowledge and equipment to ensure your power conversion is optimal and energy-efficient, for hybrid electric-hydraulic machines from injection molding to extrusion and more.
Precision, purity and temperature control
You’re facing the challenges of maintaining high accuracy and consistent quality for constant-pressure processes under costly heat management conditions. We have the experience and solutions to manage these issues so you achieve the performance you need in manufacturing high quality, stable plastic components at a satisfying TCO (total cost of operation).
Explore solutions
Learn more about Danfoss solutions in applications relevant for chemical, pharmaceutical and plastics industries:
In motor control:
- Drives for industrial pumps
- Drives for industrial fans
- Industrial motor drives
- Crane and hoist motor control
- Comprehensive control solutions
- Hybridization
- DrivePro® services
In refrigeration:

We keep you going
In the chemicals industry, we know your plant never sleeps. It simply needs to keep working reliably, day in, day out, in the toughest environments and without any unexpected downtime. At Danfoss Drives, we enable just that with the highest-quality AC drives to keep you going.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® NXP System DriveConfigured and assembled to meet your needs whether you need to control one or several motors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® NXP Common DC BusEnables system integrators, machine builders and OEMs to design and build efficient industrial drives systems. Active Front-end (NXA), Non-regenerative Front-end (NXN), Brake Chopper (NXB) and Inverter (NXI) configurations are available.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® NXP Liquid CooledWell-suited to applications where air quality is critical, space is limited and efficient heat transfer is required. Active Front-end (NXA), Non-regenerative Front-end (NXN), Brake Chopper (NXB) and Inverter (NXI) configurations are available.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® NXP Air CooledDesigned for a broad range of demanding applications, focusing on higher power sizes and system drives.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® AutomationDrive FC 301 / FC 302The VLT® AutomationDrive FC 301 / FC 302 is designed for variable speed control of all asynchronous motors and permanent magnet motors. It comes in a standard version (FC 301) and an advanced high dynamic version (FC 302) with additional functionalities.