Smart solutions for the sawmill industry
The demand for wood is accelerating. Every piece of wood counts in the race for sustainable and climate-friendly materials and solutions.
For sawmills, high uptime, high efficiency, and reduced wood waste are more important than ever.
Water mist holds the key to optimized productivity throughout the process - from sawblade lubrication and dust suppression to lumber drying.
For decades, Danfoss has supported the sawmill industry with high-pressure water mist solutions. At present, our cost-effective NWC power packs run in hundreds of sawmills across the globe.
We continue to offer smart solutions that secure full utilization of the valuable forest resources and maximize profitability of the sawmill operations.
Features and benefits
Low CAPEX/OPEX
High reliability, less downtime
High productivity
Less scrap
Consistent, high quality wood
Improved work environment




Animation of the most effective dust suppression
Learn how high-pressure water mist cleans the air effectively for dust.

Benefits of high-pressure water mist
High-pressure water mist provides the answers for a competitive solution in a range of sawmill applications
Danfoss NWC all-in-one power pack for the sawmill industry
The NWC is a proven power-pack optimized for the sawmill industry. The compact, all-in-one unit provides a constant flow of high-pressure water.
The positive displacement pump at the heart of the unit offers simple control of the water flow via the power-pack valve. The self-contained power-pack with few components provides high reliability and low service needs. The pump is lubricated by water only to avoid oil contamination.
NWC comes with an integrated tank for buffer supplies. Get more information about the NWC by contacting your local sales manager:
NWC product features: | NWC offers easy installation and service: |
|
|

Pump animation
Our high-pressure pump is the core component of our NWC. Learn how the pump works.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Water nozzlesDanfoss Spray Technologies is expanding into sustainable water applications with a new line of water nozzles, which are developed, produced, and improved, based on our 75 years of experience with the simplex pressure swirl atomization principle. A repeatable, high-quality spray pattern and optimized spraying performance. The water nozzle portfolio suit a range of applications, from agriculture and adiabatic cooling to disinfection and humidification.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Solenoid valves for high-pressure applicationsThe VDH/VDHT solenoid valves are used to control the flow direction in high-pressure water applications. The valves are available for a wide range of flows and pressures.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VCM and VCH check valves for high-pressure applicationsVCM and VCH are check valves suitable for industrial water and seawater reverse osmosis applications. Both valves are made in corrosion resistant material which can handle high-pressure and corrosive media.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Pressure relief valves VPH/VRHReliable pressure relief valves for high-pressure applications. The relief valve is used for protecting the components of a system against overload as a result of a pressure peak.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }High-pressure pumps for ultra pure water applicationsHigh-pressure pumps for ultra-pure water applications i.e. with de-ionized, de-mineralized or distilled water. Appropriate for critical applications such as high-pressure cleaning and humidification. Available with or without motor.
-
Power pack for wood applications
Power packs for the sawmill industry. Compact, all in one unit providing high pressure water mist.