Humidification

  • Overview
  • Related products
  • Case stories
  • Articles
  • Contact us

Energy efficient pumps for air humidification

Maintaining proper air humidity is critical to human health and well-being. At the same time, humidification plays an increasingly important role in manufacturing processes to control electrostatic charges and dust and to ensure consistent temperatures in production and server rooms.

In a world with increasing focus on environmental issues you can now benefit from perfect indoor air humidity, stability in processes and cost competitive cooling with high-pressure, water mist humidification.

This new technology is rapidly gaining ground as a highly reliable and market leading energy efficient solution compared to traditional technologies.

Danfoss provides high pressure axial piston pump solutions for any humidification system and adiabatic cooling solution in residential, industrial, agricultural or high-tech applications.

Features and benefits

Ultra-clean technology, no oil needed

Best in class reliability

High energy efficiency, low CO2 emissions

Compact design, low weight

Long service life

Market leading Total Cost of Ownership (TCO)

PAHT pumps for humidification - Danfoss

PAHT pumps

With up to 95% volumetric efficiency, the PAHT pumps reduce energy bills and lower CO2 emissions. The PAHT pumps are known for low pulsations, long service life and a compact design. Lubrication of the moving parts is provided by the water itself.

Related products

  • if (isSmallPicture) { Danfoss water nozzles; } else if (isBigColumns) { Danfoss water nozzles } else { Danfoss water nozzles }
    Water nozzles

    Danfoss Spray Technologies is expanding into sustainable water applications with a new line of water nozzles, which are developed, produced, and improved, based on our 75 years of experience with the simplex pressure swirl atomization principle. A repeatable, high-quality spray pattern and optimized spraying performance. The water nozzle portfolio suit a range of applications, from agriculture and adiabatic cooling to disinfection and humidification.

  • if (isSmallPicture) { VDH/VDHT directional valves for high-pressure flow direction control - Danfoss; } else if (isBigColumns) { VDH/VDHT directional valves for high-pressure flow direction control - Danfoss } else { VDH/VDHT directional valves for high-pressure flow direction control - Danfoss }
    Solenoid valves for high-pressure applications

    The VDH/VDHT solenoid valves are used to control the flow direction in high-pressure water applications. The valves are available for a wide range of flows and pressures.

  • if (isSmallPicture) { Danfoss VPH and VRH pressure relief valves for high-pressure applications; } else if (isBigColumns) { Danfoss VPH and VRH pressure relief valves for high-pressure applications } else { Danfoss VPH and VRH pressure relief valves for high-pressure applications }
    Pressure relief valves VPH/VRH

    Reliable pressure relief valves for high-pressure applications. The relief valve is used for protecting the components of a system against overload as a result of a pressure peak.

Case stories

  • if (isSmallPicture) { ; } else if (isBigColumns) { } else { }
    Danfoss supplies reliable high-pressure water mist for production of timber

    Frøslev, one of Denmark’s leading timber providers, relies on a rugged high-pressure water mist system consisting of Danfoss PAHT pumps, nozzles, and valves to produce ThermoWood® with plug-and-play simplicity – and without any chemicals.

  • if (isSmallPicture) { Danfoss components provide precise humidity control; } else if (isBigColumns) { Danfoss components provide precise humidity control } else { Danfoss components provide precise humidity control }
    Danfoss components provide precise humidity control

    A cold-mist system using a Danfoss PAH pump, a drive, valves and nozzles enhances the quality and yield of selected grades while reducing CAPEX and OPEX. This efficient solution ensures precise humidity control for optimized performance.

  • if (isSmallPicture) { Danfoss high-pressure systems in 24/7 operation for years without failure; } else if (isBigColumns) { Danfoss high-pressure systems in 24/7 operation for years without failure } else { Danfoss high-pressure systems in 24/7 operation for years without failure }
    Danfoss high-pressure systems in 24/7 operation for years without failure

    Reliability is crucial for kiln operations, and Danfoss high-pressure systems have been a trusted standard in all ThermoWood® systems since their inception, ensuring consistent performance and efficiency in wood processing.

  • if (isSmallPicture) { Aeris Group’s energy-saving humidification systems ; } else if (isBigColumns) { Aeris Group’s energy-saving humidification systems } else { Aeris Group’s energy-saving humidification systems }
    Danfoss pumps supply textile industry with clean humidity with high reliability

    Danfoss PAH technology delivers clean humidity around the clock, 24/7/365, while using 75% less electricity compared to traditional humidification methods, ensuring energy-efficient and reliable performance year-round.

  • if (isSmallPicture) { NorStar specifies reliable Danfoss pumps to power innovative aeroponic irrigation system; } else if (isBigColumns) { NorStar specifies reliable Danfoss pumps to power innovative aeroponic irrigation system } else { NorStar specifies reliable Danfoss pumps to power innovative aeroponic irrigation system }
    NorStar specifies reliable Danfoss pumps to power innovative aeroponic irrigation system

    PAH pumps help providing a reliable clean pressure for fogoponic irrigation system used for growing potato seeds. The fact that the PAH pumps use no oil for lubrication is very important. This means that no contamination can be spread and put the high-value production at risk.

  • if (isSmallPicture) { Finnish sawmill doubles humidification capacity with the same Danfoss PAH pump - and minimal investment; } else if (isBigColumns) { Finnish sawmill doubles humidification capacity with the same Danfoss PAH pump - and minimal investment } else { Finnish sawmill doubles humidification capacity with the same Danfoss PAH pump - and minimal investment }
    Finnish sawmill doubles humidification capacity with the same Danfoss PAH pump

    Danfoss pump doubles capacity as cost efficiently as possible and without sacrificing reliability.

Articles

Coming soon...

Coming soon...

Contact us

For further information, please contact us.