Improve part-load compressor efficiency
Danfoss drives optimize the control of compressors to reduce energy consumption and provide constant pressure regulation. Speed control is advantageous when an air compressor is running for long periods at part-load. And fewer starts and stops reduce mechanical wear.
For instance, compressor-driven chillers are reliant on the energy-saving features of drives to efficiently dissipate as much heat as possible. Hygiene requirements demand drives with robust enclosures that resist daily high-pressure washdowns. Danfoss has a number of VLT® drives of varying sizes with IP66/UL Type 4X protection that will fulfill this need.
Cascade configuration enables optimal interaction between compressor and drive under partial load. The base load is handled by a single compressor controlled by a VLT® Refrigeration Drive. When consumption rises, the drive starts up additional compressors one at a time. As a result, the compressors work largely at their optimum efficiency point, and the drive constantly maintains maximum energy efficiency throughout the system. The same principle also applies to drive-controlled fans and pumps.

Read how compressor control saved margarine boiler-house costs
In 2009, Unilever’s research on the efficiency of the existing boiler-house showed that a 25% reduction in CO2 emissions could be achieved by taking an innovative approach to renovate the boiler-house.
Products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® Refrigeration Drive FC 103FC 103 is dedicated to controlling compressors, pumps and fans for significant energy savings in refrigeration plants.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VLT® AutomationDrive FC 301 / FC 302The VLT® AutomationDrive FC 301 / FC 302 is designed for variable speed control of all asynchronous motors and permanent magnet motors. It comes in a standard version (FC 301) and an advanced high dynamic version (FC 302) with additional functionalities.
Case stories
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Refrigeration systems preserve apple quality using VSDs with integrated condition monitoring and DrivePro Remote Monitoring serviceITALY: At Rivoira Group, VLT® drives with built-in condition-based monitoring help preserve fruit perfectly by ensuring utterly reliable refrigeration.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Digitalization drives energy savings at Centro Carni CompanyITALY: Digitized shock freezing systems helped Centro Carni Company improve productivity and quality, with less power consumption and more streamlined maintenance.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }85% startup energy reduction for Reindl KältetechnikVLT® Refrigeration Drive provides optimal control of the dehumidifier in the hay drying process.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Unilever saves 25% energyVLT® AQUA Drive FC 202 maximizes pump efficiency and optimizes energy savings as part of boiler-house renovation project.
Contact us
For further information please contact us