Semi Plug-in systems
Danfoss offers highly efficient components optimized for semi plug-in refrigeration systems. The components are designed to provide the lowest total cost of ownership, while at the same time reducing the carbon footprint of your supermarket refrigeration system.
Semi Plug-in application description
Semi plug-in or water loop systems have individual refrigeration units installed in each cabinet. The heat rejection in the semi plug-in system does not happen in a traditional air-cooled condenser. This has been replaced with a water-cooled condenser.The central part of the system is the water loop that supplies each cabinet with chilled water. The heat is carried by the water loop out of the system and rejected by a dry cooler typically placed on the roof.
The semi plug-in units are coming as factory made hermetic units build into the cabinets, this ensures a low leak rate on the systems. Installation is simplified as the semi plug-in units are factory charged and only needs electrical and water supply to operate. Semi plug-in refrigeration solutions eliminate the need for a machinery room, thereby by freeing up more sales area.
Features and benefits
Sustainability:
- A solution tailored for natural refrigerants for global application
- Low energy consumption
Electronic Controls
- Multiple refrigeration circuits
- Fixed and variable speed compressor control
Simplicity
- Plug and play installation – only needs electrical and water supply
- Eliminates need for machinery room
Efficiency
- TXVs to achieve desired conditions while saving energy
- Micro Plate Heat Exchangers offers high efficiency and low volume
Reliability
- Factory made hermetic units reduce leak potential
- Danfoss components offers highest degree of reliability

The truth is Cool(selector®2)
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s input or based on standard operating conditions.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Hydrocarbon compressorsR290 & R600a: Danfoss propane and isobutane compressors – tailored for light commercial refrigeration applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Pressure operated water valve – WVFX and WVOPressure operated water valve type WVFX and WVO are used for regulating the flow of water in refrigeration plants with water-cooled condensers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Thermostatic expansion valvesThermostatic expansion valves (TXV) are available as parts programs, i.e. with separate valve body and orifice assemblies, or as complete valves (fixed orifice). The category also contains thermostatic injection valves.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AK-CC55AK-CC55 is designed with user experience in focus, resulting in bigger connectors and AK-CC55 Connect app. The AK-CC55 platform consist of 4 controllers. AK-CC55 Compact is a standard case controller for TXV/EEV. AK-CC55 Single Coil/UI is an advanced case controller for EEV with adaptive algorithms. AK-CC55 Multi Coil is an advanced case controller controlling from 1 to 3 EEV’s in same refrigeration section.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Micro Plate™ brazed plate heat exchangersBrazed plate heat exchangers featuring our unique Micro Plate™ technology. Experience superior heat transfer with our brazed plate heat exchangers featuring our revolutionary Micro Plate™ technology.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }CO₂ in food retailDanfoss has pioneered CO₂ refrigeration systems for more than 10 years. Learn more about our CO₂ refrigeration solutions for supermarkets here.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Cold roomsDanfoss solutions for cold rooms help keep the food fresh and safe for consumption and therefore contribute to reducing food loss and waste.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Display casesAccurate temperature and operation control of display cases and cold rooms are vital for high-quality and safe food products. Find your solution here.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Smart storeThe Smart Store solution enhances food safety and brings down the energy bill by integrated and smart control of refrigeration, HVAC, lighting and other applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Smart Store To-GoToday’s convenience stores are looking to differentiate, expand into food service, and drive shopper engagement within an increasingly digital ecosystem—all while reducing operational costs and supporting the green agenda.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Smart Store To-GoDanfoss Smart Store To-Go is your one-stop-shop for plug-and-play energy and monitoring solutions dedicated to helping small c-stores and food shops boost food safety, optimize operations, and increase energy savings.