Milk cooling tanks

  • Overview
  • Documents
  • Related products
  • Learning
  • Contact us

Milk cooling tanks ensuring accurate temperature control

Dairy farms rely on highly efficient cooling of the milk to keep the milk at a consistent temperature of about 4°C in the milk tanks until the milk is collected for further processing.

Milk is stored at the farms in either closed or open milk tanks. To maintain the quality of the milk it is quickly cooled from 38°C leaving the cow to 4°C in the milk tank. The milk tank is typically equipped with a mixer to accelerate the cooling process and homogenize the milk.

In the Danfoss range of solutions for efficient cooling of milk tanks you will find solutions suited for any tank size, any evaporation temperature and for all types of refrigerants, including low GWP refrigerants. The accurate temperature control of the Danfoss components also ensures that the milk does not freeze to avoid depleting of the fresh milk quality. Our solutions are tailored to comply with national/regional legislation.

Features and benefits

Air cooled condensing units especially suited for milk cooling tanks, equipped with hermetic compressors, mainly reciprocating and scroll compressors, sometimes semi hermetic compressors

Customized condensing units sized to fit tank dimensions and ambient temperatures

A wide range of controls to secure reliable refrigeration

Long service life

Documents

Documents
Type Name Language Valid for Updated Download File type
Article Food safety Focus on system performance, reliability and connectivity English Multiple 26 Mar, 2025 936.9 KB .pdf

Related products

  • if (isSmallPicture) { NRV refrigeration check valves - Danfoss; } else if (isBigColumns) { NRV refrigeration check valves - Danfoss } else { NRV refrigeration check valves - Danfoss }
    NRV refrigeration check valves

    NRV and NRVH can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plants with fluorinated refrigerants. NRV and NRVH can be supplied with flare and solder connections. They are also available with oversize solder connections providing flexibility in the use of check valves.

  • if (isSmallPicture) { Hydrocarbon compressors - Danfoss; } else if (isBigColumns) { Hydrocarbon compressors - Danfoss } else { Hydrocarbon compressors - Danfoss }
    Hydrocarbon compressors

    R290 & R600a: Danfoss propane and isobutane compressors – tailored for light commercial refrigeration applications.

  • if (isSmallPicture) { Refrigeration compressors - Danfoss; } else if (isBigColumns) { Refrigeration compressors - Danfoss } else { Refrigeration compressors - Danfoss }
    Compressors for refrigeration

    Danfoss focuses on providing energy efficient, sustainable and smart refrigeration compressors for a varied range of commercial applications such as cold rooms, display windows, ice making machines, glass door merchandizers, process cooling etc. Their qualification with lower GWP refrigerants make them compliant with refrigerant regulations such as F-Gas in Europe.

  • if (isSmallPicture) { Danfoss WVFX, WVTS, and WVO pressure operated water valves; } else if (isBigColumns) { Danfoss WVFX, WVTS, and WVO pressure operated water valves } else { Danfoss WVFX, WVTS, and WVO pressure operated water valves }
    Water regulating valves

    Pressure operated water valves are used for regulating the flow of water in refrigeration plants with water-cooled condensers.

  • if (isSmallPicture) { Thermostatic expansion valves - Danfoss; } else if (isBigColumns) { Thermostatic expansion valves - Danfoss } else { Thermostatic expansion valves - Danfoss }
    Thermostatic expansion valves

    Thermostatic expansion valves (TXV) are available as parts programs, i.e. with separate valve body and orifice assemblies, or as complete valves (fixed orifice). The category also contains thermostatic injection valves.

Contact us

For further information, please contact us.