Mobile CO₂ training unit

  • Overview
  • Highlighted products
  • Related applications
  • News

Worldwide training in CO₂ refrigeration

CO₂ is emerging as the go-to solution in the food retail market as traditional HFCs are phased out and retailers look for new ways to reduce their carbon footprint. Danfoss launched the Mobile CO₂ Training Unit in September 2016 to provide easy-to-access, hands-on training for the thousands of installers, service technicians, and OEM engineers worldwide that want to take full advantage of the natural refrigerant.

The Mobile CO₂ Training Unit makes both the technology and understanding of CO₂ refrigeration immediately available to industry professionals. Danfoss CO₂ experts will present CO₂ systems and solutions, which include simple gas-bypass systems as well as more complex parallel compression solutions, with or without heat reclaim. They will also introduce our new Multi Ejector Solution™ that can enhance the energy efficiency of systems by up to 20% on the hottest day of the year, enabling the use of trans critical CO₂ systems in much harsher climates.

Learn more about:

  • Trans critical system design: simple booster system, parallel compression, parallel compression with ejector
  • Commissioning of CO₂ systems
  • Set up of pack and case controls
  • Service procedures
  • Troubleshooting and correction
Danfoss CO2 solutions for food retail - wide spot

Trending on CO₂ for food retail applications

CO₂ is emerging as the preferred refrigerant by a growing number of global, regional and local retailers. Learn more about Danfoss solutions for CO₂ refrigeration.

Danfoss Mobile CO₂ Training Unit - 2017 World Tour

Danfoss CO₂ Training Unit in France 2018

Mobile CO₂ Training Unit Brings CO₂ Refrigeration Training Worldwide

Highlighted products

Related applications

News

  • if (isSmallPicture) { Introducing EKE 100; } else if (isBigColumns) { Introducing EKE 100 } else { Introducing EKE 100 }
    Introducing EKE 100: A new effective and flexible range of superheat controllers and valve drivers
    Wednesday, October 23, 2024

    Danfoss is extending the expansion ecosystem. With stable performance, superior operating conditions, and six models to choose from, the EKE 100 range of superheat controllers and valve drivers supports highly reliable system functioning — encapsulating 20+ years of experience in superheat management.

  • if (isSmallPicture) { BOCK® compressors; } else if (isBigColumns) { BOCK® compressors } else { BOCK® compressors }
    Danfoss launches new aftersales service for BOCK® compressors
    Monday, May 27, 2024

    The new service – Danfoss RefCare – will build an international network of certified service partners and Danfoss-owned service hubs, capable of providing best-in-class service and maintenance of BOCK® compressors.

  • if (isSmallPicture) { DST Gxxx A2L refrigerant detection sensors; } else if (isBigColumns) { DST Gxxx A2L refrigerant detection sensors } else { DST Gxxx A2L refrigerant detection sensors }
    Danfoss Sensing Solutions supports the transition to low GWP refrigerants with its new DST Gxxx A2L refrigerant detection sensors
    Tuesday, January 23, 2024

    For over 55 years, Danfoss Sensing Solutions has supplied innovative sensing solutions to HVAC/R system builders around the world. Now, as the industry transitions to low-GWP refrigerants, Danfoss has put its decades of sensing experience to work to design the safest and most accurate A2L refrigerant detection sensor on the market.