Display cases

  • Overview
  • Documents
  • Related products
  • Learning
  • Case stories
  • News
  • Contact us

Case and cold room solutions

Accurate temperature and operation control of display cases and cold rooms are vital for high-quality and safe food products. You have several options to achieve optimum operating conditions of display cases and cold rooms. You can choose either remote control, i.e. connected to a separate compressor rack/pack and condenser, or you can opt for a self-contained unit, where the entire system including compressor and condenser is housed in the unit.

No matter what solution you prefer, Danfoss provides all you need in terms of components and application expertise.

Features and benefits

Innovative solutions to improve energy efficiency

Low installation and operating costs thanks to long lifetime components and advanced communications capabilities

Unsurpassed expertise with natural refrigerants to achieve safe and efficient solutions

Field- and electronically-delivered services partnering with end-users to deliver projects that save energy and maintenance costs

Food safety through controllers equipped with HACCP reporting capabilities to track and improve performance

Evaporator Controller - ADAP-KOOL - Danfoss

The full range of Evaporator Controls from ADAP-KOOL®

ADAP-KOOL® case controllers offer highly efficient adaptive routines for each cabinet and cold room installation guaranteeing significant energy savings and early warning alarms to avoid potential food loss.

Documents

Documents
Type Name Language Valid for Updated Download File type
Article Food safety Focus on system performance, reliability and connectivity English Multiple 26 Mar, 2025 936.9 KB .pdf

Related products

  • if (isSmallPicture) { NRV refrigeration check valves - Danfoss; } else if (isBigColumns) { NRV refrigeration check valves - Danfoss } else { NRV refrigeration check valves - Danfoss }
    NRV refrigeration check valves

    NRV and NRVH can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plants with fluorinated refrigerants. NRV and NRVH can be supplied with flare and solder connections. They are also available with oversize solder connections providing flexibility in the use of check valves.

  • if (isSmallPicture) { Hydrocarbon compressors - Danfoss; } else if (isBigColumns) { Hydrocarbon compressors - Danfoss } else { Hydrocarbon compressors - Danfoss }
    Hydrocarbon compressors

    R290 & R600a: Danfoss propane and isobutane compressors – tailored for light commercial refrigeration applications.

  • if (isSmallPicture) { Refrigeration compressors - Danfoss; } else if (isBigColumns) { Refrigeration compressors - Danfoss } else { Refrigeration compressors - Danfoss }
    Compressors for refrigeration

    Danfoss focuses on providing energy efficient, sustainable and smart refrigeration compressors for a varied range of commercial applications such as cold rooms, display windows, ice making machines, glass door merchandizers, process cooling etc. Their qualification with lower GWP refrigerants make them compliant with refrigerant regulations such as F-Gas in Europe.

  • if (isSmallPicture) { Danfoss WVFX, WVTS, and WVO pressure operated water valves; } else if (isBigColumns) { Danfoss WVFX, WVTS, and WVO pressure operated water valves } else { Danfoss WVFX, WVTS, and WVO pressure operated water valves }
    Water regulating valves

    Pressure operated water valves are used for regulating the flow of water in refrigeration plants with water-cooled condensers.

  • if (isSmallPicture) { Thermostatic expansion valves - Danfoss; } else if (isBigColumns) { Thermostatic expansion valves - Danfoss } else { Thermostatic expansion valves - Danfoss }
    Thermostatic expansion valves

    Thermostatic expansion valves (TXV) are available as parts programs, i.e. with separate valve body and orifice assemblies, or as complete valves (fixed orifice). The category also contains thermostatic injection valves.

Case stories

  • if (isSmallPicture) { Supermarket danfoss; } else if (isBigColumns) { Supermarket danfoss } else { Supermarket danfoss }
    Engineering a cool supermarket with Danfoss technology

    As part of the luxury shopping mall Paseo La Galeria, Danfoss has supplied a refrigeration control system for the supermarket “Superseis”, including systems management for better energy efficiency in the food refrigeration application.

  • if (isSmallPicture) { Smart store brought to life at irish service stations; } else if (isBigColumns) { Smart store brought to life at irish service stations } else { Smart store brought to life at irish service stations }
    Smart store brought to life at Irish service stations

    With 230 service stations around the country, Maxol Group is the leading family-owned oil company in Ireland. Beginning in 2014, Maxol stations underwent a transformation that placed increased focus on the customer experience, offering high-end snack products and convenience shopping to people on the-go. During this transformation, Maxol wanted to upgrade refrigeration, lighting and HVAC to support store ambience, ensure food safety and save on energy bills.

  • if (isSmallPicture) { Italy's largest hypermarket Danfoss; } else if (isBigColumns) { Italy's largest hypermarket Danfoss } else { Italy's largest hypermarket Danfoss }
    Italy's largest hypermarket opts for CO₂ refrigeration

    The use of transcritical CO₂ refrigeration in warm climates has been a hot topic for years. In Milan, the brand new 10,000 m² Iper market is a pioneer in CO₂ refrigeration using ejector technology to enhance efficiency in temperatures up to 38 °C.

  • if (isSmallPicture) { A case study on ejector efficiency based on four test sites Danfoss; } else if (isBigColumns) { A case study on ejector efficiency based on four test sites Danfoss } else { A case study on ejector efficiency based on four test sites Danfoss }
    A case study on ejector efficiency based on four test sites
  • if (isSmallPicture) { What’s your response to refrigerant legislation?; } else if (isBigColumns) { What’s your response to refrigerant legislation? } else { What’s your response to refrigerant legislation? }
    What’s your response to refrigerant legislation?

    All over the world, the phase-down of conventional HFCs in food retail applications has become the center of attention in the effort to combat climate change. Most recently, at the meetings of the parties under the Montreal protocol in Dubai where qualitative global phase-down of HFCs was agreed with a target of quantifying the details in 2016.

  • if (isSmallPicture) { Making the case for CO2 refrigeration in warm climates Danfoss; } else if (isBigColumns) { Making the case for CO2 refrigeration in warm climates Danfoss } else { Making the case for CO2 refrigeration in warm climates Danfoss }
    Making the case for CO₂ refrigeration in warm climates

    In this article, we will explore the pros and cons of different solutions for CO₂ refrigeration in warmer climates – from basic cascade systems to the advanced ejector technology.

News

  • if (isSmallPicture) { Danfoss debuts Alsense™ IoT Food Retail Services, powered by Microsoft Azure.; } else if (isBigColumns) { Danfoss debuts Alsense™ IoT Food Retail Services, powered by Microsoft Azure. } else { Danfoss debuts Alsense™ IoT Food Retail Services, powered by Microsoft Azure. }
    Updated, sustainable cloud platform from Danfoss will increase store efficiency
    Wednesday, October 7, 2020

    Danfoss debuts Alsense™ IoT Food Retail Services, powered by Microsoft Azure.

  • if (isSmallPicture) { Electronic stepper motor valves; } else if (isBigColumns) { Electronic stepper motor valves } else { Electronic stepper motor valves }
    Danfoss releases long-lasting, reliable backup power module for electronic stepper motor valves
    Monday, July 13, 2020

    Danfoss has just released its EKE 2U backup power module for applications such as chillers, heat pumps, cold room, CRAC, and food retail—making it easier than ever to protect the compressor in the event of a power outage.

  • if (isSmallPicture) { R32-qualified components - Danfoss; } else if (isBigColumns) { R32-qualified components - Danfoss } else { R32-qualified components - Danfoss }
    Danfoss announces a comprehensive range of R32-qualified components
    Monday, March 2, 2020

    In response to a global shift away from R410A and R22, Danfoss has added a complete portfolio of components to help OEMs develop air conditioning systems with R32.

Contact us

For further information, please contact us.