Solar inverters

All over the world, policymakers are currently introducing ‘technology-neutral’ support schemes and regulatory frameworks to support the transition towards new energy sources, such as solar energy, and to encourage innovation and the development of novel technologies. Today, solar energy has reached a highly competitive cost level and is a viable renewable energy source alongside wind and hydro power.
Thanks to a continuous focus and investment in technology development and manufacturing processes, photovoltaic system technologies have taken several major leaps forward to reach today’s level of efficiency and cost competitiveness. This is true for all components from PV modules to solar inverters.
The solar inverter and the integrated insulated-gate bipolar transistor (IGBT) power module have been subject to significant attention and technological development. The IGBT power module plays a significant role in photovoltaic systems as it inverts the direct current coming from the sunlight directly into alternating current to be fed into the power grid. Voltage systems in solar applications have now reached 1500 V compared to 600 V less than a decade ago.

Selecting the right IGBT power semiconductor, the most fitting electrical configuration and the most reliable power module packaging is vital for the design and performance of the solar inverter, whether for a residential or commercial string inverter or a utility-scale central inverter. Reducing the number of paralleled IGBT power modules is also key to achieving a smaller footprint and to reduce costs.
Danfoss is a world-leading independent manufacturer of customized IGBT and metal-oxide semiconductor field effect transistor (MOSFET) power modules supplying some of the world’s most innovative and successful solar inverter manufacturers.
Main applications
Central inverters
String inverters (residential and commercial)
Downloads
Type | Name | Language | Valid for | Updated | Download | File type |
---|
Related products
Coming soon...
Coming soon...
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Wind power conversionThe Danfoss power stacks reliably convert the kinetic energy from the wind turbine blades into a form that can be fed directly into the electrical power grid. This ensures that maximum energy is harvested from your wind turbine whilst offering durable and dependable electricity supply.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Renewable power electronics solutionsImprove the viability of renewable energy technologies with customized Danfoss power electronics. You win more reliability and reduce the cost of solar and wind power conversion, which ultimately lowers the cost of electricity.
Contact us

Danfoss Silicon Power is a globally active manufacturer of customized IGBT power modules, MOSFET power modules, SiC modules and power stacks. We promise that each product is individually designed to meet your exact requirements.
Learn more about how Danfoss Silicon Power works to optimize electrification, together with automotive, renewables and industrial manufacturers.