![](/media/szgptgq2/eksport-til-danfoss1920-x-420-1.jpg?width=420&height=1920&rnd=133272454292430000?anchor=center&mode=crop&width=1920&height=420)
Turn on the comfort with electric floor heating
Feel great, the moment you step out of bed, all year round. With DEVI electric floor heating, you can upgrade comfort and convenience in your entire home. Installation is easy and cost-efficient, and the controller is intelligent and intuitive, so turn on the comfort.
Make it easy, make it DEVI
Save space, time, and installation costs. With DEVI, you get a proven system that makes everything easier for architects, installers, and users.
Home design is easy because you don't have to worry about water pipes and pumps. Installation is easy because you get a flexible system that is fast and straightforward to work with. And using the system is easy because you get intuitive controls and a quick warm-up time.
So, make it easy, make it DEVI.
Features and benefits
For any room in your home
For any type of flooring
Prevent slipping on wet tiles in bathrooms or kitchen
Electric heating is a good choice for low-energy houses
An invisible heat source
Fast-responding floor heating
High durability and no maintenance
Long lifetime with 20-year full warranty
The future is electric
With new legislation, electric heating can now be used for several different applications. DEVI gives you energy-efficient heating solutions that comply with EcoDesign. With no maintenance, a long product lifetime, and a full 20-year warranty, the future is truly electric.
Get on top of any type of project
Are you building a new home or renovating your existing home? Either way, DEVI makes it easy to design and install your project.
DEVI solutions can be utilized both as the primary heat source, and as an additional heating source for comfort heating. You can easily install it in every type of room on every type of floor.
![](/media/nauo5iar/eksport-til-danfoss1920-x-420-2.jpg?width=420&height=1920&rnd=133276672875900000?anchor=center&mode=crop&width=1920&height=420)
A tap or a turn and your home feels perfect
The only visible part of a DEVI system is also the most beautiful. With our selection of controls, you can get one that suits your home perfectly. Each one is easy and intuitive to use and comes with intelligent features.
Discover the market's easiest solutions
The system consists of three main components: Heating elements (cable, thin heating mat, or heating element), thermostat with air or underfloor temperature sensors, and accessories. All products are designed and produced according to the highest-ranking quality standards.
![](/media/eiicgtrx/microsoftteams-image-3.png?width=1094&height=5000&rnd=133386367946870000?anchor=center&mode=crop&width=1920&height=420)
The future is electric
Watch, how DEVI makes life easier for homeowners,
architects and installers.
Installing DEVI? It's easy
DEVI systems are straightforward to install and don't require specific maintenance. To make it even easier, we have put together a collection of recommendations to consider when handling our products.
Case stories
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Electric heating by DEVI provides energy-efficient heating solution for near-zero energy housing complexFor decades, many have considered electricity to be an inefficient heating source, associating it with high energy bills and pollution. However, times are changing. Now, the combination of electric floor heating and solar panels are an energy-efficient option for homeowners. Yes, the future is indeed electric, as this case from Koblenz, Germany shows.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Electric heating in the world’s tallest timber building in NorwayOfficially the world's tallest timber building at 85.4 m (280 ft) tall, Mjøstårnet translates as “the tower of lake Mjøsa”. The building is named after Norway’s biggest lake, which it is located beside.
FAQ
Electric Heating
Heating Bathrooms
Electric Heating Installation
Cost
Safety
Troubleshooting and Support
Learning
![Danfoss learning - online training free of charge](/media/17324/danfoss-learning1.jpg?width=258&height=1180&rnd=132398979708130000?anchor=center&mode=crop&width=1920&height=420)
Visit our Learning Center
Are you a technician or designer working with electric heating? Discover our six e-lessons with hands-on guides and information at the Danfoss Learning portal. Everything is available for free and on demand.
Videos
DEVI – a system that complies with EcoDesign
The open window function and low standby consumption will offer users comfort with minimum stress on wallet. So, homeowners will get a futureproof solution that ensures optimum energy utilization.
How to reach the best effect with DEVIflex
In this animation we'll show you how to reach the best effect of your cable heating system with most comfortable temperature on the floor surface considering DEVIflex cable to cable distance, output per square meter and cable installation depth.
How to install DEVIflex
DEVIflex™ is a high-performance, flexible electrical heating cable that conforms to the M2 requirements of the tough IEC 60800:2009 standard. The DEVIflex™ product programme is wide with cables available for many different applications.
Contact us
Find a distributor
Locate your local DEVI outlets here.
For further information, please contact us for technical support