Data center fire safety
![](/media/ndda2pko/serverroom1-1920x420.jpg?width=420&height=1920&rnd=133041755945900000?anchor=center&mode=crop&width=1920&height=420)
Keep your data center safe and running
Data center fires can be extremely costly. With the SEM-SAFE® high-pressure water mist system from Danfoss, data centers can fight fire efficiently while keeping operations running. This complete system protects lives, limits equipment damage, and minimizes downtime.
SEM-SAFE®: Innovative and reliable data center fire protection
High-pressure water mist fire protection for data centers
Over the last 20 years, gas and chemical-based fire suppression systems have become obsolete. Amongst their disadvantages are the facts that they usually involve releasing chemicals over a wide area and require ventilation systems to be shut down to remove oxygen. Electrical supply often has to be cut, clean-up operations take time, and staff safety, damage limitation, and uptime are often critically compromised.
Instead, most data centers turn to high-pressure water mist solutions. Unlike a traditional wet pipe sprinkler system, high-pressure water mist systems comprise a dedicated data center network of nozzles, which release micro-fine particles of water exactly at the point of the incident. While the localized fire is quickly extinguished, the remainder of the data center’s operations and equipment remain unaffected and can be kept up and running.
Key benefits of SEM-SAFE® for data center fire protection
Keep your data center running while suppressing a fire
Provides instant cooling in the fire zone
Suppress fires without harming people
Keep ventilation running while the fire occurs
Keep doors to the protected data center space open
Extinguish fires with minimal damage to electrical equipment
![One of Danfoss' SEM-SAFE fire safety units](/media/ioafk15b/lpco2-tank-2-new.jpg?width=420&height=1920&rnd=133045915614170000?anchor=center&mode=crop&width=1920&height=420)
SEM-SAFE®: One single system for all data center fire protection needs
![](/media/1pfb3k25/nozzle-spraying-water.png?anchor=center&mode=crop&width=810)
The intelligent use of water for fire safety
Unlike traditional fire suppression systems for data centers, SEM-SAFE® forces water through nozzles at high pressure forming a super-fine mist that has a two-fold extinguishing effect.
As well as cooling the fire like traditional sprinkler systems, it simultaneously starves the fire of oxygen — the way gas-based fire suppression systems do. When the mist comes into contact with fire flames, it evaporates and expands minimum 1,700 times, displacing fire flames and quickly extinguishing the fire.
Features and benefits of the high-pressure water mist system
The key benefit of high-pressure water mist fire suppression systems is the extremely low levels of water used. Using a high-pressure pump, clean water is forced through a specially designed, tested network of stainless steel pipework and nozzles at 60 or 100bar. The microfine water droplets emitted have sizes ranging from 50 to 200 µm.
With this localized fire response, only the nozzle at the affected point is triggered and hardly any trace of water remains after activation. The area does not need to be sealed in the same way that gas-based fire protection systems require, and ventilation does not need to be turned off. Energy supply and data center operations can continue as usual.
See how SEM-SAFE® compares to low-pressure and sprinkler systems
Fire suppression nozzle
- Danfoss high-pressure water mist nozzle
- Highest market spacing (5.5m)
- 100% capacity and spray pattern tested
High-pressure pumps for fire suppression systems
- Lubricated by water, making the pump maintenance free
- World’s lightest and most compact
- 95% energy efficient and very low pulsation to reduce noise
Stainless steel valves for fire suppression systems
- Compact
- Easy installation and operation
- Dirt resistant and high-corrosion proof
High-pressure water mist pipes and fittings
- Smaller outer pipe diameter
- Short lead time
- High quality
![](/media/uoymeq1l/sem-safe-unit.jpg?anchor=center&mode=crop&width=810)
FM approved system for data center fire suppression
Our solutions are used in many data centers around the world, supporting fire safety on building level and room level. The SEM-SAFE® high-pressure water mist system is FM approved and comprises a high-pressure modular pump unit, section valves, piping and water mist nozzles.
The system is safe, efficient, and environmentally friendly. With small pipe dimensions, large coverage, minimal water consumption, a compact pump unit and simple design, SEM-SAFE® high-pressure water mist is the optimum solution to protect against a fire. These components also allow for systems to be easily coordinated during the installation process.
Installed fire protection systems
Discover our cases
With Danfoss, you can tap into an extensive experience with developing fire protection solutions that protect expensive HVAC equipment, mission critical applications, sensitive equipment and other critical assets. We have been at the forefront of developing data center fire protection systems from the early stages of the industry.
![](/media/6007/office-unit-sem-safe-by-danfoss.jpg?anchor=center&mode=crop&width=520)
Danfoss: Leading developers of high-pressure water mist fire suppression systems
Danfoss Fire Safety operates in-house research, development, and manufacturing facilities of all critical components for our high-pressure water mist fire protection system.
Our fire safety engineering team understands the local regulatory regime just as much as we understand the realities and uncertainties inherent in fire safety in data centers. We work with clients to provide comprehensive support from the design stage, spatial coordination, technical design, installation, rigorous testing and commissioning, handover, maintenance and repair services through our offices, associates, and agents worldwide.
More solutions for data centers
Leverage our unmatched data center portfolio
Data center owners and managers are under increasing pressure to reduce power consumption, all the while uptime and scalability are ever more critical factors. Discover our solutions to support your sustainability journey.
Meet our data center experts
![Headshots of Danfoss data center experts Jakob Jul Jensen, Michael Strouboulis, Jesper Therbo, Daniel Wiesenfeller, and Lewis Oxley](/media/fueivfwy/data-center-experts-1920x420.jpg?width=420&height=1920&rnd=133046087100170000?anchor=center&mode=crop&width=1920&height=420)
Contact us
![Sustainable data center technology](/media/004l1cgc/danfoss-greendata-rgb-fin-1920x420.jpg?width=420&height=1920&rnd=133020765134100000?anchor=center&mode=crop&width=1920&height=420)
Sustainable data center solutions
Improve your data centers’ energy efficiency, climate footprint, and uptime. With Danfoss you get unmatched expertise, experience, and end-to-end product portfolio.